(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
Angular Pins Retainer -Single Bolt Type_Double Bolt Type-
MISUMI
•Product: Retainer
For complete product overview and details on Angular Pins Retainer - Single or Double Bolt see the sections below:
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Product |
Material |
No. of retainer clamping bolts |
D (Angular pin dia.)(mm) |
M (Nominal Diameter) |
Size |
Brand | MISUMI | MISUMI | MISUMI |
---|---|---|---|
Product Series | |||
CAD |
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Product | Stopper plates | Retainer | Screw |
Material | S45C | S45C / HPM2T comparable | SCM435 |
No. of retainer clamping bolts | - | 1 / 2 | - |
D (Angular pin dia.)(mm) | - | 8 ~ 30 | - |
M (Nominal Diameter) | - | - | 6 / 8 / 10 / 12 / 16 / 20 |
Size | 13x28x8 / 16x32x8 / 22x38x8 / 26x42x8 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy