(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Shank, Tip Processed Core Pins

Days to Ship
  • All
  • 8 Days or Less
  • 10 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Material
Shaft diameter tolerance
L/F dimension tolerance
P dimension tolerance
P-2E tolerance
W dimension tolerance
W-2E tolerance
Step (Step shape)
Shape (Tip shape)
D/P (Shaft diameter)(mm)

    Round Shank Core Pins

      Core Pins For Shaft Holes -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

      Brand

      MISUMI

      MISUMI

      Product Series

      Round Shank Core Pins

      Core Pins For Shaft Holes -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 8 Days or more 10 Days or more
      MaterialSKH51 / SKD61SKH51
      Shaft diameter tolerance0/-0.005 / -0.01/-0.020/-0.005
      L/F dimension tolerance+0.05/0 / +0.02/0 / +0.01/0+0.01/0
      P dimension tolerance±0.02 / ±0.01 / ±0.005-
      P-2E tolerance±0.02 / ±0.01-
      W dimension tolerance±0.02 / ±0.01 / ±0.005-
      W-2E tolerance±0.02 / ±0.01 / ±0.005-
      Step (Step shape)B (for round shank) / C (for round shank) / D (for round shank)B (for shaft holes) / C (for shaft holes) / D (for shaft holes) / E (for shaft holes)
      Shape (Tip shape)D / H / E / F / GF / G
      D/P (Shaft diameter)(mm)2 ~ 102 ~ 10

      Loading...

      1. 1

      Related Categories to Round Shank, Tip Processed Core Pins