(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Core Sleeves

Days to Ship
  • All
  • 10 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Material
V dimension tolerance
Head thickness
D/P (Shaft diameter)(mm)
V dimension (Hole diameter)(mm)

    Straight Core Sleeves -S Dimension Designation Type-

      Straight Core Sleeves -S Dimension Selection Type-

      Brand

      MISUMI

      MISUMI

      Product Series

      Straight Core Sleeves -S Dimension Designation Type-

      Straight Core Sleeves -S Dimension Selection Type-

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 10 Days or more 10 Days or more
      MaterialSKH51 / NAK80SKH51 / NAK80
      V dimension tolerance+0.01/0 / +0.005/0+0.01/0 / +0.005/0
      Head thickness4mm head / 6mm head4mm head / 6mm head
      D/P (Shaft diameter)(mm)3 ~ 92 ~ 9
      V dimension (Hole diameter)(mm)0.6 ~ 7.50.6 ~ 7.5

      Loading...

      1. 1

      Related Categories to Straight Core Sleeves