(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Core Sleeves -S Dimension Selection Type-

Straight Core Sleeves -S Dimension Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Straight Core Sleeves - S Dimension Selectable see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSGB4-[15-60/0.01]-V[0.8-2.49/0.01]-P[3-3.99/0.01]
CSGB4T4-[15-60/0.01]-V[0.8-2.49/0.01]-P[3-3.99/0.01]
CSGB4T5-[15-60/0.01]-V[1-3.49/0.01]-P[4-4.99/0.01]
CSGB4T6-[15-100/0.01]-V[1-4.49/0.01]-P[5-5.99/0.01]
CSGB4T7-[20-100/0.01]-V[1-5.49/0.01]-P[6-6.99/0.01]
CSGB4T8-[20-100/0.01]-V[2-6.49/0.01]-P[7-7.99/0.01]
CSGB4T9-[30-100/0.01]-V[2-7.49/0.01]-P[8-8.99/0.01]
CSGB5-[15-60/0.01]-V[1-3.49/0.01]-P[4-4.99/0.01]
CSGB6-[15-100/0.01]-V[1-4.49/0.01]-P[5-5.99/0.01]
CSGB7-[20-100/0.01]-V[1-5.49/0.01]-P[6-6.99/0.01]
CSGB8-[20-100/0.01]-V[2-6.49/0.01]-P[7-7.99/0.01]
CSGB9-[30-100/0.01]-V[2-7.49/0.01]-P[8-8.99/0.01]
CSGBV3-[15-60/0.01]-V[0.6-1.9/0.01]-P[2-2.99/0.01]
CSGBV4-[15-60/0.01]-V[0.6-2.9/0.01]-P[3-3.99/0.01]
CSGBV4T3-[15-60/0.01]-V[0.6-1.9/0.01]-P[2-2.99/0.01]
CSGBV4T4-[15-60/0.01]-V[0.6-2.9/0.01]-P[3-3.99/0.01]
CSGBV4T5-[15-60/0.01]-V[0.6-3.9/0.01]-P[4-4.99/0.01]
CSGBV4T6-[15-60/0.01]-V[0.6-4.9/0.01]-P[5-5.99/0.01]
CSGBV5-[15-60/0.01]-V[0.6-3.9/0.01]-P[4-4.99/0.01]
CSGBV6-[15-60/0.01]-V[0.6-4.9/0.01]-P[5-5.99/0.01]
CSGL4-[15-60/0.01]-V[0.8-2.5/0.01]
CSGL4T4-[15-60/0.01]-V[0.8-2.5/0.01]
CSGL4T5-[15-60/0.01]-V[1-3.5/0.01]
CSGL4T6-[15-100/0.01]-V[1-4.5/0.01]
CSGL4T7-[20-100/0.01]-V[1-5.5/0.01]
CSGL4T8-[20-100/0.01]-V[2-6.5/0.01]
CSGL4T9-[30-100/0.01]-V[2-7.5/0.01]
CSGL5-[15-60/0.01]-V[1-3.5/0.01]
CSGL6-[15-100/0.01]-V[1-4.5/0.01]
CSGL7-[20-100/0.01]-V[1-5.5/0.01]
CSGL8-[20-100/0.01]-V[2-6.5/0.01]
CSGL9-[30-100/0.01]-V[2-7.5/0.01]
CSGLV3-[15-60/0.01]-V[0.6-1.9/0.01]
CSGLV4-[15-60/0.01]-V[0.6-2.9/0.01]
CSGLV4T3-[15-60/0.01]-V[0.6-1.9/0.01]
CSGLV4T4-[15-60/0.01]-V[0.6-2.9/0.01]
CSGLV4T5-[15-60/0.01]-V[0.6-3.9/0.01]
CSGLV4T6-[15-100/0.01]-V[0.6-4.9/0.01]
CSGLV5-[15-60/0.01]-V[0.6-3.9/0.01]
CSGLV6-[15-100/0.01]-V[0.6-4.9/0.01]
CSHB4-[15-60/0.01]-V[0.8-2.49/0.01]-P[3-3.99/0.01]
CSHB4T4-[15-60/0.01]-V[0.8-2.49/0.01]-P[3-3.99/0.01]
CSHB4T5-[15-60/0.01]-V[1-3.49/0.01]-P[4-4.99/0.01]
CSHB4T6-[15-100/0.01]-V[1-4.49/0.01]-P[5-5.99/0.01]
CSHB4T7-[20-100/0.01]-V[1-5.49/0.01]-P[6-6.99/0.01]
CSHB4T8-[20-100/0.01]-V[2-6.49/0.01]-P[7-7.99/0.01]
CSHB4T9-[30-100/0.01]-V[2-7.49/0.01]-P[8-8.99/0.01]
CSHB5-[15-60/0.01]-V[1-3.49/0.01]-P[4-4.99/0.01]
CSHB6-[15-100/0.01]-V[1-4.49/0.01]-P[5-5.99/0.01]
CSHB7-[20-100/0.01]-V[1-5.49/0.01]-P[6-6.99/0.01]
CSHB8-[20-100/0.01]-V[2-6.49/0.01]-P[7-7.99/0.01]
CSHB9-[30-100/0.01]-V[2-7.49/0.01]-P[8-8.99/0.01]
CSHL4-[15-60/0.01]-V[0.8-2.5/0.01]
CSHL4T4-[15-60/0.01]-V[0.8-2.5/0.01]
CSHL4T5-[15-60/0.01]-V[1-3.5/0.01]
CSHL4T6-[15-100/0.01]-V[1-4.5/0.01]
CSHL4T7-[20-100/0.01]-V[1-5.5/0.01]
CSHL4T8-[20-100/0.01]-V[2-6.5/0.01]
CSHL4T9-[30-100/0.01]-V[2-7.5/0.01]
CSHL5-[15-60/0.01]-V[1-3.5/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial V dimension tolerance Head thickness D/P (Shaft diameter)
(mm)
V dimension (Hole diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head3 ~ 3.990.8 ~ 2.49415 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head3 ~ 3.990.8 ~ 2.49415 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head4 ~ 4.991 ~ 3.49515 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head5 ~ 5.991 ~ 4.49615 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head6 ~ 6.991 ~ 5.49720 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head7 ~ 7.992 ~ 6.49820 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head8 ~ 8.992 ~ 7.49930 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head4 ~ 4.991 ~ 3.49515 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head5 ~ 5.991 ~ 4.49615 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head6 ~ 6.991 ~ 5.49720 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head7 ~ 7.992 ~ 6.49820 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head8 ~ 8.992 ~ 7.49930 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.005/06mm head2 ~ 2.990.6 ~ 1.9315 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/06mm head3 ~ 3.990.6 ~ 2.9415 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/04mm head2 ~ 2.990.6 ~ 1.9315 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/04mm head3 ~ 3.990.6 ~ 2.9415 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/04mm head4 ~ 4.990.6 ~ 3.9515 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/04mm head5 ~ 5.990.6 ~ 4.9615 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/06mm head4 ~ 4.990.6 ~ 3.9515 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/06mm head5 ~ 5.990.6 ~ 4.9615 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head40.8 ~ 2.5-15 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head40.8 ~ 2.5-15 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head51 ~ 3.5-15 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head61 ~ 4.5-15 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head71 ~ 5.5-20 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head82 ~ 6.5-20 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/04mm head92 ~ 7.5-30 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head51 ~ 3.5-15 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head61 ~ 4.5-15 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head71 ~ 5.5-20 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head82 ~ 6.5-20 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.01/06mm head92 ~ 7.5-30 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.005/06mm head30.6 ~ 1.9-15 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/06mm head40.6 ~ 2.9-15 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/04mm head30.6 ~ 1.9-15 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/04mm head40.6 ~ 2.9-15 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/04mm head50.6 ~ 3.9-15 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/04mm head60.6 ~ 4.9-15 ~ 100
1 Piece(s)

10 Days or more

10NAK80+0.005/06mm head50.6 ~ 3.9-15 ~ 60
1 Piece(s)

10 Days or more

10NAK80+0.005/06mm head60.6 ~ 4.9-15 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/06mm head3 ~ 3.990.8 ~ 2.49415 ~ 60
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head3 ~ 3.990.8 ~ 2.49415 ~ 60
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head4 ~ 4.991 ~ 3.49515 ~ 60
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head5 ~ 5.991 ~ 4.49615 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head6 ~ 6.991 ~ 5.49720 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head7 ~ 7.992 ~ 6.49820 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head8 ~ 8.992 ~ 7.49930 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/06mm head4 ~ 4.991 ~ 3.49515 ~ 60
1 Piece(s)

10 Days or more

10SKH51+0.01/06mm head5 ~ 5.991 ~ 4.49615 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/06mm head6 ~ 6.991 ~ 5.49720 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/06mm head7 ~ 7.992 ~ 6.49820 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/06mm head8 ~ 8.992 ~ 7.49930 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/06mm head40.8 ~ 2.5-15 ~ 60
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head40.8 ~ 2.5-15 ~ 60
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head51 ~ 3.5-15 ~ 60
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head61 ~ 4.5-15 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head71 ~ 5.5-20 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head82 ~ 6.5-20 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/04mm head92 ~ 7.5-30 ~ 100
1 Piece(s)

10 Days or more

10SKH51+0.01/06mm head51 ~ 3.5-15 ~ 60

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.