(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Release

Days to Ship
  • All
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Shape type
Material
Shaft diameter tolerance
L dimension tolerance
Tip gradient tolerance
Tip lapped or not
A/AAC (Tip diameter)(mm)
D/P (Shaft diameter)(mm)
Type of the first step Step1
Type of the second step Step2
Tip shape Shape

    Gas Release Taperless One-Step Core Pins - M2/H13 Steel, Head T=4 mm, Selectable Shaft Diameter

      Gas Release Taperless One-Step Core Pins - M2/H13 Steel, Head T=4 mm, Configurable Shaft Diameter

      Brand

      MISUMI

      MISUMI

      Product Series

      Gas Release Taperless One-Step Core Pins - M2/H13 Steel, Head T=4 mm, Selectable Shaft Diameter

      Gas Release Taperless One-Step Core Pins - M2/H13 Steel, Head T=4 mm, Configurable Shaft Diameter

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 8 Days or more 8 Days or more
      Shape typeOne-step gas releaseOne-step gas release
      MaterialSKH51 / SKD61SKH51 / SKD61
      Shaft diameter tolerance0/-0.0050/-0.005
      L dimension tolerance+0.01/0 / +0.02/0 / 0/-0.05+0.01/0 / +0.02/0 / 0/-0.05
      Tip gradient tolerance0/-0.005 / 0/-0.010/-0.005 / 0/-0.01
      Tip lapped or notNoNo
      A/AAC (Tip diameter)(mm)0.4 ~ 12.990.4 ~ 12.99
      D/P (Shaft diameter)(mm)1 ~ 130.8 ~ 12.995
      Type of the first step Step1B / C / D / EB / C / D / E
      Type of the second step Step2No second stepNo second step
      Tip shape ShapeS / C / G / T / R / BS / C / G / T / R / B

      Loading...

      1. 1

      Related Categories to Gas Release