(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Release Taperless One-Step Core Pins - M2/H13 Steel, Head T=4 mm, Configurable Shaft Diameter

Gas Release Taperless One-Step Core Pins - M2/H13 Steel, Head T=4 mm, Configurable Shaft Diameter

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step gas release
•Shaft Diameter Tolerance: 0/-0.005
•Type Of Step Step2: No second step

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-CPHBS-BB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.35/0.01]-A[0.5-0.99/0.01]-PC[0.92-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.35/0.01]-A[0.5-0.99/0.01]-PC[0.92-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPHBS-BB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.35/0.01]-A[0.5-0.99/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.35/0.01]-A[0.5-0.99/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPHBS-BB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-PC[0.92-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-PC[0.92-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPHBS-BB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB1-[16.5-100/0.01]-P[0.8-0.99/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPHBS-BB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.35/0.01]-A[0.5-1.49/0.01]-PC[1.42-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.35/0.01]-A[0.5-1.49/0.01]-PC[1.42-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPHBS-BB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.35/0.01]-A[0.5-1.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.35/0.01]-A[0.5-1.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPHBS-BB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-PC[1.42-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-PC[1.42-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPHBS-BB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB1.5-[16.5-100/0.01]-P[1-1.49/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPHBS-BB2-[16.5-100/0.01]-P[1.5-1.99/0.01]-F[14.5-99.35/0.01]-A[0.5-1.99/0.01]-PC[1.92-1.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB2-[16.5-100/0.01]-P[1.5-1.99/0.01]-F[14.5-99.35/0.01]-A[0.5-1.99/0.01]-PC[1.92-1.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPHBS-BB2-[16.5-100/0.01]-P[1.5-1.99/0.01]-F[14.5-99.35/0.01]-A[0.5-1.99/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB2-[16.5-100/0.01]-P[1.5-1.99/0.01]-F[14.5-99.35/0.01]-A[0.5-1.99/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPHBS-BB2.5-[16.5-100/0.01]-P[2-2.49/0.01]-F[14.5-99.35/0.01]-A[0.5-2.49/0.01]-PC[2.42-2.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB2.5-[16.5-100/0.01]-P[2-2.49/0.01]-F[14.5-99.35/0.01]-A[0.5-2.49/0.01]-PC[2.42-2.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPHBS-BB2.5-[16.5-100/0.01]-P[2-2.49/0.01]-F[14.5-99.35/0.01]-A[0.5-2.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB2.5-[16.5-100/0.01]-P[2-2.49/0.01]-F[14.5-99.35/0.01]-A[0.5-2.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPHBS-BB3-[16.5-100/0.01]-P[2.5-2.99/0.01]-F[14.5-99.25/0.01]-A[0.7-2.99/0.01]-PC[2.92-2.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB3-[16.5-100/0.01]-P[2.5-2.99/0.01]-F[14.5-99.25/0.01]-A[0.7-2.99/0.01]-PC[2.92-2.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPHBS-BB3-[16.5-100/0.01]-P[2.5-2.99/0.01]-F[14.5-99.25/0.01]-A[0.7-2.99/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHBS-BB3-[16.5-100/0.01]-P[2.5-2.99/0.01]-F[14.5-99.25/0.01]-A[0.7-2.99/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPHBS-BB3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.1/0.01]-A[1-3.49/0.01]-PC[3.42-3.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.1/0.01]-A[1-3.49/0.01]-PC[3.42-3.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPHBS-BB3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.1/0.01]-A[1-3.49/0.01]-PCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.1/0.01]-A[1-3.49/0.01]-PCX-N[0.5-15/0.1]-SVC
GV-CPHBS-BB3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-PC[3.42-3.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-PC[3.42-3.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPHBS-BB3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-PCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB3.5-[16.5-120/0.01]-P[3-3.49/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-PCX-N[0.5-15/0.1]-SVC
GV-CPHBS-BB4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.1/0.01]-A[1-3.99/0.01]-PC[3.92-3.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.1/0.01]-A[1-3.99/0.01]-PC[3.92-3.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHBS-BB4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.1/0.01]-A[1-3.99/0.01]-PCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.1/0.01]-A[1-3.99/0.01]-PCX-N[0.5-15/0.1]-SVC
GV-CPHBS-BB4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-PC[3.92-3.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-PC[3.92-3.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHBS-BB4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-PCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB4-[16.5-120/0.01]-P[3.5-3.99/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-PCX-N[0.5-15/0.1]-SVC
GV-CPHBS-BB4.5-[16.5-120/0.01]-P[4-4.49/0.01]-F[14.5-119.1/0.01]-A[1-4.49/0.01]-PC[4.42-4.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB4.5-[16.5-120/0.01]-P[4-4.49/0.01]-F[14.5-119.1/0.01]-A[1-4.49/0.01]-PC[4.42-4.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPHBS-BB4.5-[16.5-120/0.01]-P[4-4.49/0.01]-F[14.5-119.1/0.01]-A[1-4.49/0.01]-PCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB4.5-[16.5-120/0.01]-P[4-4.49/0.01]-F[14.5-119.1/0.01]-A[1-4.49/0.01]-PCX-N[0.5-15/0.1]-SVC
GV-CPHBS-BB5-[16.5-120/0.01]-P[4.5-4.99/0.01]-F[14.5-119.1/0.01]-A[1-4.99/0.01]-PC[4.92-4.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB5-[16.5-120/0.01]-P[4.5-4.99/0.01]-F[14.5-119.1/0.01]-A[1-4.99/0.01]-PC[4.92-4.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHBS-BB5-[16.5-120/0.01]-P[4.5-4.99/0.01]-F[14.5-119.1/0.01]-A[1-4.99/0.01]-PCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB5-[16.5-120/0.01]-P[4.5-4.99/0.01]-F[14.5-119.1/0.01]-A[1-4.99/0.01]-PCX-N[0.5-15/0.1]-SVC
GV-CPHBS-BB5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-118.85/0.01]-A[1.5-5.49/0.01]-PC[5.42-5.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-118.85/0.01]-A[1.5-5.49/0.01]-PC[5.42-5.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPHBS-BB5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-118.85/0.01]-A[1.5-5.49/0.01]-PCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-118.85/0.01]-A[1.5-5.49/0.01]-PCX-N[0.5-15/0.1]-SVC
GV-CPHBS-BB5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-118.85/0.01]-AAC[1-1.49/0.01]-PC[5.42-5.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-118.85/0.01]-AAC[1-1.49/0.01]-PC[5.42-5.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPHBS-BB5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-118.85/0.01]-AAC[1-1.49/0.01]-PCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHBS-BB5.5-[16.5-120/0.01]-P[5-5.49/0.01]-F[14.5-118.85/0.01]-AAC[1-1.49/0.01]-PCX-N[0.5-15/0.1]-SVC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial L dimension tolerance Tip gradient tolerance A/AAC (Tip diameter)
(mm)
D/P (Shaft diameter)
(mm)
Type of the first step Step1 Tip shape Shape No. (Nominal diameter)
(mm)
RE (R shape alteration・enlargement)
(mm)
C (Step type taper width)
(mm)
CVC (C dimension can be designated at 0.01mm increments)
(mm)
Extend the flat section SV to the bottom F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
N (Gas release section diameter)
(mm)
PC (Gas release section diameter)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
SV (Gas release facet cutting length)
(mm)
When PC=P, PCX is applied
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 0.990.8 ~ 0.99BB1----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 100.92 ~ 0.995---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 0.990.8 ~ 0.99BB1---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 100.92 ~ 0.995-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 0.990.8 ~ 0.99BB1----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----2 ~ 50PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 0.990.8 ~ 0.99BB1---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.490.8 ~ 0.99BB1----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 100.92 ~ 0.995---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.490.8 ~ 0.99BB1---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 100.92 ~ 0.995-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.490.8 ~ 0.99BB1----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----2 ~ 50PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.490.8 ~ 0.99BB1---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.491 ~ 1.49BB1.5----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 101.42 ~ 1.495---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.491 ~ 1.49BB1.5---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 101.42 ~ 1.495-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.491 ~ 1.49BB1.5----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----2 ~ 50PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.491 ~ 1.49BB1.5---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491 ~ 1.49BB1.5----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 101.42 ~ 1.495---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491 ~ 1.49BB1.5---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 101.42 ~ 1.495-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491 ~ 1.49BB1.5----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----2 ~ 50PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491 ~ 1.49BB1.5---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.991.5 ~ 1.99BB2----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 101.92 ~ 1.995---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.991.5 ~ 1.99BB2---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 101.92 ~ 1.995-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.991.5 ~ 1.99BB2----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----2 ~ 50PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.991.5 ~ 1.99BB2---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 2.492 ~ 2.49BB2.5----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 102.42 ~ 2.495---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 2.492 ~ 2.49BB2.5---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 102.42 ~ 2.495-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 2.492 ~ 2.49BB2.5----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----2 ~ 50PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 2.492 ~ 2.49BB2.5---SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 2.992.5 ~ 2.99BB3----14.5 ~ 99.25---16.5 ~ 1000.3 ~ 102.92 ~ 2.995---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 2.992.5 ~ 2.99BB3---SVC14.5 ~ 99.25---16.5 ~ 1000.3 ~ 102.92 ~ 2.995-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 2.992.5 ~ 2.99BB3----14.5 ~ 99.25---16.5 ~ 1000.3 ~ 10----2 ~ 50PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 2.992.5 ~ 2.99BB3---SVC14.5 ~ 99.25---16.5 ~ 1000.3 ~ 10-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.493 ~ 3.49BB3.5----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 153.42 ~ 3.495---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.493 ~ 3.49BB3.5---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 153.42 ~ 3.495-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.493 ~ 3.49BB3.5----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----2 ~ 60PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.493 ~ 3.49BB3.5---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993 ~ 3.49BB3.5----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 153.42 ~ 3.495---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993 ~ 3.49BB3.5---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 153.42 ~ 3.495-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993 ~ 3.49BB3.5----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----2 ~ 60PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993 ~ 3.49BB3.5---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.993.5 ~ 3.99BB4----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 153.92 ~ 3.995---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.993.5 ~ 3.99BB4---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 153.92 ~ 3.995-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.993.5 ~ 3.99BB4----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----2 ~ 60PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.993.5 ~ 3.99BB4---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993.5 ~ 3.99BB4----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 153.92 ~ 3.995---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993.5 ~ 3.99BB4---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 153.92 ~ 3.995-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993.5 ~ 3.99BB4----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----2 ~ 60PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993.5 ~ 3.99BB4---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.494 ~ 4.49BB4.5----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 154.42 ~ 4.495---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.494 ~ 4.49BB4.5---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 154.42 ~ 4.495-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.494 ~ 4.49BB4.5----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----2 ~ 60PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.494 ~ 4.49BB4.5---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.994.5 ~ 4.99BB5----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 154.92 ~ 4.995---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.994.5 ~ 4.99BB5---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 154.92 ~ 4.995-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.994.5 ~ 4.99BB5----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----2 ~ 60PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.994.5 ~ 4.99BB5---SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 5.495 ~ 5.49BB5.5----14.5 ~ 118.85---16.5 ~ 1200.5 ~ 155.42 ~ 5.495---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 5.495 ~ 5.49BB5.5---SVC14.5 ~ 118.85---16.5 ~ 1200.5 ~ 155.42 ~ 5.495-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 5.495 ~ 5.49BB5.5----14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15----2 ~ 60PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 5.495 ~ 5.49BB5.5---SVC14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15-----PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 1.495 ~ 5.49BB5.5----14.5 ~ 118.85---16.5 ~ 1200.5 ~ 155.42 ~ 5.495---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 1.495 ~ 5.49BB5.5---SVC14.5 ~ 118.85---16.5 ~ 1200.5 ~ 155.42 ~ 5.495-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 1.495 ~ 5.49BB5.5----14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15----2 ~ 60PCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 1.495 ~ 5.49BB5.5---SVC14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15-----PCX

Loading...

 

Basic Information

Shape type One-step gas release Shaft diameter tolerance 0/-0.005 Tip lapped or not No
Type of the second step Step2 No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.