(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Shape Type: Two-step•Shaft Diameter Tolerance: 0/-0.005•L Dimension Tolerance: +0.01/0•Tip Gradient Tolerance: ±0.005•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: Two-step•Shaft Diameter Tolerance: 0/-0.005•L Dimension Tolerance: +0.02/0•Tip Gradient Tolerance: ±0.01•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: Two-step•Shaft Diameter Tolerance: -0.01/-0.02•L Dimension Tolerance: +0.02/0•Tip Gradient Tolerance: ±0.015•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: Two-step•Shaft Diameter Tolerance: -0.01/-0.02•L Dimension Tolerance: +0.02/0•Tip Gradient Tolerance: ±0.015•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: Two-step•Shaft Diameter Tolerance: 0/-0.005•L Dimension Tolerance: +0.01/0•Tip Gradient Tolerance: ±0.005•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: Two-step•Shaft Diameter Tolerance: 0/-0.005•L Dimension Tolerance: +0.02/0•Tip Gradient Tolerance: ±0.01•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
Loading...
[1-99.5/0.01mm Unit(s)][1-19.995/0.005mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy