(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Two-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) /Shaft Diameter Tolerance -0.01_-0.02/Tip A·V・E Tolerance ±0.015 Type-

Two-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) /Shaft Diameter Tolerance -0.01_-0.02/Tip A·V・E Tolerance ±0.015 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: Two-step
•Shaft Diameter Tolerance: -0.01/-0.02
•L Dimension Tolerance: +0.02/0
•Tip Gradient Tolerance: ±0.015
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CAABA1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-Y[10.5-95/0.01]-V[0.51-1.48/0.01]-E[0.5-1.48/0.01]
CAABA2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-Y[10-95/0.01]-V[0.7-1.98/0.01]-E[0.7-1.97/0.01]
CAABA2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-Y[10-95/0.01]-V[0.7-2.48/0.01]-E[0.7-2.47/0.01]
CAABB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.8/0.01]-Y[10.5-95/0.01]-V[0.51-1.48/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAABB2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-98/0.01]-Y[10-95/0.01]-V[0.71-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]
CAABB2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-98/0.01]-Y[10-95/0.01]-V[0.71-2.48/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]
CAABC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-Y[10.5-95/0.01]-V[0.51-1.48/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAABC2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-Y[10-95/0.01]-V[0.71-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]
CAABC2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-Y[10-95/0.01]-V[0.7-2.47/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]
CAABD1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.9/0.01]-Y[10.5-95/0.01]-V[0.51-1.48/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]-G[0.1-0.5/0.1]
CAABD2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-Y[10-95/0.01]-V[0.71-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]-G[0.1-0.5/0.1]
CAABD2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-Y[10-95/0.01]-V[0.71-2.48/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]-G[0.1-0.5/0.1]
CAABE1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.7/0.01]-Y[10.5-95/0.01]-V[0.51-1.48/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]-Q[0.2-0.4/0.1]
CAABE2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-Y[10-95/0.01]-V[0.71-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]-Q[0.2-0.6/0.1]
CAABE2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-Y[10-95/0.01]-V[0.71-2.48/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]-Q[0.2-0.8/0.1]
CADBA1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-Y[10.5-95/0.01]-V[0.51-1.48/0.01]-E[0.5-1.48/0.01]
CADBA2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[0.7-1.98/0.01]-E[0.7-1.97/0.01]
CADBA2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[0.7-2.48/0.01]-E[0.7-2.47/0.01]
CADBA3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[1-2.98/0.01]-E[1-2.97/0.01]
CADBA3.5-[12-100/0.01]-P[3-3.49/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[1-3.48/0.01]-E[1-3.47/0.01]
CADBA4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1-3.98/0.01]-E[1-3.97/0.01]
CADBA4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1.5-4.48/0.01]-E[1.5-4.47/0.01]
CADBA5-[12-150/0.01]-P[4.5-4.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1.5-4.98/0.01]-E[1.5-4.97/0.01]
CADBA5.5-[12-150/0.01]-P[5-5.49/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1.5-5.48/0.01]-E[1.5-5.47/0.01]
CADBA6-[12-150/0.01]-P[5.5-5.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-5.98/0.01]-E[2-5.97/0.01]
CADBA6.5-[12-150/0.01]-P[6-6.49/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-6.48/0.01]-E[2-6.47/0.01]
CADBA7-[12-150/0.01]-P[6.5-6.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-6.98/0.01]-E[2-6.97/0.01]
CADBA8-[12-150/0.01]-P[7-7.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-7.98/0.01]-E[2-7.97/0.01]
CADBA10-[12-150/0.01]-P[8-9.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-9.98/0.01]-E[2-9.97/0.01]
CADBA13-[12-150/0.01]-P[10-12.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2.5-12.98/0.01]-E[2.5-12.97/0.01]
CADBA16-[12-150/0.01]-P[13-15.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2.5-15.98/0.01]-E[2.5-15.97/0.01]
CADBA20-[30-150/0.01]-P[16-19.99/0.01]-F[28-119.7/0.01]-Y[28-95/0.01]-V[5-15.98/0.01]-E[5-15.97/0.01]
CADBB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.8/0.01]-Y[10.5-95/0.01]-V[0.51-1.48/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CADBB2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[0.7-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]
CADBB2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[0.7-2.48/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]
CADBB3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[1-2.98/0.01]-J[1-2.97/0.01]-E[1-2.97/0.01]
CADBB3.5-[12-100/0.01]-P[3-3.49/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[1-3.48/0.01]-J[1-3.47/0.01]-E[1-3.47/0.01]
CADBB4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1-3.98/0.01]-J[1-3.97/0.01]-E[1-3.97/0.01]
CADBB4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1.5-4.48/0.01]-J[1.5-4.47/0.01]-E[1.5-4.47/0.01]
CADBB5-[12-150/0.01]-P[4.5-4.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1.5-4.98/0.01]-J[1.5-4.97/0.01]-E[1.5-4.97/0.01]
CADBB5.5-[12-150/0.01]-P[5-5.49/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1.5-5.48/0.01]-J[1.5-5.47/0.01]-E[1.5-5.47/0.01]
CADBB6-[12-150/0.01]-P[5.5-5.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-5.98/0.01]-J[2-5.97/0.01]-E[2-5.97/0.01]
CADBB6.5-[12-150/0.01]-P[6-6.49/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-6.48/0.01]-J[2-6.47/0.01]-E[2-6.47/0.01]
CADBB7-[12-150/0.01]-P[6.5-6.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-6.98/0.01]-J[2-6.97/0.01]-E[2-6.97/0.01]
CADBB8-[12-150/0.01]-P[7-7.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-7.98/0.01]-J[2-7.97/0.01]-E[2-7.97/0.01]
CADBB10-[12-150/0.01]-P[8-9.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-9.98/0.01]-J[2-9.97/0.01]-E[2-9.97/0.01]
CADBB13-[12-150/0.01]-P[10-12.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2.5-12.98/0.01]-J[2.5-12.97/0.01]-E[2.5-12.97/0.01]
CADBB16-[12-150/0.01]-P[13-15.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2.5-15.98/0.01]-J[2.5-15.97/0.01]-E[2.5-15.97/0.01]
CADBB20-[30-150/0.01]-P[16-19.99/0.01]-F[28-119.7/0.01]-Y[28-95/0.01]-V[5-19.98/0.01]-J[5-19.97/0.01]-E[5-19.97/0.01]
CADBC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-Y[10.5-95/0.01]-V[0.51-1.48/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CADBC2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[0.7-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]
CADBC2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[0.7-2.48/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]
CADBC3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[1-2.98/0.01]-J[1-2.97/0.01]-E[1-2.97/0.01]
CADBC3.5-[12-100/0.01]-P[3-3.49/0.01]-F[10-99.7/0.01]-Y[10-95/0.01]-V[1-3.48/0.01]-J[1-3.47/0.01]-E[1-3.47/0.01]
CADBC4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1-3.98/0.01]-J[1-3.97/0.01]-E[1-3.97/0.01]
CADBC4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1.5-4.48/0.01]-J[1.5-4.47/0.01]-E[1.5-4.47/0.01]
CADBC5-[12-150/0.01]-P[4.5-4.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1.5-4.98/0.01]-J[1.5-4.97/0.01]-E[1.5-4.97/0.01]
CADBC5.5-[12-150/0.01]-P[5-5.49/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[1.5-5.48/0.01]-J[1.5-5.47/0.01]-E[1.5-5.47/0.01]
CADBC6-[12-150/0.01]-P[5.5-5.99/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-5.98/0.01]-J[2-5.97/0.01]-E[2-5.97/0.01]
CADBC6.5-[12-150/0.01]-P[6-6.49/0.01]-F[10-119.7/0.01]-Y[10-95/0.01]-V[2-6.48/0.01]-J[2-6.47/0.01]-E[2-6.47/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Step (Step shape of the second step) No. (Nominal diameter)
(mm)
A A (Type of the first step diameter)
(mm)
C (First step shape taper width)
(mm)
E E (Tip diameter)
(mm)
F F (Bearing bore length)
(mm)
G G (C chamfering width of the second step shape)
(mm)
J J (Type of the second step)
(mm)
L (L dimension)
(mm)
P Q Q (Second step shape R chamfering)
(mm)
R R (First step type R)
(mm)
V V (Type of the second step)
(mm)
Y Y
(mm)
1 Piece(s)

8 Days or more

10MAS1C1 ~ 1.49CAA1.5----0.5 ~ 1.48-10 ~ 99----12 ~ 100------0.51 ~ 1.48-10.5 ~ 99.5
1 Piece(s)

8 Days or more

10MAS1C1.5 ~ 1.99CAA2----0.7 ~ 1.97-10 ~ 99----12 ~ 100------0.7 ~ 1.98-10 ~ 99
1 Piece(s)

8 Days or more

10MAS1C2 ~ 2.49CAA2.5----0.7 ~ 2.47-10 ~ 99----12 ~ 100------0.7 ~ 2.48-10 ~ 99
1 Piece(s)

8 Days or more

10MAS1C1 ~ 1.49CAB1.5----0.5 ~ 1.48-10 ~ 98.8---0.5 ~ 1.4812 ~ 100------0.51 ~ 1.48-10.5 ~ 99.3
1 Piece(s)

8 Days or more

10MAS1C1.5 ~ 1.99CAB2----0.7 ~ 1.97-10 ~ 98---0.7 ~ 1.9712 ~ 100------0.71 ~ 1.98-10 ~ 98
1 Piece(s)

8 Days or more

10MAS1C2 ~ 2.49CAB2.5----0.7 ~ 2.47-10 ~ 98---0.7 ~ 2.4712 ~ 100------0.71 ~ 2.48-10 ~ 98
1 Piece(s)

8 Days or more

10MAS1C1 ~ 1.49CAC1.5----0.5 ~ 1.48-10 ~ 99---0.5 ~ 1.4812 ~ 100------0.51 ~ 1.48-10.5 ~ 99.5
1 Piece(s)

8 Days or more

10MAS1C1.5 ~ 1.99CAC2----0.7 ~ 1.97-10 ~ 99.5---0.7 ~ 1.9712 ~ 100------0.71 ~ 1.98-10 ~ 99.5
1 Piece(s)

8 Days or more

10MAS1C2 ~ 2.49CAC2.5----0.7 ~ 2.47-10 ~ 99.5---0.7 ~ 2.4712 ~ 100------0.7 ~ 2.47-10 ~ 99.5
1 Piece(s)

8 Days or more

10MAS1C1 ~ 1.49CAD1.5----0.5 ~ 1.48-10 ~ 98.9-0.1 ~ 0.5-0.5 ~ 1.4812 ~ 100------0.51 ~ 1.48-10.5 ~ 99.4
1 Piece(s)

8 Days or more

10MAS1C1.5 ~ 1.99CAD2----0.7 ~ 1.97-10 ~ 99.5-0.1 ~ 0.5-0.7 ~ 1.9712 ~ 100------0.71 ~ 1.98-10 ~ 99.5
1 Piece(s)

8 Days or more

10MAS1C2 ~ 2.49CAD2.5----0.7 ~ 2.47-10 ~ 99.5-0.1 ~ 0.5-0.7 ~ 2.4712 ~ 100------0.71 ~ 2.48-10 ~ 99.5
1 Piece(s)

8 Days or more

10MAS1C1 ~ 1.49CAE1.5----0.5 ~ 1.48-10 ~ 98.7---0.5 ~ 1.4812 ~ 100--0.2 ~ 0.4---0.51 ~ 1.48-10.5 ~ 99.2
1 Piece(s)

8 Days or more

10MAS1C1.5 ~ 1.99CAE2----0.7 ~ 1.97-10 ~ 99.5---0.7 ~ 1.9712 ~ 100--0.2 ~ 0.6---0.71 ~ 1.98-10 ~ 99.5
1 Piece(s)

8 Days or more

10MAS1C2 ~ 2.49CAE2.5----0.7 ~ 2.47-10 ~ 99.5---0.7 ~ 2.4712 ~ 100--0.2 ~ 0.8---0.71 ~ 2.48-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD611 ~ 1.49CAA1.5----0.5 ~ 1.48-10 ~ 99----12 ~ 100------0.51 ~ 1.48-10.5 ~ 99.5
1 Piece(s)

8 Days or more

10SKD611.5 ~ 1.99CAA2----0.7 ~ 1.97-10 ~ 99.7----12 ~ 100------0.7 ~ 1.98-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD612 ~ 2.49CAA2.5----0.7 ~ 2.47-10 ~ 99.7----12 ~ 100------0.7 ~ 2.48-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD612.5 ~ 2.99CAA3----1 ~ 2.97-10 ~ 99.7----12 ~ 100------1 ~ 2.98-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD613 ~ 3.49CAA3.5----1 ~ 3.47-10 ~ 99.7----12 ~ 100------1 ~ 3.48-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD613.5 ~ 3.99CAA4----1 ~ 3.97-10 ~ 119.7----12 ~ 120------1 ~ 3.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD614 ~ 4.49CAA4.5----1.5 ~ 4.47-10 ~ 119.7----12 ~ 120------1.5 ~ 4.48-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD614.5 ~ 4.99CAA5----1.5 ~ 4.97-10 ~ 119.7----12 ~ 150------1.5 ~ 4.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD615 ~ 5.49CAA5.5----1.5 ~ 5.47-10 ~ 119.7----12 ~ 150------1.5 ~ 5.48-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD615.5 ~ 5.99CAA6----2 ~ 5.97-10 ~ 119.7----12 ~ 150------2 ~ 5.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD616 ~ 6.49CAA6.5----2 ~ 6.47-10 ~ 119.7----12 ~ 150------2 ~ 6.48-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD616.5 ~ 6.99CAA7----2 ~ 6.97-10 ~ 119.7----12 ~ 150------2 ~ 6.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD617 ~ 7.99CAA8----2 ~ 7.97-10 ~ 119.7----12 ~ 150------2 ~ 7.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD618 ~ 9.99CAA10----2 ~ 9.97-10 ~ 119.7----12 ~ 150------2 ~ 9.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD6110 ~ 12.99CAA13----2.5 ~ 12.97-10 ~ 119.7----12 ~ 150------2.5 ~ 12.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD6113 ~ 15.99CAA16----2.5 ~ 15.97-10 ~ 119.7----12 ~ 150------2.5 ~ 15.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD6116 ~ 19.99CAA20----5 ~ 15.97-28 ~ 119.7----30 ~ 150------5 ~ 15.98-28 ~ 119.5
1 Piece(s)

8 Days or more

10SKD611 ~ 1.49CAB1.5----0.5 ~ 1.48-10 ~ 98.8---0.5 ~ 1.4812 ~ 100------0.51 ~ 1.48-10.5 ~ 99.3
1 Piece(s)

8 Days or more

10SKD611.5 ~ 1.99CAB2----0.7 ~ 1.97-10 ~ 99.7---0.7 ~ 1.9712 ~ 100------0.7 ~ 1.98-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD612 ~ 2.49CAB2.5----0.7 ~ 2.47-10 ~ 99.7---0.7 ~ 2.4712 ~ 100------0.7 ~ 2.48-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD612.5 ~ 2.99CAB3----1 ~ 2.97-10 ~ 99.7---1 ~ 2.9712 ~ 100------1 ~ 2.98-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD613 ~ 3.49CAB3.5----1 ~ 3.47-10 ~ 99.7---1 ~ 3.4712 ~ 100------1 ~ 3.48-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD613.5 ~ 3.99CAB4----1 ~ 3.97-10 ~ 119.7---1 ~ 3.9712 ~ 120------1 ~ 3.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD614 ~ 4.49CAB4.5----1.5 ~ 4.47-10 ~ 119.7---1.5 ~ 4.4712 ~ 120------1.5 ~ 4.48-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD614.5 ~ 4.99CAB5----1.5 ~ 4.97-10 ~ 119.7---1.5 ~ 4.9712 ~ 150------1.5 ~ 4.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD615 ~ 5.49CAB5.5----1.5 ~ 5.47-10 ~ 119.7---1.5 ~ 5.4712 ~ 150------1.5 ~ 5.48-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD615.5 ~ 5.99CAB6----2 ~ 5.97-10 ~ 119.7---2 ~ 5.9712 ~ 150------2 ~ 5.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD616 ~ 6.49CAB6.5----2 ~ 6.47-10 ~ 119.7---2 ~ 6.4712 ~ 150------2 ~ 6.48-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD616.5 ~ 6.99CAB7----2 ~ 6.97-10 ~ 119.7---2 ~ 6.9712 ~ 150------2 ~ 6.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD617 ~ 7.99CAB8----2 ~ 7.97-10 ~ 119.7---2 ~ 7.9712 ~ 150------2 ~ 7.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD618 ~ 9.99CAB10----2 ~ 9.97-10 ~ 119.7---2 ~ 9.9712 ~ 150------2 ~ 9.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD6110 ~ 12.99CAB13----2.5 ~ 12.97-10 ~ 119.7---2.5 ~ 12.9712 ~ 150------2.5 ~ 12.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD6113 ~ 15.99CAB16----2.5 ~ 15.97-10 ~ 119.7---2.5 ~ 15.9712 ~ 150------2.5 ~ 15.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD6116 ~ 19.99CAB20----5 ~ 19.97-28 ~ 119.7---5 ~ 19.9730 ~ 150------5 ~ 19.98-28 ~ 119.5
1 Piece(s)

8 Days or more

10SKD611 ~ 1.49CAC1.5----0.5 ~ 1.48-10 ~ 99---0.5 ~ 1.4812 ~ 100------0.51 ~ 1.48-10.5 ~ 99.5
1 Piece(s)

8 Days or more

10SKD611.5 ~ 1.99CAC2----0.7 ~ 1.97-10 ~ 99.7---0.7 ~ 1.9712 ~ 100------0.7 ~ 1.98-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD612 ~ 2.49CAC2.5----0.7 ~ 2.47-10 ~ 99.7---0.7 ~ 2.4712 ~ 100------0.7 ~ 2.48-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD612.5 ~ 2.99CAC3----1 ~ 2.97-10 ~ 99.7---1 ~ 2.9712 ~ 100------1 ~ 2.98-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD613 ~ 3.49CAC3.5----1 ~ 3.47-10 ~ 99.7---1 ~ 3.4712 ~ 100------1 ~ 3.48-10 ~ 99.5
1 Piece(s)

8 Days or more

10SKD613.5 ~ 3.99CAC4----1 ~ 3.97-10 ~ 119.7---1 ~ 3.9712 ~ 120------1 ~ 3.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD614 ~ 4.49CAC4.5----1.5 ~ 4.47-10 ~ 119.7---1.5 ~ 4.4712 ~ 120------1.5 ~ 4.48-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD614.5 ~ 4.99CAC5----1.5 ~ 4.97-10 ~ 119.7---1.5 ~ 4.9712 ~ 150------1.5 ~ 4.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD615 ~ 5.49CAC5.5----1.5 ~ 5.47-10 ~ 119.7---1.5 ~ 5.4712 ~ 150------1.5 ~ 5.48-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD615.5 ~ 5.99CAC6----2 ~ 5.97-10 ~ 119.7---2 ~ 5.9712 ~ 150------2 ~ 5.98-10 ~ 119.5
1 Piece(s)

8 Days or more

10SKD616 ~ 6.49CAC6.5----2 ~ 6.47-10 ~ 119.7---2 ~ 6.4712 ~ 150------2 ~ 6.48-10 ~ 119.5

Loading...

 

Basic Information

Shape type Two-step Shaft diameter tolerance -0.01/-0.02 L dimension tolerance +0.02/0
Tip gradient tolerance ±0.015 Surface treatment No Head thickness 4mm(T4)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.