(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
One-Step Core Pins - Tip Lapped, Configurable Shaft Diameter
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Surface Treatment: Tip lapped
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.003
•Tip Gradient Tolerance: ±0.005
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.003
•Tip Gradient Tolerance: ±0.005
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: ±0.005
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: ±0.005
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: ±0.005
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
One-Step Core Pins - Tip Lapped, Selectable Shaft Diameter
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Surface Treatment: Tip lapped
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
One-Step Core Pins -Shaft Diameter (D) Selection Type-
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Head Thickness: 4mm(T4)
Days to Ship: | 9 Days or more |
---|
One-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type-
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Head Thickness: 4mm(T4)
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Material: SKD61
•Shaft Diameter Tolerance: -0.01/-0.02
•Tip Gradient Tolerance: ±0.015
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
Coated One-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) /TiCN Coating Type-
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Material: SKD61
•Shaft Diameter Tolerance: -0.01/-0.02
•Tip Gradient Tolerance: ±0.02
Days to Ship: | 12 Days or more |
---|
Free Designation One-Step Core Pins -No Coating Type_TiCN Coating Type-
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step
•Step Shape Of: No second step
•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.003
•Tip Gradient Tolerance: ±0.005
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape type |
Material |
Shaft diameter tolerance |
L dimension tolerance |
Tip gradient tolerance |
Surface treatment |
Head thickness |
D/P (Shaft diameter)(mm) |
Step (Step shape of the first step) |
Step (Step shape of the second step) |
Shape (Tip shape) |
| ||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | One-Step Core Pins - Tip Lapped, Configurable Shaft Diameter | One-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type- | Coated One-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) /TiCN Coating Type- | Free Designation One-Step Core Pins -No Coating Type_TiCN Coating Type- | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 10 Days or more |
Shape type | One-step | One-step | One-step | One-step | One-step | One-step | One-step | One-step | One-step | One-step | One-step | One-step | One-step | One-step |
Material | SKH51 / SKD61 | SKH51 | SKH51 | SKH51 / SKD61 | SKH51 / SKD61 | SKH51 / SKD61 | SKH51 / SKD61 | SKH51 / SKD61 / NAK80 / DH2F / SUS440C / MAS1C / STAVAX ESR / PROVA400 | SKH51 / SKD61 / NAK80 / DH2F / SUS440C / MAS1C / STAVAX ESR / PROVA400 | SKD61 | SKH51 / SKD61 | SKD61 | SKH51 / SKD61 | SKH51 |
Shaft diameter tolerance | 0/-0.005 / -0.01/-0.02 | 0/-0.003 | 0/-0.003 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | 0/-0.003 |
L dimension tolerance | +0.02/0 / 0/-0.1 | +0.01/0 / 0/-0.05 | +0.01/0 / 0/-0.05 | +0.01/0 / 0/-0.1 | +0.01/0 / 0/-0.1 | +0.01/0 / 0/-0.1 | +0.02/0 / 0/-0.1 | +0.02/0 / 0/-0.1 | +0.02/0 / 0/-0.1 | +0.02/0 / 0/-0.1 | +0.02/0 / 0/-0.1 | +0.02/0 / 0/-0.1 | +0.02/0 / 0/-0.1 | +0.01/0 / 0/-0.05 |
Tip gradient tolerance | ±0.01 / ±0.015 | ±0.005 | ±0.005 | ±0.005 | ±0.005 | ±0.005 | ±0.01 / ±0.015 | ±0.01 / ±0.015 | ±0.01 / ±0.015 | ±0.015 | ±0.01 / ±0.015 | ±0.02 | ±0.01 / ±0.015 / ±0.02 | ±0.005 |
Surface treatment | Tip lapped | No | No | No | No | No | Tip lapped | No | No | No | No | TiCN coating | No / TiCN coating | No |
Head thickness | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) | - | 4mm(T4) |
D/P (Shaft diameter)(mm) | 1 ~ 119.5 | 1 ~ 13 | 0.8 ~ 6 | 1 ~ 20 | 0.8 ~ 19.99 | 0.8 ~ 6 | 1.5 ~ 6 | 1 ~ 20 | 0.8 ~ 119.5 | 3.5 ~ 10 | 0.8 ~ 6 | 3 ~ 19.99 | 1 ~ 20 | 0.8 ~ 12.999 |
Step (Step shape of the first step) | 1A / 1B / 1C / 1D / 1E | 1A / 1B / 1C / 1D / 1E | 1A / 1B / 1C / 1D | 1A / 1B / 1C / 1D / 1E | 1A / 1B / 1C / 1D / 1E | 1A / 1B / 1C / 1D | 1A / 1B / 1C / 1D / 1E | 1A / 1B / 1C / 1D / 1E | 1A / 1B / 1C / 1D / 1E | 1A / 1B / 1C / 1D / 1E | 1A / 1B / 1C / 1D | 1A / 1B / 1C / 1D / 1E | 1A / 1B / 1C / 1D / 1E | 1A / 1B / 1C / 1D / 1E |
Step (Step shape of the second step) | No second step | No second step | No second step | No second step | No second step | No second step | No second step | No second step | No second step | No second step | No second step | No second step | No second step | No second step |
Shape (Tip shape) | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B |
Loading...
[0.8-119.5/0.01mm Unit(s)][0.8-12.999/0.001mm Unit(s)][0.8-6.49/0.005mm Unit(s)][6.5-6.99/0.005mm Unit(s)][7-7.99/0.005mm Unit(s)][8-9.99/0.005mm Unit(s)][10-12.99/0.005mm Unit(s)][13-15.99/0.005mm Unit(s)][16-19.99/0.005mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy