(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision One-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.005/Tip A・V Tolerance ±0.005 Type-

Precision One-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.005/Tip A・V Tolerance ±0.005 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step
•Step Shape Of: No second step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: ±0.005
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPV-1A1-[7-100/0.01]-F[12-96/0.01]-V[0.5-0.99/0.01]
CPV-1A1-[7-100/0.01]-F[12-96/0.01]-VC[0.4-0.49/0.01]
CPV-1A1-[7-100/0.01]-FC[5-11.99/0.01]-V[0.5-0.99/0.01]
CPV-1A1-[7-100/0.01]-FC[5-11.99/0.01]-VC[0.4-0.49/0.01]
CPV-1A1.5-[7-100/0.01]-F[12-96/0.01]-V[0.5-1.49/0.01]
CPV-1A1.5-[7-100/0.01]-F[12-96/0.01]-VC[0.4-0.49/0.01]
CPV-1A1.5-[7-100/0.01]-FC[5-11.99/0.01]-V[0.5-1.49/0.01]
CPV-1A1.5-[7-100/0.01]-FC[5-11.99/0.01]-VC[0.4-0.49/0.01]
CPV-1A2-[7-100/0.01]-F[12-96/0.01]-V[0.5-1.99/0.01]
CPV-1A2-[7-100/0.01]-F[12-96/0.01]-VC[0.5-0.69/0.01]
CPV-1A2-[7-100/0.01]-FC[5-11.99/0.01]-V[0.5-1.99/0.01]
CPV-1A2-[7-100/0.01]-FC[5-11.99/0.01]-VC[0.5-0.69/0.01]
CPV-1A2.5-[7-100/0.01]-F[12-96/0.01]-V[0.5-2.49/0.01]
CPV-1A2.5-[7-100/0.01]-F[12-96/0.01]-VC[0.5-0.69/0.01]
CPV-1A2.5-[7-100/0.01]-FC[5-11.99/0.01]-V[0.5-2.49/0.01]
CPV-1A2.5-[7-100/0.01]-FC[5-11.99/0.01]-VC[0.5-0.69/0.01]
CPV-1A3-[7-100/0.01]-F[12-96/0.01]-V[0.7-2.99/0.01]
CPV-1A3-[7-100/0.01]-F[12-96/0.01]-VC[0.7-0.99/0.01]
CPV-1A3-[7-100/0.01]-FC[5-11.99/0.01]-V[0.7-2.99/0.01]
CPV-1A3-[7-100/0.01]-FC[5-11.99/0.01]-VC[0.7-0.99/0.01]
CPV-1A3.5-[7-120/0.01]-F[12-116/0.01]-V[1-3.49/0.01]
CPV-1A3.5-[7-120/0.01]-F[12-116/0.01]-VC[0.7-0.99/0.01]
CPV-1A3.5-[7-120/0.01]-FC[5-11.99/0.01]-V[1-3.49/0.01]
CPV-1A3.5-[7-120/0.01]-FC[5-11.99/0.01]-VC[0.7-0.99/0.01]
CPV-1A4-[7-120/0.01]-F[12-116/0.01]-V[1-3.99/0.01]
CPV-1A4-[7-120/0.01]-F[12-116/0.01]-VC[0.7-0.99/0.01]
CPV-1A4-[7-120/0.01]-FC[5-11.99/0.01]-V[1-3.99/0.01]
CPV-1A4-[7-120/0.01]-FC[5-11.99/0.01]-VC[0.7-0.99/0.01]
CPV-1A4.5-[7-120/0.01]-F[12-116/0.01]-V[1-4.49/0.01]
CPV-1A4.5-[7-120/0.01]-F[12-116/0.01]-VC[1-1.49/0.01]
CPV-1A4.5-[7-120/0.01]-FC[5-11.99/0.01]-V[1-4.49/0.01]
CPV-1A4.5-[7-120/0.01]-FC[5-11.99/0.01]-VC[1-1.49/0.01]
CPV-1A5-[7-150/0.01]-F[12-149/0.01]-V[1-4.99/0.01]
CPV-1A5-[7-150/0.01]-F[12-149/0.01]-VC[1-1.49/0.01]
CPV-1A5-[7-150/0.01]-FC[5-11.99/0.01]-V[1-4.99/0.01]
CPV-1A5-[7-150/0.01]-FC[5-11.99/0.01]-VC[1-1.49/0.01]
CPV-1A5.5-[7-150/0.01]-F[12-149/0.01]-V[1.5-5.49/0.01]
CPV-1A5.5-[7-150/0.01]-F[12-149/0.01]-VC[1-1.49/0.01]
CPV-1A5.5-[7-150/0.01]-FC[5-11.99/0.01]-V[1.5-5.49/0.01]
CPV-1A5.5-[7-150/0.01]-FC[5-11.99/0.01]-VC[1-1.49/0.01]
CPV-1A6-[7-150/0.01]-F[12-149/0.01]-V[2-5.99/0.01]
CPV-1A6-[7-150/0.01]-F[12-149/0.01]-VC[1.5-1.99/0.01]
CPV-1A6-[7-150/0.01]-FC[5-11.99/0.01]-V[2-5.99/0.01]
CPV-1A6-[7-150/0.01]-FC[5-11.99/0.01]-VC[1.5-1.99/0.01]
CPV-1A6.5-[7-150/0.01]-F[12-149/0.01]-V[2-6.49/0.01]
CPV-1A6.5-[7-150/0.01]-F[12-149/0.01]-VC[1.5-1.99/0.01]
CPV-1A6.5-[7-150/0.01]-FC[5-11.99/0.01]-V[2-6.49/0.01]
CPV-1A6.5-[7-150/0.01]-FC[5-11.99/0.01]-VC[1.5-1.99/0.01]
CPV-1A7-[7-150/0.01]-F[12-149/0.01]-V[2-6.99/0.01]
CPV-1A7-[7-150/0.01]-F[12-149/0.01]-VC[1.5-1.99/0.01]
CPV-1A7-[7-150/0.01]-FC[5-11.99/0.01]-V[2-6.99/0.01]
CPV-1A7-[7-150/0.01]-FC[5-11.99/0.01]-VC[1.5-1.99/0.01]
CPV-1A8-[7-150/0.01]-F[12-149/0.01]-V[2-7.99/0.01]
CPV-1A8-[7-150/0.01]-F[12-149/0.01]-VC[1.5-1.99/0.01]
CPV-1A8-[7-150/0.01]-FC[5-11.99/0.01]-V[2-7.99/0.01]
CPV-1A8-[7-150/0.01]-FC[5-11.99/0.01]-VC[1.5-1.99/0.01]
CPV-1A10-[7-150/0.01]-F[12-149/0.01]-V[2-9.99/0.01]
CPV-1A10-[7-150/0.01]-F[12-149/0.01]-VC[1.5-1.99/0.01]
CPV-1A10-[7-150/0.01]-FC[5-11.99/0.01]-V[2-9.99/0.01]
CPV-1A10-[7-150/0.01]-FC[5-11.99/0.01]-VC[1.5-1.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial L dimension tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing---12 ~ 96---7 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing---12 ~ 96---7 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing----5 ~ 11.99--7 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/011ANo processing----5 ~ 11.99--7 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing---12 ~ 96---7 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing---12 ~ 96---7 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing----5 ~ 11.99--7 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.51ANo processing----5 ~ 11.99--7 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing---12 ~ 96---7 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing---12 ~ 96---7 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing----5 ~ 11.99--7 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/021ANo processing----5 ~ 11.99--7 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing---12 ~ 96---7 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing---12 ~ 96---7 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing----5 ~ 11.99--7 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.51ANo processing----5 ~ 11.99--7 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

10SKH51+0.01/031ANo processing---12 ~ 96---7 ~ 100---0.7 ~ 2.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/031ANo processing---12 ~ 96---7 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10SKH51+0.01/031ANo processing----5 ~ 11.99--7 ~ 100---0.7 ~ 2.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/031ANo processing----5 ~ 11.99--7 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10SKH51+0.01/03.51ANo processing---12 ~ 116---7 ~ 120---1 ~ 3.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/03.51ANo processing---12 ~ 116---7 ~ 120----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10SKH51+0.01/03.51ANo processing----5 ~ 11.99--7 ~ 120---1 ~ 3.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/03.51ANo processing----5 ~ 11.99--7 ~ 120----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10SKH51+0.01/041ANo processing---12 ~ 116---7 ~ 120---1 ~ 3.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/041ANo processing---12 ~ 116---7 ~ 120----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10SKH51+0.01/041ANo processing----5 ~ 11.99--7 ~ 120---1 ~ 3.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/041ANo processing----5 ~ 11.99--7 ~ 120----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10SKH51+0.01/04.51ANo processing---12 ~ 116---7 ~ 120---1 ~ 4.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/04.51ANo processing---12 ~ 116---7 ~ 120----1 ~ 1.49
1 Piece(s)

8 Days or more

10SKH51+0.01/04.51ANo processing----5 ~ 11.99--7 ~ 120---1 ~ 4.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/04.51ANo processing----5 ~ 11.99--7 ~ 120----1 ~ 1.49
1 Piece(s)

8 Days or more

10SKH51+0.01/051ANo processing---12 ~ 149---7 ~ 150---1 ~ 4.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/051ANo processing---12 ~ 149---7 ~ 150----1 ~ 1.49
1 Piece(s)

8 Days or more

10SKH51+0.01/051ANo processing----5 ~ 11.99--7 ~ 150---1 ~ 4.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/051ANo processing----5 ~ 11.99--7 ~ 150----1 ~ 1.49
1 Piece(s)

8 Days or more

10SKH51+0.01/05.51ANo processing---12 ~ 149---7 ~ 150---1.5 ~ 5.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/05.51ANo processing---12 ~ 149---7 ~ 150----1 ~ 1.49
1 Piece(s)

8 Days or more

10SKH51+0.01/05.51ANo processing----5 ~ 11.99--7 ~ 150---1.5 ~ 5.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/05.51ANo processing----5 ~ 11.99--7 ~ 150----1 ~ 1.49
1 Piece(s)

8 Days or more

10SKH51+0.01/061ANo processing---12 ~ 149---7 ~ 150---2 ~ 5.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/061ANo processing---12 ~ 149---7 ~ 150----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51+0.01/061ANo processing----5 ~ 11.99--7 ~ 150---2 ~ 5.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/061ANo processing----5 ~ 11.99--7 ~ 150----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51+0.01/06.51ANo processing---12 ~ 149---7 ~ 150---2 ~ 6.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/06.51ANo processing---12 ~ 149---7 ~ 150----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51+0.01/06.51ANo processing----5 ~ 11.99--7 ~ 150---2 ~ 6.49-
1 Piece(s)

8 Days or more

10SKH51+0.01/06.51ANo processing----5 ~ 11.99--7 ~ 150----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51+0.01/071ANo processing---12 ~ 149---7 ~ 150---2 ~ 6.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/071ANo processing---12 ~ 149---7 ~ 150----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51+0.01/071ANo processing----5 ~ 11.99--7 ~ 150---2 ~ 6.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/071ANo processing----5 ~ 11.99--7 ~ 150----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51+0.01/081ANo processing---12 ~ 149---7 ~ 150---2 ~ 7.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/081ANo processing---12 ~ 149---7 ~ 150----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51+0.01/081ANo processing----5 ~ 11.99--7 ~ 150---2 ~ 7.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/081ANo processing----5 ~ 11.99--7 ~ 150----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51+0.01/0101ANo processing---12 ~ 149---7 ~ 150---2 ~ 9.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/0101ANo processing---12 ~ 149---7 ~ 150----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51+0.01/0101ANo processing----5 ~ 11.99--7 ~ 150---2 ~ 9.99-
1 Piece(s)

8 Days or more

10SKH51+0.01/0101ANo processing----5 ~ 11.99--7 ~ 150----1.5 ~ 1.99

Loading...

 

Basic Information

Shape type One-step Shaft diameter tolerance 0/-0.005 Tip gradient tolerance ±0.005
Surface treatment No Head thickness 4mm(T4) Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.