(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Shape Type: Gas release
•Quenching: Hardening steel
•L Dimension Tolerance: +0.02/0
•Head Thickness: 4mm(T4)
•Gas Release Shape: With gas vent
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: Gas release
•Material: SKH51
•Quenching: Hardening steel
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: Gas release
•Material: SKH51
•Quenching: Hardening steel
•Shaft Diameter Tolerance: 0/-0.003
•L Dimension Tolerance: +0.01/0
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: Gas release
•Quenching: Hardening steel
•Shaft Diameter Tolerance: 0/-0.005
•L Dimension Tolerance: +0.01/0
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
Core Pin with Gas Release Filter
MISUMI
[Addition of standard]
Total length L 15mm~ can be specified! (Not in PDF catalog)
[Features]
A core pin with a gas vent filter pressed into the pin tip.
The gas in the mold escapes from the ventilation groove of the filter section.
Ventilation grooves are concentrically arranged, so gas from any direction can easily escape, and the influence of pin orientation during installation on molding defects can be reduced.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape type |
Material |
Quenching |
Shaft diameter tolerance |
L dimension tolerance |
Head thickness |
D/P (Shaft diameter)(mm) |
Tip shape |
Gas release shape |
Character engraving type |
Number of engraving characters |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|
Product Series | |||||
CAD |
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more |
Shape type | Gas release | Gas release | Gas release | Gas release | Gas release |
Material | SKH51 / SKD61 / NAK80 / DH2F | SKH51 | SKH51 | SKH51 / SKD61 | SKH51 |
Quenching | Hardening steel | Hardening steel | Hardening steel | Hardening steel | Hardening steel |
Shaft diameter tolerance | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | 0/-0.003 | 0/-0.005 | -0.01/-0.02 |
L dimension tolerance | +0.02/0 | +0.01/0 / +0.02/0 | +0.01/0 | +0.01/0 | +0.02/0 |
Head thickness | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) |
D/P (Shaft diameter)(mm) | 0.5 ~ 13 | 0.5 ~ 13 | 0.5 ~ 13 | 0.5 ~ 13 | 3 ~ 6 |
Tip shape | No | No | No | No | - |
Gas release shape | With gas vent | Single flat cutting / Four flats cutting | With gas vent | With gas vent | - |
Character engraving type | No | No | No | No | - |
Number of engraving characters | No | No | No | No | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy