(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Precison Gas Release Straight Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.001mm Increments) Type-

Extra Precison Gas Release Straight Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.001mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: Gas release
•Material: SKH51
•Quenching: Hardening steel
•Shaft Diameter Tolerance: 0/-0.003
•L Dimension Tolerance: +0.01/0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-CPM-L0.5-[15-60/0.01]-DC[0.42-0.5/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L0.5-[15-60/0.01]-DC[0.42-0.5/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-L0.5-[15-60/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L0.5-[15-60/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-L0.6-[15-100/0.01]-DC[0.52-0.6/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L0.6-[15-100/0.01]-DC[0.52-0.6/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-L0.6-[15-100/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L0.6-[15-100/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-L0.8-[15-100/0.01]-DC[0.72-0.8/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L0.8-[15-100/0.01]-DC[0.72-0.8/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-L0.8-[15-100/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L0.8-[15-100/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-L1-[15-100/0.01]-DC[0.92-1/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L1-[15-100/0.01]-DC[0.92-1/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-L1-[15-100/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L1-[15-100/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-L1.2-[15-100/0.01]-DC[1.12-1.2/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L1.2-[15-100/0.01]-DC[1.12-1.2/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-L1.2-[15-100/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L1.2-[15-100/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-L1.5-[15-100/0.01]-DC[1.42-1.5/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L1.5-[15-100/0.01]-DC[1.42-1.5/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-L1.5-[15-100/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L1.5-[15-100/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-L2-[15-100/0.01]-DC[1.92-2/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L2-[15-100/0.01]-DC[1.92-2/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-L2-[15-100/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L2-[15-100/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-L2.5-[15-100/0.01]-DC[2.42-2.5/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L2.5-[15-100/0.01]-DC[2.42-2.5/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-L2.5-[15-100/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L2.5-[15-100/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-L3-[15-100/0.01]-DC[2.92-3/0.001]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L3-[15-100/0.01]-DC[2.92-3/0.001]-N[0.3-10/0.1]-SVC
GV-CPM-L3-[15-100/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPM-L3-[15-100/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPM-L3.5-[15-100/0.01]-DC[3.42-3.5/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L3.5-[15-100/0.01]-DC[3.42-3.5/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-L3.5-[15-100/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L3.5-[15-100/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-L4-[15-100/0.01]-DC[3.92-4/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L4-[15-100/0.01]-DC[3.92-4/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-L4-[15-100/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L4-[15-100/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-L4.5-[15-100/0.01]-DC[4.42-4.5/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L4.5-[15-100/0.01]-DC[4.42-4.5/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-L4.5-[15-100/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L4.5-[15-100/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-L5-[15-100/0.01]-DC[4.92-5/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L5-[15-100/0.01]-DC[4.92-5/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-L5-[15-100/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L5-[15-100/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-L6-[15-100/0.01]-DC[5.92-6/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L6-[15-100/0.01]-DC[5.92-6/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-L6-[15-100/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L6-[15-100/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPM-L7-[15-100/0.01]-DC[6.92-7/0.001]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L7-[15-100/0.01]-DC[6.92-7/0.001]-N[0.5-15/0.1]-SVC
GV-CPM-L7-[15-100/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPM-L7-[15-100/0.01]-DCX-N[0.5-15/0.1]-SVC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
DC (Gas release section diameter)
(mm)
Extend the flat section SV to the bottom N (Tip diameter length)
(mm)
PC (Gas release section diameter)
(mm)
SV (Gas release facet cutting length)
(mm)
When DC = D, DCX is applied When PC=P, PCX is applied
1 Piece(s)

8 Days or more

100.5-15 ~ 600.42 ~ 0.5-0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

100.5-15 ~ 600.42 ~ 0.5SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

100.5-15 ~ 60--0.3 ~ 10-2 ~ 50DCX-
1 Piece(s)

8 Days or more

100.5-15 ~ 60-SVC0.3 ~ 10--DCX-
1 Piece(s)

8 Days or more

100.6-15 ~ 1000.52 ~ 0.6-0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

100.6-15 ~ 1000.52 ~ 0.6SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

100.6-15 ~ 100--0.3 ~ 10-2 ~ 50DCX-
1 Piece(s)

8 Days or more

100.6-15 ~ 100-SVC0.3 ~ 10--DCX-
1 Piece(s)

8 Days or more

100.8-15 ~ 1000.72 ~ 0.8-0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

100.8-15 ~ 1000.72 ~ 0.8SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

100.8-15 ~ 100--0.3 ~ 10-2 ~ 50DCX-
1 Piece(s)

8 Days or more

100.8-15 ~ 100-SVC0.3 ~ 10--DCX-
1 Piece(s)

8 Days or more

101-15 ~ 1000.92 ~ 1-0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

101-15 ~ 1000.92 ~ 1SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

101-15 ~ 100--0.3 ~ 10-2 ~ 50DCX-
1 Piece(s)

8 Days or more

101-15 ~ 100-SVC0.3 ~ 10--DCX-
1 Piece(s)

8 Days or more

101.2-15 ~ 1001.12 ~ 1.2-0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

101.2-15 ~ 1001.12 ~ 1.2SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

101.2-15 ~ 100--0.3 ~ 10-2 ~ 50DCX-
1 Piece(s)

8 Days or more

101.2-15 ~ 100-SVC0.3 ~ 10--DCX-
1 Piece(s)

8 Days or more

101.5-15 ~ 1001.42 ~ 1.5-0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

101.5-15 ~ 1001.42 ~ 1.5SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

101.5-15 ~ 100--0.3 ~ 10-2 ~ 50DCX-
1 Piece(s)

8 Days or more

101.5-15 ~ 100-SVC0.3 ~ 10--DCX-
1 Piece(s)

8 Days or more

102-15 ~ 1001.92 ~ 2-0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

102-15 ~ 1001.92 ~ 2SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

102-15 ~ 100--0.3 ~ 10-2 ~ 50DCX-
1 Piece(s)

8 Days or more

102-15 ~ 100-SVC0.3 ~ 10--DCX-
1 Piece(s)

8 Days or more

102.5-15 ~ 1002.42 ~ 2.5-0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

102.5-15 ~ 1002.42 ~ 2.5SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

102.5-15 ~ 100--0.3 ~ 10-2 ~ 50DCX-
1 Piece(s)

8 Days or more

102.5-15 ~ 100-SVC0.3 ~ 10--DCX-
1 Piece(s)

8 Days or more

103-15 ~ 1002.92 ~ 3-0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

103-15 ~ 1002.92 ~ 3SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

103-15 ~ 100--0.3 ~ 10-2 ~ 50DCX-
1 Piece(s)

8 Days or more

103-15 ~ 100-SVC0.3 ~ 10--DCX-
1 Piece(s)

8 Days or more

103.5-15 ~ 1003.42 ~ 3.5-0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

103.5-15 ~ 1003.42 ~ 3.5SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

103.5-15 ~ 100--0.5 ~ 15-2 ~ 60DCX-
1 Piece(s)

8 Days or more

103.5-15 ~ 100-SVC0.5 ~ 15--DCX-
1 Piece(s)

8 Days or more

104-15 ~ 1003.92 ~ 4-0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

104-15 ~ 1003.92 ~ 4SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

104-15 ~ 100--0.5 ~ 15-2 ~ 60DCX-
1 Piece(s)

8 Days or more

104-15 ~ 100-SVC0.5 ~ 15--DCX-
1 Piece(s)

8 Days or more

104.5-15 ~ 1004.42 ~ 4.5-0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

104.5-15 ~ 1004.42 ~ 4.5SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

104.5-15 ~ 100--0.5 ~ 15-2 ~ 60DCX-
1 Piece(s)

8 Days or more

104.5-15 ~ 100-SVC0.5 ~ 15--DCX-
1 Piece(s)

8 Days or more

105-15 ~ 1004.92 ~ 5-0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

105-15 ~ 1004.92 ~ 5SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

105-15 ~ 100--0.5 ~ 15-2 ~ 60DCX-
1 Piece(s)

8 Days or more

105-15 ~ 100-SVC0.5 ~ 15--DCX-
1 Piece(s)

8 Days or more

106-15 ~ 1005.92 ~ 6-0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

106-15 ~ 1005.92 ~ 6SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

106-15 ~ 100--0.5 ~ 15-2 ~ 60DCX-
1 Piece(s)

8 Days or more

106-15 ~ 100-SVC0.5 ~ 15--DCX-
1 Piece(s)

8 Days or more

107-15 ~ 1006.92 ~ 7-0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

107-15 ~ 1006.92 ~ 7SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

107-15 ~ 100--0.5 ~ 15-2 ~ 60DCX-
1 Piece(s)

8 Days or more

107-15 ~ 100-SVC0.5 ~ 15--DCX-

Loading...

 

Basic Information

Shape type Gas release Material SKH51 Quenching Hardening steel
Shaft diameter tolerance 0/-0.003 L dimension tolerance +0.01/0 Head thickness 4mm(T4)
Tip shape No Gas release shape With gas vent Character engraving type No
Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.