(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Straight Core Pins With Tip Processed -Shaft Diameter (P) Designation (0.01mm Increments) Type-
MISUMI
•Shape Type: With tip shape
•Quenching: Hardening steel
•Head Thickness: 4mm(T4)
Days to Ship: | 7 Days or more |
---|
Straight Core Pins With Tip Processed -Shaft Diameter (D) Selection Type-
MISUMI
•Shape Type: With tip shape
•Quenching: Hardening steel
•Head Thickness: 4mm(T4)
Days to Ship: | 7 Days or more |
---|
MISUMI
•Shape Type: With tip shape
•Material: SKH51
•Quenching: Hardening steel
•Shaft Diameter Tolerance: 0/-0.003
•Head Thickness: 4mm(T4)
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape Type: With tip shape
•Quenching: Hardening steel
•Shaft Diameter Tolerance: 0/-0.005
•Head Thickness: 4mm(T4)
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape Type: With tip shape
•Material: SKD61
•Quenching: Hardening steel
•Shaft Diameter Tolerance: -0.01/-0.02
Days to Ship: | 9 Days or more |
---|
Free Designation Straight Core Pins With Tip Processed
MISUMI
•Quenching: Hardening steel
For complete product overview and details on Straight Core Pins with Tip Processed - Fully Configurable see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: With tip shape
•Quenching: Hardening steel
•Head Thickness: 4mm(T4)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape type |
Material |
Quenching |
Shaft diameter tolerance |
L dimension tolerance |
Head thickness |
D/P (Shaft diameter)(mm) |
Tip shape |
Gas release shape |
Character engraving type |
Number of engraving characters |
|
| ||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Straight Core Pins With Tip Processed -Shaft Diameter (P) Designation (0.01mm Increments) Type- | Straight Core Pins With Tip Processed -Shaft Diameter (D) Selection Type- | |||||
CAD |
|
|
|
|
|
|
|
Days to Ship | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 8 Days or more |
Shape type | With tip shape | With tip shape | With tip shape | With tip shape | With tip shape | No tip shape / With tip shape | With tip shape |
Material | SKH51 / SKD61 / NAK80 / DH2F / SUS440C / MAS1C | SKH51 / SKD61 / NAK80 / DH2F / SUS440C / MAS1C | SKH51 | SKH51 / SKD61 | SKD61 | SKH51 / SKD61 / NAK80 / DH2F | SKH51 / SKD61 |
Quenching | Hardening steel | Hardening steel | Hardening steel | Hardening steel | Hardening steel | Hardening steel | Hardening steel |
Shaft diameter tolerance | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | 0/-0.003 | 0/-0.005 | -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 |
L dimension tolerance | 0/-0.02 / 0/-0.1 | 0/-0.02 / 0/-0.1 | 0/-0.05 / 0/-0.01 | 0/-0.05 / 0/-0.01 | 0/-0.02 / 0/-0.1 | +0.02/0 / 0/-0.02 / 0/-0.05 | +0.02/0 / +0.05/0 |
Head thickness | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 6mm(JIS) / 8mm(JIS) | - | 4mm(T4) |
D/P (Shaft diameter)(mm) | 0.6 ~ 19.99 | 0.8 ~ 20 | 0.6 ~ 13 | 0.6 ~ 20 | 3.5 ~ 10 | 2 ~ 13 | 1 ~ 16 |
Tip shape | C / G / T / R / B | C / G / T / R / B | C / G / T / R / B | C / G / T / R / B | C / G / T / R / B | No / C / G / T / R / B | 1G / 1R / 1Z / 2G / 2R / 3R / 4R |
Gas release shape | No | No | No | No | No | No | No |
Character engraving type | No | No | No | No | No | No | No |
Number of engraving characters | No | No | No | No | No | No | No |
Loading...
[0.6-19.99/0.01mm Unit(s)][0.6-12.999/0.001mm Unit(s)][0.6-0.99/0.005mm Unit(s)][1-1.49/0.005mm Unit(s)][1.5-1.99/0.005mm Unit(s)][2-2.49/0.005mm Unit(s)][2.5-2.99/0.005mm Unit(s)][3-3.49/0.005mm Unit(s)][3.5-3.99/0.005mm Unit(s)][4-4.49/0.005mm Unit(s)][4.5-4.99/0.005mm Unit(s)][5-5.49/0.005mm Unit(s)][5.5-5.99/0.005mm Unit(s)][6-6.49/0.005mm Unit(s)][6.5-6.99/0.005mm Unit(s)][7-7.99/0.005mm Unit(s)][8-9.99/0.005mm Unit(s)][10-12.99/0.005mm Unit(s)][13-15.99/0.005mm Unit(s)][16-19.99/0.005mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy