(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Precision Straight Core Pins With Tip Processed -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.005mm Increments) Type-

Precision Straight Core Pins With Tip Processed -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.005mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: With tip shape
•Quenching: Hardening steel
•Shaft Diameter Tolerance: 0/-0.005
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPVBLB0.8-[10-60/0.01]-P[0.6-0.795/0.005]-R[0.4-1.1/0.1]
CPVBLB0.8-[10-60/0.01]-P[0.6-0.795/0.005]-RQR
CPVBLB1-[10-100/0.01]-P[0.8-0.99/0.005]-R[0.4-1.4/0.1]
CPVBLB1-[10-100/0.01]-P[0.8-0.99/0.005]-RQR
CPVBLB1.5-[10-100/0.01]-P[1-1.49/0.005]-R[0.5-2.2/0.1]
CPVBLB1.5-[10-100/0.01]-P[1-1.49/0.005]-RQR
CPVBLB2-[10-100/0.01]-P[1.5-1.99/0.005]-R[0.8-2.9/0.1]
CPVBLB2-[10-100/0.01]-P[1.5-1.99/0.005]-RQR
CPVBLB2.5-[10-100/0.01]-P[2-2.49/0.005]-R[1-3.7/0.1]
CPVBLB2.5-[10-100/0.01]-P[2-2.49/0.005]-RQR
CPVBLB3-[10-100/0.01]-P[2.5-2.99/0.005]-R[1.3-4.4/0.1]
CPVBLB3-[10-100/0.01]-P[2.5-2.99/0.005]-RQR
CPVBLB3.5-[10-120/0.01]-P[3-3.49/0.005]-R[1.5-5.2/0.1]
CPVBLB3.5-[10-120/0.01]-P[3-3.49/0.005]-RQR
CPVBLB4-[10-120/0.01]-P[3.5-3.99/0.005]-R[1.8-7.9/0.1]
CPVBLB4-[10-120/0.01]-P[3.5-3.99/0.005]-RQR
CPVBLB4.5-[10-120/0.01]-P[4-4.49/0.005]-R[2-8.9/0.1]
CPVBLB4.5-[10-120/0.01]-P[4-4.49/0.005]-RQR
CPVBLB5-[10-120/0.01]-P[4.5-4.99/0.005]-R[2.3-9.9/0.1]
CPVBLB5-[10-120/0.01]-P[4.5-4.99/0.005]-RQR
CPVBLB5.5-[10-120/0.01]-P[5-5.49/0.005]-R[2.5-10.9/0.1]
CPVBLB5.5-[10-120/0.01]-P[5-5.49/0.005]-RQR
CPVBLB6-[10-120/0.01]-P[5.5-5.99/0.005]-R[2.8-11.9/0.1]
CPVBLB6-[10-120/0.01]-P[5.5-5.99/0.005]-RQR
CPVBLB6.5-[10-120/0.01]-P[6-6.49/0.005]-R[3-12.9/0.1]
CPVBLB6.5-[10-120/0.01]-P[6-6.49/0.005]-RQR
CPVBLB7-[10-120/0.01]-P[6.5-6.99/0.005]-R[3.3-13.9/0.1]
CPVBLB7-[10-120/0.01]-P[6.5-6.99/0.005]-RQR
CPVBLB8-[10-120/0.01]-P[7-7.99/0.005]-R[3.5-15.9/0.1]
CPVBLB8-[10-120/0.01]-P[7-7.99/0.005]-RQR
CPVBLB10-[10-120/0.01]-P[8-9.99/0.005]-R[4-19.9/0.1]
CPVBLB10-[10-120/0.01]-P[8-9.99/0.005]-RQR
CPVBLB13-[10-120/0.01]-P[10-12.99/0.005]-R[5-25.8/0.1]
CPVBLB13-[10-120/0.01]-P[10-12.99/0.005]-RQR
CPVBLB16-[10-120/0.01]-P[13-15.99/0.005]-R[6.5-31.9/0.1]
CPVBLB16-[10-120/0.01]-P[13-15.99/0.005]-RQR
CPVBLB20-[10-120/0.01]-P[16-19.99/0.005]-R[0.2-32/0.1]
CPVBLB20-[10-120/0.01]-P[16-19.99/0.005]-RQR
CPVBLC0.8-[10-60/0.01]
CPVBLC1-[10-100/0.01]-P[0.8-0.99/0.005]-C[0.1-0.4/0.1]
CPVBLC1.5-[10-100/0.01]-P[1-1.49/0.005]-C[0.1-0.6/0.1]
CPVBLC2-[10-100/0.01]-P[1.5-1.99/0.005]-C[0.1-0.8/0.1]
CPVBLC2.5-[10-100/0.01]-P[2-2.49/0.005]-C[0.1-1.1/0.1]
CPVBLC3-[10-100/0.01]-P[2.5-2.99/0.005]-C[0.1-1.3/0.1]
CPVBLC3.5-[10-120/0.01]-P[3-3.49/0.005]-C[0.1-1.6/0.1]
CPVBLC4-[10-120/0.01]-P[3.5-3.99/0.005]-C[0.1-1.8/0.1]
CPVBLC4.5-[10-120/0.01]-P[4-4.49/0.005]-C[0.1-2.1/0.1]
CPVBLC5-[10-120/0.01]-P[4.5-4.99/0.005]-C[0.1-2.1/0.1]
CPVBLC5.5-[10-120/0.01]-P[5-5.49/0.005]-C[0.1-2.6/0.1]
CPVBLC6-[10-120/0.01]-P[5.5-5.99/0.005]-C[0.1-2.8/0.1]
CPVBLC6.5-[10-120/0.01]-P[6-6.49/0.005]-C[0.1-3.1/0.1]
CPVBLC7-[10-120/0.01]-P[6.5-6.99/0.005]-C[0.1-3.2/0.1]
CPVBLC8-[10-120/0.01]-P[7-7.99/0.005]-C[0.1-3.8/0.1]
CPVBLC10-[10-120/0.01]-P[8-9.99/0.005]-C[0.1-4.8/0.1]
CPVBLC13-[10-120/0.01]-P[10-12.99/0.005]-C[0.1-6.3/0.1]
CPVBLC16-[10-120/0.01]-P[13-15.99/0.005]-C[0.1-7.8/0.1]
CPVBLC20-[10-120/0.01]-P[16-19.99/0.005]-C[0.1-7.9/0.1]
CPVBLG0.8-[10-60/0.01]
CPVBLG1-[10-100/0.01]-P[0.8-0.99/0.005]-K[20-60/1]
CPVBLG1.5-[10-100/0.01]-P[1-1.49/0.005]-K[20-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial L dimension tolerance D/P (Shaft diameter)
(mm)
Tip shape No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
C (C chamfering width on the tip)
(mm)
F
(mm)
K (Tip angle)
(°)
R (Tip R chamfering)
(mm)
When R = (DorP)/2
1 Piece(s)

8 Days or more

10SKH510/-0.050.6 ~ 0.795B0.810 ~ 60---0.4 ~ 1.1-
1 Piece(s)

8 Days or more

10SKH510/-0.050.6 ~ 0.795B0.810 ~ 60----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.050.8 ~ 0.99B110 ~ 100---0.4 ~ 1.4-
1 Piece(s)

10 Days or more

10SKH510/-0.050.8 ~ 0.99B110 ~ 100----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.051 ~ 1.49B1.510 ~ 100---0.5 ~ 2.2-
1 Piece(s)

10 Days or more

10SKH510/-0.051 ~ 1.49B1.510 ~ 100----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.051.5 ~ 1.99B210 ~ 100---0.8 ~ 2.9-
1 Piece(s)

10 Days or more

10SKH510/-0.051.5 ~ 1.99B210 ~ 100----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.052 ~ 2.49B2.510 ~ 100---1 ~ 3.7-
1 Piece(s)

10 Days or more

10SKH510/-0.052 ~ 2.49B2.510 ~ 100----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.052.5 ~ 2.99B310 ~ 100---1.3 ~ 4.4-
1 Piece(s)

10 Days or more

10SKH510/-0.052.5 ~ 2.99B310 ~ 100----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.053 ~ 3.49B3.510 ~ 120---1.5 ~ 5.2-
1 Piece(s)

10 Days or more

10SKH510/-0.053 ~ 3.49B3.510 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.053.5 ~ 3.99B410 ~ 120---1.8 ~ 7.9-
1 Piece(s)

10 Days or more

10SKH510/-0.053.5 ~ 3.99B410 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.054 ~ 4.49B4.510 ~ 120---2 ~ 8.9-
1 Piece(s)

10 Days or more

10SKH510/-0.054 ~ 4.49B4.510 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.054.5 ~ 4.99B510 ~ 120---2.3 ~ 9.9-
1 Piece(s)

10 Days or more

10SKH510/-0.054.5 ~ 4.99B510 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.055 ~ 5.49B5.510 ~ 120---2.5 ~ 10.9-
1 Piece(s)

10 Days or more

10SKH510/-0.055 ~ 5.49B5.510 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.055.5 ~ 5.99B610 ~ 120---2.8 ~ 11.9-
1 Piece(s)

10 Days or more

10SKH510/-0.055.5 ~ 5.99B610 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.056 ~ 6.49B6.510 ~ 120---3 ~ 12.9-
1 Piece(s)

10 Days or more

10SKH510/-0.056 ~ 6.49B6.510 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.056.5 ~ 6.99B710 ~ 120---3.3 ~ 13.9-
1 Piece(s)

10 Days or more

10SKH510/-0.056.5 ~ 6.99B710 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.057 ~ 7.99B810 ~ 120---3.5 ~ 15.9-
1 Piece(s)

10 Days or more

10SKH510/-0.057 ~ 7.99B810 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.058 ~ 9.99B1010 ~ 120---4 ~ 19.9-
1 Piece(s)

10 Days or more

10SKH510/-0.058 ~ 9.99B1010 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.0510 ~ 12.99B1310 ~ 120---5 ~ 25.8-
1 Piece(s)

10 Days or more

10SKH510/-0.0510 ~ 12.99B1310 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.0513 ~ 15.99B1610 ~ 120---6.5 ~ 31.9-
1 Piece(s)

10 Days or more

10SKH510/-0.0513 ~ 15.99B1610 ~ 120----RQR
1 Piece(s)

10 Days or more

10SKH510/-0.0516 ~ 19.99B2010 ~ 120---0.2 ~ 32-
1 Piece(s)

10 Days or more

10SKH510/-0.0516 ~ 19.99B2010 ~ 120----RQR
1 Piece(s)

8 Days or more

10SKH510/-0.01-C0.810 ~ 60-----
1 Piece(s)

10 Days or more

10SKH510/-0.010.8 ~ 0.99C110 ~ 1000.1 ~ 0.4----
1 Piece(s)

10 Days or more

10SKH510/-0.011 ~ 1.49C1.510 ~ 1000.1 ~ 0.6----
1 Piece(s)

10 Days or more

10SKH510/-0.011.5 ~ 1.99C210 ~ 1000.1 ~ 0.8----
1 Piece(s)

10 Days or more

10SKH510/-0.012 ~ 2.49C2.510 ~ 1000.1 ~ 1.1----
1 Piece(s)

10 Days or more

10SKH510/-0.012.5 ~ 2.99C310 ~ 1000.1 ~ 1.3----
1 Piece(s)

10 Days or more

10SKH510/-0.013 ~ 3.49C3.510 ~ 1200.1 ~ 1.6----
1 Piece(s)

10 Days or more

10SKH510/-0.013.5 ~ 3.99C410 ~ 1200.1 ~ 1.8----
1 Piece(s)

10 Days or more

10SKH510/-0.014 ~ 4.49C4.510 ~ 1200.1 ~ 2.1----
1 Piece(s)

10 Days or more

10SKH510/-0.014.5 ~ 4.99C510 ~ 1200.1 ~ 2.1----
1 Piece(s)

10 Days or more

10SKH510/-0.015 ~ 5.49C5.510 ~ 1200.1 ~ 2.6----
1 Piece(s)

10 Days or more

10SKH510/-0.015.5 ~ 5.99C610 ~ 1200.1 ~ 2.8----
1 Piece(s)

10 Days or more

10SKH510/-0.016 ~ 6.49C6.510 ~ 1200.1 ~ 3.1----
1 Piece(s)

10 Days or more

10SKH510/-0.016.5 ~ 6.99C710 ~ 1200.1 ~ 3.2----
1 Piece(s)

10 Days or more

10SKH510/-0.017 ~ 7.99C810 ~ 1200.1 ~ 3.8----
1 Piece(s)

10 Days or more

10SKH510/-0.018 ~ 9.99C1010 ~ 1200.1 ~ 4.8----
1 Piece(s)

10 Days or more

10SKH510/-0.0110 ~ 12.99C1310 ~ 1200.1 ~ 6.3----
1 Piece(s)

10 Days or more

10SKH510/-0.0113 ~ 15.99C1610 ~ 1200.1 ~ 7.8----
1 Piece(s)

10 Days or more

10SKH510/-0.0116 ~ 19.99C2010 ~ 1200.1 ~ 7.9----
1 Piece(s)

8 Days or more

10SKH510/-0.05-G0.810 ~ 60-----
1 Piece(s)

10 Days or more

10SKH510/-0.050.8 ~ 0.99G110 ~ 100--20 ~ 60--
1 Piece(s)

10 Days or more

10SKH510/-0.051 ~ 1.49G1.510 ~ 100--20 ~ 60--

Loading...

 

Basic Information

Shape type With tip shape Quenching Hardening steel Shaft diameter tolerance 0/-0.005
Head thickness 4mm(T4) Gas release shape No Character engraving type No
Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.