(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: +0.005/0
•Shaft Diameter Tolerance: 0/-0.005
•Material: SKH51
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
Precision Stepped Ejector Sleeves -SKH51/0.6mm Wall Type-
MISUMI
•Product Composition: Single sleeve
•Material: SKH51
•Boring Method: Grinding
Days to Ship: | 10 Days or more |
---|
Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.03/Free Designation Type
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Shaft Diameter Tolerance: -0.01/-0.02
•Material: SKD61
•Surface Treatment: Nitrided
Days to Ship: | 12 Days or more |
---|
Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/L Dimension Designation Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Shaft Diameter Tolerance: -0.01/-0.02
•Material: SKD61
•Surface Treatment: Nitrided
Days to Ship: | 10 Days or more |
---|
Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/4mm Head/Free Designation Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Shaft Diameter Tolerance: -0.01/-0.02
•Material: SKD61
•Surface Treatment: Nitrided
Days to Ship: | 10 Days or more |
---|
Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/Blank Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Shaft Diameter Tolerance: -0.01/-0.02
•Material: SKD61
•Surface Treatment: Nitrided
Days to Ship: | 10 Days or more |
---|
Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/JIS Head/Free Designation Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Shaft Diameter Tolerance: -0.01/-0.02
•Material: SKD61
•Surface Treatment: Nitrided
Days to Ship: | 10 Days or more |
---|
Precision Stepped Ejector Sleeves -SKH51/Concentricity0.01/0.6mm Wall/S Dimension Long Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: +0.01/0
•Material: SKH51
•Concentricity: ◎0.01
•Boring Method: Wire cutting & polishing
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Product composition |
Material |
Surface treatment |
Head thickness |
D (Shaft diameter)(mm) |
P (Tip diameter)(mm) |
V (Hole diameter)(mm) |
Concentricity |
Boring method |
Inner dia. tolerance |
Tapered or not |
Shaft diameter tolerance |
|
|
| ||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.03/Free Designation Type | Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/L Dimension Designation Type- | Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/4mm Head/Free Designation Type- | Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/Blank Type- | Stepped Ejector Sleeves -SKD61+Nitriding/Concentricity0.06/JIS Head/Free Designation Type- | Precision Stepped Ejector Sleeves -SKH51/Concentricity0.01/0.6mm Wall/S Dimension Long Type- | ||
CAD |
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Product composition | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve |
Material | SKH51 | SKH51 | SKD61 | SKD61 | SKD61 | SKD61 | SKD61 | SKH51 |
Surface treatment | No | No | Nitrided | Nitrided | Nitrided | Nitrided | Nitrided | No |
Head thickness | 4mm(T4) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 8mm(JIS) | 4mm(T4) | 4mm(T4) / 8mm(JIS) | 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) |
D (Shaft diameter)(mm) | 2.5 ~ 6 | 3.5 ~ 13 | 4 ~ 10 | 4 ~ 20 | 4 ~ 16 | 4 ~ 20 | 5 ~ 20 | 3.5 ~ 13 |
P (Tip diameter)(mm) | 1.8 ~ 5.95 | 3.2 ~ 12.9 | 3 ~ 9.95 | 3 ~ 6.5 | 3 ~ 15.95 | 3 ~ 6.5 | 3.5 ~ 19.95 | 3.2 ~ 12.9 |
V (Hole diameter)(mm) | 0.8 ~ 5.1 | 0.8 ~ 11.7 | 1.5 ~ 7.9 | 1.5 ~ 15 | 1.5 ~ 13 | 1.5 ~ 15 | 2 ~ 16 | 0.8 ~ 11.7 |
Concentricity | ◎0.005 | ◎0.005 / ◎0.01 | ◎0.03 | ◎0.06 | ◎0.06 | ◎0.06 | ◎0.06 | ◎0.01 |
Boring method | Grinding | Grinding | Reaming | Reaming | Reaming | Reaming | Reaming | Wire cutting & polishing |
Inner dia. tolerance | +0.005/0 | +0.005/0 / +0.01/0 | H7 | H7 | H7 | H7 | H7 | +0.01/0 |
Tapered or not | No | No | No | No | No | No | No | No |
Shaft diameter tolerance | 0/-0.005 | 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy