(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Shape Type: Gas release
•Material: SKH51
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape Type: Gas release
•Material: SKH51
•L Dimension Tolerance Reference: +0.02/0 or +0.05/0
•Gas Release Shape: With gas vent
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape Type: Gas release
•Material: SKH51
•L Dimension Tolerance Reference: +0.02/0 or +0.05/0
•Gas Release Shape: With gas vent
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape type |
Material |
Shaft diameter tolerance (Reference tolerance) |
L dimension tolerance (Reference tolerance) |
Surface treatment |
Head thickness |
D/P (Shaft diameter)(mm) |
Tip shape |
Gas release shape |
Character engraving type |
Number of engraving characters |
Brand | MISUMI | MISUMI | MISUMI |
---|---|---|---|
Product Series | |||
CAD |
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Shape type | Gas release | Gas release | Gas release |
Material | SKH51 | SKH51 | SKH51 |
Shaft diameter tolerance (Reference tolerance) | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 / 0/-0.005 |
L dimension tolerance (Reference tolerance) | +0.02/0 / +0.02/0 or +0.05/0 | +0.02/0 or +0.05/0 | +0.02/0 or +0.05/0 |
Surface treatment | No | No | No |
Head thickness | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) |
D/P (Shaft diameter)(mm) | 0.6 ~ 12 | 2 ~ 12 | 2 ~ 12 |
Tip shape | No | No | No |
Gas release shape | Single flat cutting / Four flats cutting | With gas vent | With gas vent |
Character engraving type | No | No | No |
Number of engraving characters | No | No | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy