(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Release Straight Ejector Pins -High Speed Steel SKH51/L Dimension Shaft Diameter・L Dimension Designation Type-

Gas Release Straight Ejector Pins -High Speed Steel SKH51/L Dimension  Shaft Diameter・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Gas Release Straight Ejector Pins -High Speed Steel SKH51/L Dimension  Shaft Diameter・L Dimension Designation Type-
  • Gas Release Straight Ejector Pins -High Speed Steel SKH51/L Dimension  Shaft Diameter・L Dimension Designation Type-

•Shape Type: Gas release
•Material: SKH51
•L Dimension Tolerance Reference: +0.02/0 or +0.05/0
•Gas Release Shape: With gas vent

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-EPH-L2-[40-300/0.01]-N[0.5-8/0.5]-SV[2-30/0.5]
GV-EPH-L2.5-[40-300/0.01]-N[0.5-8/0.5]-SV[2-30/0.5]
GV-EPH-L3-[40-300/0.01]-N[0.5-8/0.5]-SV[2-30/0.5]
GV-EPH-L3.5-[40-300/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPH-L4-[40-300/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPH-L4.5-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPH-L5-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPH-L5.5-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPH-L6-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPH-L6.5-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPH-L7-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPH-L8-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPH-L10-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPH-L12-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHB2.5-[40-300/0.01]-P[2-2.49/0.01]-N[0.5-8/0.5]-SV[2-30/0.5]
GV-EPHB3-[40-300/0.01]-P[2.5-2.99/0.01]-N[0.5-8/0.5]-SV[2-30/0.5]
GV-EPHB3.5-[40-300/0.01]-P[3-3.49/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHB4-[40-300/0.01]-P[3.5-3.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHB4.5-[40-350/0.01]-P[4-4.49/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHB5-[40-350/0.01]-P[4.5-4.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHB5.5-[40-350/0.01]-P[5-5.49/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHB6-[40-350/0.01]-P[5.5-5.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHB6.5-[40-350/0.01]-P[6-6.49/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHB7-[40-350/0.01]-P[6.5-6.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHB8-[40-350/0.01]-P[7-7.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHB10-[40-350/0.01]-P[8-9.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHB12-[40-350/0.01]-P[10-11.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHBE2.5-[40-300/0.01]-P[2-2.49/0.01]-N[0.5-8/0.5]-SV[2-30/0.5]
GV-EPHBE3-[40-300/0.01]-P[2.5-2.99/0.01]-N[0.5-8/0.5]-SV[2-30/0.5]
GV-EPHBE3.5-[40-300/0.01]-P[3-3.49/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHBE4-[40-300/0.01]-P[3.5-3.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHBE4.5-[40-350/0.01]-P[4-4.49/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHBE5-[40-350/0.01]-P[4.5-4.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHBE5.5-[40-350/0.01]-P[5-5.49/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHBE6-[40-350/0.01]-P[5.5-5.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHBE6.5-[40-350/0.01]-P[6-6.49/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHBE7-[40-350/0.01]-P[6.5-6.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHBE8-[40-350/0.01]-P[7-7.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHBE10-[40-350/0.01]-P[8-9.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHBE12-[40-350/0.01]-P[10-11.99/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHE-L2-[40-300/0.01]-N[0.5-8/0.5]-SV[2-30/0.5]
GV-EPHE-L2.5-[40-300/0.01]-N[0.5-8/0.5]-SV[2-30/0.5]
GV-EPHE-L3-[40-300/0.01]-N[0.5-8/0.5]-SV[2-30/0.5]
GV-EPHE-L3.5-[40-300/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHE-L4-[40-300/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHE-L4.5-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHE-L5-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHE-L5.5-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHE-L6-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHE-L6.5-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHE-L7-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHE-L8-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHE-L10-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHE-L12-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHJ-L4-[40-300/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHJ-L4.5-[40-300/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHJ-L5-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHJ-L5.5-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHJ-L6-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
GV-EPHJ-L6.5-[40-350/0.01]-N[2-10/0.5]-SV[2-50/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
Type N (Gas release groove position)
(mm)
SV (Flat edge cutting length)
(mm)
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2-40 ~ 300L dimension designation type0.5 ~ 82 ~ 30
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2.5-40 ~ 300L dimension designation type0.5 ~ 82 ~ 30
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)3-40 ~ 300L dimension designation type0.5 ~ 82 ~ 30
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)3.5-40 ~ 300L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4-40 ~ 300L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4.5-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)5-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)5.5-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)6-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0054mm(T4)6.5-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0054mm(T4)7-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0054mm(T4)8-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0054mm(T4)10-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0054mm(T4)12-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2 ~ 2.492.540 ~ 300Shaft diameter・L dimension designation type0.5 ~ 82 ~ 30
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2.5 ~ 2.99340 ~ 300Shaft diameter・L dimension designation type0.5 ~ 82 ~ 30
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)3 ~ 3.493.540 ~ 300Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)3.5 ~ 3.99440 ~ 300Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4 ~ 4.494.540 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4.5 ~ 4.99540 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)5 ~ 5.495.540 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)5.5 ~ 5.99640 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0054mm(T4)6 ~ 6.496.540 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0054mm(T4)6.5 ~ 6.99740 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0054mm(T4)7 ~ 7.99840 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0054mm(T4)8 ~ 9.991040 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0054mm(T4)10 ~ 11.991240 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)2 ~ 2.492.540 ~ 300Shaft diameter・L dimension designation type0.5 ~ 82 ~ 30
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)2.5 ~ 2.99340 ~ 300Shaft diameter・L dimension designation type0.5 ~ 82 ~ 30
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)3 ~ 3.493.540 ~ 300Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)3.5 ~ 3.99440 ~ 300Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)4 ~ 4.494.540 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)4.5 ~ 4.99540 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)5 ~ 5.495.540 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)5.5 ~ 5.99640 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

10-0.01/-0.024mm(T4)6 ~ 6.496.540 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

10-0.01/-0.024mm(T4)6.5 ~ 6.99740 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

10-0.01/-0.024mm(T4)7 ~ 7.99840 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

10-0.01/-0.024mm(T4)8 ~ 9.991040 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

10-0.01/-0.024mm(T4)10 ~ 11.991240 ~ 350Shaft diameter・L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)2-40 ~ 300L dimension designation type0.5 ~ 82 ~ 30
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)2.5-40 ~ 300L dimension designation type0.5 ~ 82 ~ 30
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)3-40 ~ 300L dimension designation type0.5 ~ 82 ~ 30
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)3.5-40 ~ 300L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)4-40 ~ 300L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)4.5-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)5-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)5.5-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)6-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

10-0.01/-0.024mm(T4)6.5-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

10-0.01/-0.024mm(T4)7-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

10-0.01/-0.024mm(T4)8-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

10-0.01/-0.024mm(T4)10-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

10-0.01/-0.024mm(T4)12-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0056mm(JIS)4-40 ~ 300L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0056mm(JIS)4.5-40 ~ 300L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0056mm(JIS)5-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0056mm(JIS)5.5-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0056mm(JIS)6-40 ~ 350L dimension designation type2 ~ 102 ~ 50
1 Piece(s)

8 Days or more

100/-0.0056mm(JIS)6.5-40 ~ 350L dimension designation type2 ~ 102 ~ 50

Loading...

 

Basic Information

Shape type Gas release Material SKH51 L dimension tolerance (Reference tolerance) +0.02/0 or +0.05/0
Surface treatment No Tip shape No Gas release shape With gas vent
Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.