(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
ISO Flange Series ISO-MF Blank Flange/ISO-MF Flange
Advantec
High-quality, fast delivery, and low-cost.
Days to Ship: | 8 Days or more |
---|
ISO Flange Series, ISO-BT Blank Flange/ISO-BT Flange
Advantec
High quality. Quick delivery. Low cost.
Days to Ship: | 8 Days or more |
---|
MF Flange (ISO-MF Flange Type)
Mirapro
Using a claw-clamp coupling, the ISO1609-compliant MF flange absorbs assembly errors and improves ease of construction.
Days to Ship: | 8 Days or more |
---|
Claw Clamp (for Bolt Flange / Double-Sided ISO-MF Flange) Single Type
Mirapro
A single type of a claw clamp.
Days to Ship: | 8 Days or more |
---|
ISO Clamp Series, Single Claw/Double Claw
Advantec
High quality. Quick delivery. Low cost.
Days to Ship: | 8 Days or more |
---|
Bolt Flange (ISO-MF Flange Type)
Mirapro
Using a crow-clamp coupling, an ISO1609-compliant MF flange is used to provide a buffer against assembly error and improves ease of construction.
[Features]
· By using a single claw clamp, the pipe flange can be connected directly to the vacuum chamber, and thus the clamp can act as an means for reducing the number of parts and for saving space.
· In addition to the products specified in the catalog, we are taking orders to design and manufacture custom versions designed to match specific applications
Days to Ship: | 16 Days or more |
---|
・Crow Clamp (for Bolt Flanges, Both End ISO-MF Flange) Double Type
Mirapro
Nickel plated lubricator series
[Features]
The ISO1609-compliant MF (Multi-Fastener) flange uses a crow-clamp coupling to absorb assembly error and improves ease of construction.
In addition, using single-crow clamps, it can be connected directly to the piping flanges, in a vacuum chamber, and the cab be used to reduce the number of parts and save space.
・In addition to catalog items, we are designing and manufacturing of special forms in accordance with the operating environment.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Types |
Flange Shape |
Flange Type |
Clamp Type |
Material |
Flange Size (Call-outs) |
Flange Size (Call-outs) Small Diameter Side |
Size of connection pipe (nominal) |
Brand | Advantec | Advantec | Mirapro | Mirapro | Advantec | Mirapro | Mirapro |
---|---|---|---|---|---|---|---|
Product Series | Claw Clamp (for Bolt Flange / Double-Sided ISO-MF Flange) Single Type | ・Crow Clamp (for Bolt Flanges, Both End ISO-MF Flange) Double Type | |||||
CAD |
|
|
|
| |||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 16 Days or more | 8 Days or more |
Types | Flange | Flange | Flange | Clamp | Clamp | Flange | Clamp |
Flange Shape | Standard / Blank | Standard / Blank | Standard | - | - | Standard | - |
Flange Type | MF (Claw) | BT (bolt) | MF (Claw) | - | - | BT (bolt) | - |
Clamp Type | - | - | - | Single claw | Single claw / Double Claw | - | Double Claw |
Material | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | Stainless steel + aluminum | 304 Stainless Steel | 304 Stainless Steel |
Flange Size (Call-outs) | 63 ~ 200 | 63 ~ 200 | 63 ~ 250 | 100 ~ 250 | 63 ~ 320 | 80 | 250 |
Flange Size (Call-outs) Small Diameter Side | - | - | - | 32 ~ 125 | - | - | 32 |
Size of connection pipe (nominal) | - | - | 50A / 65A / 90A / 100A / 125A / 200A / 250A | - | - | 65A | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy