(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diaphragm & Pinch Valves

Diaphragm and pinch valves, also known as gate valves, are valves that adjust the flow rate by directly pinching or crushing the flow path. The pinch valve controls the fluid in the tube by pinching the tube from the outside. The diaphragm valve consists of a valve body, a drive unit, and a diaphragm valve, and the drive unit opens and closes the flow path by lifting and pressing the diaphragm valve. Connect and use a metal conduit or tube for supplying fluid to the main unit. Use of an elastic diaphragm valve made of fluoropolymer etc. will increase the sealing performance. You can choose from manual or electric types. There are products dedicated for gases such as air, gas, etc. but there are also products that can handle all kinds of fluids such as gas or water, chemicals, oils, etc.
Days to Ship
  • All
  • 18 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Main Body Shape
Body Material
Applicable Fluids
Supply Side, Connection Type
Supply Side, Nominal Designation of Piping Thread
Supply Side, Diameter of Piping Thread(φ)
Control Side Connection Types
Control SideNominal Pipe Threads
Control Side Piping Pipe Diameter(φ)
Handle Shape
Main Body Lining

    High Purity Gas Valve KD, Diaphragm Valve Straight Type, Manual

    Brand

    Kitz Sct

    Product Series

    High Purity Gas Valve KD, Diaphragm Valve Straight Type, Manual

    Days to Ship 18 Days or more
    Main Body ShapeStraight
    Body MaterialStainless Steel
    Applicable FluidsAir / Gas
    Supply Side, Connection TypeRc(R) / Metal pipe joint
    Supply Side, Nominal Designation of Piping Thread1/2B ~ 1/4B
    Supply Side, Diameter of Piping Thread(φ)3/8B(10A)
    Control Side Connection TypesRc(R) / Metal pipe joint
    Control SideNominal Pipe Threads1/2B ~ 1/4B
    Control Side Piping Pipe Diameter(φ)3/8B(10A)
    Handle ShapeRound-shaped handle
    Main Body LiningNo

    Loading...

    1. 1

    Application example related to this category

    Related Categories to Diaphragm & Pinch Valves