(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A quick exhaust valve or shuttle valve is a valve that has been installed between the pump main body and the solenoid valve and has a role of assisting air or hydraulic control, which was previously performed only with the solenoid valve. The quick exhaust valve that performs air control consists of 3 ...Readmore
A quick exhaust valve or shuttle valve is a valve that has been installed between the pump main body and the solenoid valve and has a role of assisting air or hydraulic control, which was previously performed only with the solenoid valve. The quick exhaust valve that performs air control consists of 3 ports: IN, OUT and EX. The air fed from the solenoid valve passes from the IN to the OUT of the quick exhaust valve and enters the cylinder inside the pump. The exhaust air from the cylinder passes from the OUT to the EX of the quick exhaust valve and is discharged directly without passing through the solenoid valve. This reduces the exhaust resistance of the pump and is useful for extending the pump life and saving energy. A shuttle valve consists of 2 × IN ports and 1 × OUT port and is used for hydraulic control. Product types include single-action mounting types, and those equipped with silencers. Some types can be used as both a quick exhaust valve and a shuttle valve. ▲ Close
Days to Ship |
|
---|
SMC
A small and lightweight quick exhaust valve / shuttle valve.
[Features]
· Excellent exhaust characteristics.
· Large valve capacity.
· Large model variety.
Days to Ship: | 3 Days or more |
---|
Quick Exhaust Valve With One-Touch Fitting AQ240F/340F Series
SMC
Quick exhaust valve / shuttle valve with built-in silencer.
[Features]
· Space saving type.
· Rectilinear IN-OUT tubing connections.
· Built-in one-touch fitting.
· Built-in silencer.
· Lightweight (resin body).
Days to Ship: | 3 Days or more |
---|
Quick Exhaust Valves - Straight, Open to Air
MISUMI
Exhaust valve compatible with cylinder high speed operation.
Days to Ship: | 8 Days or more |
---|
Metering Valve With Silencer, ASN2 Series【1-10 Pieces Per Package】
SMC
[Features]
· Superior noise reduction
Reduces noise at maximum flow rate by 20 dB or more
· Easy cylinder speed control
Features the same needle shape as the speed controller
Days to Ship: | 3 Days or more |
---|
Quick Exhaust Valves - Union, Open to Air, with Exhaust Throttle
MISUMI
Exhaust valve compatible with cylinder high speed operation.
Days to Ship: | 8 Days or more |
---|
Quick Exhaust Valves - Standard, Open to Air, with Exhaust Throttle
MISUMI
Exhaust valve compatible with cylinder high speed operation.
Days to Ship: | 8 Days or more |
---|
Quick Exhaust Valves - Straight Union, Atmospheric Release Type, EQU Series
Nihon Pisco
•Body Material : Resin
•Exhaust Side, Port Type R : Open Air
For complete product overview and details on Rapid Exhaust Valve: union straight, open atmospheric system see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Body Material |
Adhesive Materials |
Exhaust Side, Port Type R |
Brand | SMC | SMC | MISUMI | SMC | MISUMI | MISUMI | Nihon Pisco |
---|---|---|---|---|---|---|---|
Product Series | Quick Exhaust Valve With One-Touch Fitting AQ240F/340F Series | Metering Valve With Silencer, ASN2 Series【1-10 Pieces Per Package】 | Quick Exhaust Valves - Union, Open to Air, with Exhaust Throttle | Quick Exhaust Valves - Standard, Open to Air, with Exhaust Throttle | Quick Exhaust Valves - Straight Union, Atmospheric Release Type, EQU Series | ||
CAD |
|
|
|
|
|
|
|
Days to Ship | 3 Days or more | 3 Days or more | 8 Days or more | 3 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
| ||||
Type | Quick Exhaust Valves | Quick Exhaust Valves | Quick Exhaust Valves | Quick Exhaust Valves | Quick Exhaust Valves | Quick Exhaust Valves | Quick Exhaust Valves |
Body Material | Aluminum / Zinc Die Cast | Resin | Resin | Brass | Resin | Aluminum | Resin |
Adhesive Materials | Nitrile Rubber | - | - | Nitrile Rubber | - | - | Nitrile Rubber |
Exhaust Side, Port Type R | Tapped | One-Touch Couplings | Open Air | Open Air (with Exhaust Throttle) | Open Air | Open Air (with Exhaust Throttle) | Open Air |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy