(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Exhaust valve compatible with cylinder high speed operation.
Part Number
Configured Part Number is shown.
Part Number |
RGUN4 |
Part Number | - | R(PT) | - | Nominal |
EQXCE4 | - | 1 | - | 1 |
Part Number | B | L1 | L2 | L3 | L4 | P1 | P2 | P3 | C | E | Effective Sectional Area (mm2) | Mass (g) | |||
Type | Tube O.D. (mm) D | Max | Min | IN>OUT | OUT>EX | ||||||||||
EQEJ | 4 | 44.7 | 34.6 | 28.6 | 18.5 | 17.4 | 13.5 | 9 | 10 | 8.4 | 11 | 11 | 1.8 | 1.7 | 8.3 |
6 | 46.7 | 37 | 29.4 | 20 | 19 | 14 | 11 | 12 | 10.4 | 11.6 | 13 | 4 | 3.2 | 12 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Quick Exhaust Valves | Body Material | Polybutylene Terephthalate | Port Type of the Input Side | One-Touch Couplings |
---|---|---|---|---|---|
Output Port Type | One-Touch Couplings | Type of Exhaust Side Port | Open Atmospheric Type | Operating Pressure Range(MPa) | 0.1::0.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy