(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
3 Port Mechanical Valve VM400 Series
SMC
3 Port Mechanical Valve VM400 Series that allows piping to any port.
[Features]
· Choice of N.C. or N.O.
Days to Ship: | Same day or more |
---|
Show Stock Products
2/3 Port Mechanical Valve VM100 Series
SMC
2/3 Port Mechanical Valve VM100 Series with a variety of actuator types.
[Features]
· Compact size equivalent to a micro switch.
· Piping direction (side ported or bottom ported) can be selected.
Days to Ship: | Same day or more |
---|
Show Stock Products
5 Port Mechanical Valve, Rubber Seal VFM300 Series
SMC
Compact and high capacity 5 Port Mechanical Valve, Rubber Seal VFM300 Series.
[Features]
· High frequency, long lifespan / 300 c.p.m. or less.
· Piping possible to any EXH port.
· Pilot type can be selected (internal pilot and external pilot).
Days to Ship: | 3 Days or more |
---|
2/3 Port Mechanical Valve VM200 Series
SMC
2/3 Port Mechanical Valve VM200 Series with a variety of actuator types.
[Features]
· Large flow capacity.
· Mounting method can be selected (side mounting, bottom mounting using screws, or mounting with special bracket).
Days to Ship: | Same day or more |
---|
Show Stock Products
3 Port Mechanical Valve, Heavy Duty Type VM800 Series
SMC
3 Port Mechanical Valve, Heavy Duty Type VM800 Series that allows piping to any port.
[Features]
· High mechanical strength.
· Choice of N.C. or N.O.
· Actuator position and operating direction can be selected.
Days to Ship: | Same day or more |
---|
Show Stock Products
5 Port Mechanical Valve, Metal Seal VFM200 Series
SMC
Compact and high capacity 5 Port Mechanical Valve, Metal Seal VFM200 Series.
[Features]
· High frequency, long lifespan / 300 c.p.m. or less.
· Piping possible to any EXH port.
· Pilot type can be selected (internal pilot and external pilot).
Days to Ship: | 3 Days |
---|
5 Port Mechanical Valve, Metal Seal VZM400 Series
SMC
Compact and high capacity 5 Port Mechanical Valve, Metal Seal VZM400 Series.
[Features]
· High frequency, long lifespan / 300 c.p.m. or less.
· Piping possible to any EXH port.
· Pilot type can be selected (internal pilot and external pilot).
Days to Ship: | Same day or more |
---|
Show Stock Products
5 Port Mechanical Valve, Rubber Seal VZM500 Series
SMC
Compact and high capacity 5 Port Mechanical Valve, Rubber Seal VZM500 Series.
[Features]
· High frequency, long lifespan / 300 c.p.m. or less.
· Piping possible to any EXH port.
· Pilot type can be selected (internal pilot and external pilot).
· With foot bracket.
· Manifold mounting type.
Days to Ship: | Same day or more |
---|
Show Stock Products
Micro Mechanical Valve VM1000 Series
SMC
Micro Mechanical Valve VM1000 Series that has a one-touch tubing connection (with hose nipple).
[Features]
· Piping direction can be selected (side piping / bottom piping).
· Over travel (after actuation)
Days to Ship: | 3 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Pipe Port Type |
Mounting Method |
Body shape |
Number of Ports |
Plumbing Type and Direction |
Connecting Tube Diameter |
Number of Switching Positions |
Switching Operation |
Nominal Designation of Piping Thread |
Cv value(mm2) |
Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 3 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 3 Days |
Pipe Port Type | Rc (R) / NPT | M / Rc (R) / NPT | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) / NPT | Rc (R) / NPT / G | One-Touch Pipe |
Mounting Method | Side | Side | Side | Side | Side | Side | Side | Side | Side |
Body shape | Block Vertical Type | Block Vertical Type | Block Vertical Type | Block Vertical Type | Block Vertical Type | Block Vertical Type | Block Vertical Type | Block Vertical Type | Block Vertical Type |
Number of Ports | 3-Port | 2-Port / 3-Port / 5-Port | 5-Port | 2-Port / 3-Port / 5-Port | 3-Port | 5-Port | 5-Port | 5-Port | 3-Port |
Plumbing Type and Direction | Direct Side | Direct Side / Direct Bottom | Direct Side | Direct Side | Direct Side | Direct Side | Direct Side | Direct Side | Direct Side / Direct Bottom |
Connecting Tube Diameter | - | - | - | - | - | - | - | - | ø4 |
Number of Switching Positions | 2-Position Normally Closed / Selecting Valve | 2-Position Normally Closed / Selecting Valve | Selecting Valve / 2-Position Direction Switching | 2-Position Normally Closed / Selecting Valve | 2-Position Normally Closed | Selecting Valve / 2-Position Direction Switching | Selecting Valve / 2-Position Direction Switching | Selecting Valve / 2-Position Direction Switching | 2-Position Normally Closed |
Switching Operation | Plunger / Rod Arm / Push Button / Toggle Switches / Selecting Knob | Plunger / Rod Arm / Push Button / Toggle Switches / Selecting Knob | Plunger / Rod Arm / Push Button / Toggle Switches / Selecting Knob | Plunger / Rod Arm / Push Button / Toggle Switches / Selecting Knob / Selector Knob with Key / Foot Switch | Plunger / Rod Arm | Rod Arm / Push Button / Selecting Knob | Plunger / Rod Arm / Push Button / Toggle Switches / Selecting Knob | Plunger / Rod Arm / Push Button / Toggle Switches / Selecting Knob / Push-pull | Plunger / Rod Arm / Push Button / Toggle Switches |
Nominal Designation of Piping Thread | 1/8 | M5 / 1/8 | 1/4 | 1/4 | 1/8 | 1/4 | 1/8 | 1/8 | - |
Cv value(mm2) | 5.36 | 2.03 | 18.45 | 16.06 | 5.36 | 16.61 | 9.05 | 10.71 | 0.93 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy