(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Capable of eliminating drain in the air
Days to Ship: | 8 Days or more |
---|
Electromagnetic Powerful Drain Trap, Auto Air Trap, for Air Compressor
Fukuhara
•Type: Drain Discharge Device
•Inlet Connection Screw Nominal: 1/4B
•Outlet Connection Type: Hose Connection / Tube Connection
•Max. Operating Pressure (mpa): 1.5
•Drain Discharge: Auto/Manual Discharging
Days to Ship: | 8 Days or more |
---|
Auto Drain Valve AD402/600 Series
SMC
A drain valve made by SMC.
[Features]
· Resistant to dust and corrosion, operates reliably, and includes a bowl guard as standard.
[Applications]
· The drain is automatically and reliably discharged, without requiring human intervention.
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 11 Days or more |
---|
Nihon Seiki
•Type: Drain Discharge Device
•Inlet Connection Screw Nominal: 1/2B
•Outlet Connection Type: G
•Outlet Screw Nominal: 1/4B
•Drain Discharge: Auto/Manual Discharging
Days to Ship: | 8 Days or more |
---|
Motor Operated Auto Drain ADM200 Series
SMC
[Features]
· Reliably discharges even drains with high viscosity.
· High drain discharge capacity.
· Low power consumption: 4 W.
Days to Ship: | 3 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Drain Discharge |
Drain Discharge Operating Method |
Power Supply |
Inlet Connection Type |
Inlet Connection Screw Nominal |
Outlet Connection Type |
Outlet Screw Nominal |
Max. Operating Pressure(MPa) |
Brand | MISUMI | Fukuhara | SMC | Fukuhara | Nihon Seiki | SMC |
---|---|---|---|---|---|---|
Product Series | Electromagnetic Powerful Drain Trap, Auto Air Trap, for Air Compressor | |||||
CAD |
|
|
| |||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 11 Days or more | 8 Days or more | 3 Days |
Specifications |
| |||||
Type | - | Drain Discharge Device | Drain Discharge Device | Related Components | Drain Discharge Device | Drain Discharge Device |
Drain Discharge | - | Auto/Manual Discharging | Auto Discharging | - | Auto/Manual Discharging | Auto Discharging |
Drain Discharge Operating Method | - | Works when the compressor is activated / Works at regular intervals | Float | - | Float | Works when the compressor is activated / Works when the compressor is inactivated / Works at regular intervals |
Power Supply | - | AC100V ~ Single Phase AC200V | Battery-less Type | - | Battery-less Type | AC110V |
Inlet Connection Type | - | G | R(Rc) / NPT | - | R(Rc) | R(Rc) |
Inlet Connection Screw Nominal | - | 1/4B | 1B ~ 3/4B | - | 1/2B | 1/2B |
Outlet Connection Type | - | Hose Connection / Tube Connection | R(Rc) / NPT | - | G | R(Rc) |
Outlet Screw Nominal | - | - | 1B ~ 3/8B | - | 1/4B | 3/8B |
Max. Operating Pressure(MPa) | - | 1.5 | 1 | - | 1 ~ 1.4 | 1 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy