(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drain Trap

Drain Trap

Move the mouse over the image to zoom

  • Volume Discount

Capable of eliminating drain in the air

  • inCAD Components
Drain Trap:Related Image
Drain Trap:Related Image

Specifications

Part Number
MDTNH15A

Part Number
TypeNo.
MDTNH15A
[ ! ]Do not use this product to drain fluid with dirts, oil at the bottom of the air tank, etc.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MDTNH15A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

Pneumatic FittingRc1/2
Drain OutletG1/4
Applicable FluidAir, Drain
Operating Pressure0.14~1.0MPa
Pressure Resistance1.5MPa
Ambient Temperature5~60°C
Discharge of Drainage10cc/1 drain
Product Mass0.7kg
Specifications
[ ! ]Drain outlet will open when operating pressure becomes 0.05MPa or less.
[ ! ]Air may leak if float becomes stuck due to foreign objects, etc. In such a case, clean the float. Do not use this product especially at the bottom of the air tank where drain with dirts is collected.
■Features
· These are Float Drain Traps and no air is allowed to escape.
· The Use of a magnet ensures effective drainage.

Example

Drain Trap:Related Image
 

Basic Information

Nominal (No.) 15A Drain Cock Float Type Automatic Drain Connection Type Rc (R)
Plumbing Thread Nominal 1/2

Please check the type/dimensions/specifications of the part MDTNH15A in the Drain Trap series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.