(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Filter Regulator AW10-A To AW40-A
SMC
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle
· Without corrosion. The use of a resin body ensures there is no rusting.
Days to Ship: | Same day or more |
---|
Show Stock Products
Valve - Residual Pressure Discharge, V1000-W/V3000-W/V3010-W Series
CKD
[Features]
・ Exhaust operation is 1 action.
・ Ideal for preventing residual pressure accidents in pneumatic lines.
Days to Ship: | 9 Days or more |
---|
Air Combination, Air Filter + Regulator + Lubricator, AC10-A to AC40-A
SMC
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.
Days to Ship: | Same day or more |
---|
Show Stock Products
FRL Unit - Filter, Regulator, Lubricator, TACT Series
Trusco Nakayama
•Regulator Unit Combination : Filter + Regulator + Lubricator
•Filter Rating : 5µm
For complete product overview and details on FRL Unit, 3 Point Set see the sections below:
Days to Ship: | 8 Days or more |
---|
Filter Regulator AW20-B To AW60-B And Filter Regulator With Backflow Function AW20K-B To AW60K-B
SMC
Filter regulators and filter regulators with backflow function, with both filter and regulator integrated in one unit.
[Features]
· Helps save on space, and requires less piping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Air Combination, Air Filter + Mist Separator + Regulator, AC20C-A to AC40C-A
SMC
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.
Days to Ship: | 3 Days |
---|
Soft Start-Up Valve AV2000/3000/4000/5000 Series
SMC
Low power consumption Soft Start-Up Valve AV2000/3000/4000/5000 Series.
[Features]
· Start-up valves for a low-speed air supply which gradually raises the initial pressure in an air system and for quick exhausting by cutting off the air supply.
· Includes manually operated supply and exhaust functions.
Days to Ship: | 3 Days or more |
---|
Air Combination, Air Filter + Regulator + Lubricator AC20-B to AC60-B Series
SMC
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.
Days to Ship: | 3 Days |
---|
Air Combination, Filter Regulator + Lubricator AC20A-B To AC60A-B Series
SMC
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.
Days to Ship: | 3 Days |
---|
Air Combination, Filter Regulator + Lubricator, AC10A-A To AC40A-A
SMC
Air Combination Filter Regulator + Lubricator with a bowl that is completely covered by transparent bowl guard.
[Features]
· The inside can be seen from all angles (360°).
· The bowl is protected from the external environment, ensuring high levels of safety.
Days to Ship: | 3 Days or more |
---|
Air Combination, Air Filter + Regulator, AC10B-A to AC40B-A
SMC
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.
Days to Ship: | 3 Days |
---|
SMC
Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Single Action) With Locking Holes by SMC.
[Features]
· The safety-measure manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines.
· Designed so that the supply and exhaust status of the air flow can be checked at a glance.
· When residual pressure is being released, the valve handle can be locked in position to prevent accidental operation.
Days to Ship: | Same day or more |
---|
Show Stock Products
Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series
SMC
SMC soft start-up valve.
[Features]
· Start-up valves for a low-speed air supply which gradually raises the initial pressure in an air system and for quick exhausting by cutting off the air supply.
· Power Consumption: 0.35 W.
· Improved flow rate characteristics: Up to 2.3 times C [dm3/(s·bar)]: 9.2.
· Energy saving: No air flow when switching the main valve.
· Improved adjustment sensitivity with a low speed air supply.
· Features a built-in silencer to save on space and for less overall work.
Days to Ship: | 3 Days |
---|
SMC
Using a T-spacer facilitates the branching of air flow.
Features
· Attachment for AC Series Air Combination.
· Y110-M5-A applicable models: AC10-A, AC10B-A.
· Y210-□01-A, 02-A applicable models: AC20-A, AC20B-A, AC20C-A.
· Y310-□01-A, 02-A applicable models: AC25-A, AC25B-A, AC25C-A
· Y310-□01-A, 02-A applicable models: AC30-A, AC30B-A, AC30C-A.
· Y410-□02-A, 03-A applicable models: AC40-A, AC40B-A, AC40C-A.
· Y510-□02-A, 03-A applicable models: AC40-06-A, AC40B-06-A.
· Y510-□02-A, 03-A applicable models: AC40C-06-A.
Days to Ship: | 3 Days |
---|
AC Series Air Combination Piping Adapter
SMC
A piping adapter that allows for easy installation and removal of the component without removing piping.
[Features]
· Attachment for AC Series Air Combination.
· E100-M5-A applicable model: AC10□-A.
· E200-□01-A, 02-A, 03-A applicable model: AC20□-A.
· E300-□02-A, 03-A, 04-A applicable models: AC25□-A, AC30□-A.
· E400-□02-A, 03-A, 04-A, □06-A applicable model: AC40□-A.
· E500-□06-A applicable model: AC40□-06-A.
Days to Ship: | 3 Days |
---|
SMC
A spacer attachment for the AC Series Air Combination.
Days to Ship: | 3 Days |
---|
SMC
Spacer with bracket attachment for the AC Series Air Combination.
Features
· Y100T-A applicable model: AC10□-A.
· Y200T-A applicable model: AC20□-B.
· Y300T-A applicable models: AC25□-B, AC30□-B.
· Y400T-A applicable model: AC40□-B.
· Y500T-A applicable model: AC40□-06-B.
· Y600T-A applicable models: AC50□-B, AC55□-B, AC60□-B.
Days to Ship: | 3 Days |
---|
Replacement Parts of Filter Regulator, Mist Separator Regulator, Micro Mist Separator Regulator
SMC
*The product images are for reference only. Please note that they are different from the actual product.
[Features]
· Replacement parts of filter regulator, mist separator regulator and micro mist separator regulator, case assembly, case seal, set nut, valve assembly, bracket assembly and float type auto drain.
[Please Refer to the Following Pages of the Catalog]
· P. 258 Filter Regulator AW10-A to AW40-A
· P. 259 Filter Regulator AW20-B to AW60-B
· P. 259 Filter Regulator With Backflow Function AW20K-B to AW60K-B
· P. 260 Mist Separator Regulator AWM20 to AWM40
· P. 260 Micro Mist Separator Regulator AWD20 to AWD40
· P. 262 Filter Regulator With Built-in Pressure Gauge AWG20/30/40
· P. 263 Filter Regulator With Built-in Pressure Gauge With Backflow Function, AWG20K/30K/40K
Days to Ship: | 3 Days |
---|
FFM Combination (Standard Modular Type) C * 070 Series
CKD
Boost your system with modularization.
Dual element construction provides long life.
[Features]
・ Integrated filter and oil mist filter.
Days to Ship: | 21 Days or more |
---|
Air Combination, Air Filter + Regulator + Lubricator, AC20-D to AC60-D
SMC
[Features]
・ Improved visibility & environmental resistance
·Easy-to-operate handle shape
·Ensuring compatibility
·Space saving / reduction of piping labor-hours
Days to Ship: | 3 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Regulator Unit Combination |
Port Size |
Filter Rating |
Compressed Air Quality |
Max. Operating Pressure(MPa) |
Relief Mechanism |
Flow Direction |
Drain Cock |
Pressure Gauge |
Brand | SMC | CKD | SMC | Trusco Nakayama | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | CKD | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Valve - Residual Pressure Discharge, V1000-W/V3000-W/V3010-W Series | Air Combination, Air Filter + Regulator + Lubricator, AC10-A to AC40-A | Filter Regulator AW20-B To AW60-B And Filter Regulator With Backflow Function AW20K-B To AW60K-B | Air Combination, Air Filter + Mist Separator + Regulator, AC20C-A to AC40C-A | Air Combination, Air Filter + Regulator + Lubricator AC20-B to AC60-B Series | Air Combination, Filter Regulator + Lubricator AC20A-B To AC60A-B Series | Air Combination, Filter Regulator + Lubricator, AC10A-A To AC40A-A | Replacement Parts of Filter Regulator, Mist Separator Regulator, Micro Mist Separator Regulator | Air Combination, Air Filter + Regulator + Lubricator, AC20-D to AC60-D | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||
Days to Ship |
Same day or more
Show Stock Products | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 3 Days | 3 Days or more | 3 Days | 3 Days | 3 Days or more | 3 Days |
Same day or more
Show Stock Products | 3 Days | 3 Days | 3 Days | 3 Days | 3 Days | 3 Days | 21 Days or more | 3 Days or more |
Regulator Unit Combination | Filter Regulator | Other Related Components | Filter + Regulator + Lubricator | Filter + Regulator + Lubricator | Filter Regulator | Filter + Mist Filter + Regulator | Other FRL Combination Devices | Filter + Regulator + Lubricator | Filter Regulator + Lubricator | Filter Regulator + Lubricator | Filter + Regulator | Other FRL Combination Devices | Other FRL Combination Devices | Other Related Components | Other FRL Combination Devices | Other Related Components | Other Related Components | - | Filter + Mist Filter + Micro Mist Filter | Filter + Regulator + Lubricator |
Port Size | Rc1/8 / Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G3/8 / NPT1/2 / NPT3/4 / NPT1/8 / G1/2 / M5 | - | Rc1/8 / Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / NPT1/2 / NPT3/4 / NPT1/8 / M5 | Rc1/4 / Rc1/2 | Rc1/8 / Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / NPT1/2 / NPT1 / G1/2 | NPT3/8 | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G3/8 / NPT1/2 / NPT3/4 / G1/2 | Rc1/2 / Rc3/4 / Rc1 / NPT1/2 / NPT3/4 / NPT1 | NPT3/8 / NPT1/2 / NPT1 | Rc1/8 / Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / NPT1/2 / NPT3/4 | NPT1/2 | Rc1/8 / Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / Rc1 / G1/4 / G3/8 / G1/2 | Rc1/4 / Rc3/8 / Rc1/2 / NPT1/4 / NPT1/2 | NPT1/4 | Rc3/8 / Rc1/2 / NPT1/4 / NPT3/8 / NPT1/2 | - | - | - | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Rc3/8 / Rc1/2 / NPT1/4 / NPT1/2 |
Filter Rating | 5µm | - | 5µm | 5µm | 5µm | 5µm | 5µm | 5µm | 5µm | 5µm | 5µm | - | - | - | - | - | - | - | - | 5µm |
Compressed Air Quality | General Quality Dry Air | - | General Quality Dry Air | General Quality Dry Air | - | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | - | - | - | - | - | General Quality Dry Air | General Quality Dry Air |
Max. Operating Pressure(MPa) | 1 | - | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | - | - | - | - | - | 1 | - |
Relief Mechanism | Relief | - | Relief | - | Relief | Relief | Relief | Relief | Relief | Relief | Relief | - | - | Relief | Relief | Relief | Relief | - | - | Relief |
Flow Direction | Standard Flow (Left to Right) / Reverse Flow(Right to Left) | - | Standard Flow (Left to Right) | - | Standard Flow (Left to Right) | Standard Flow (Left to Right) | Standard Flow (Left to Right) | Standard Flow (Left to Right) | Standard Flow (Left to Right) | Standard Flow (Left to Right) | Standard Flow (Left to Right) | Standard Flow (Left to Right) / Reverse Flow(Right to Left) | Standard Flow (Left to Right) | Standard Flow (Left to Right) | Standard Flow (Left to Right) | Standard Flow (Left to Right) | Standard Flow (Left to Right) | - | Standard Flow (Left to Right) / Reverse Flow(Right to Left) | Standard Flow (Left to Right) |
Drain Cock | Manual / Auto/Manual | - | Manual / Auto/Manual | Manual | Manual / Auto/Manual | Manual | Not Provided | Manual / Auto/Manual | Manual / Auto/Manual | Manual / Auto/Manual | Auto/Manual | - | - | Not Provided | Not Provided | Not Provided | Not Provided | - | Manual / Automatic | Manual / Auto/Manual |
Pressure Gauge | None (Pressure Port Plug not available) / With Standard Pressure Gauge | - | None (Pressure Port Plug not available) / With Standard Pressure Gauge | With Standard Pressure Gauge | None (Pressure Port Plug not available) / With Standard Pressure Gauge | With Standard Pressure Gauge | None (Pressure Port Plug not available) | None (Pressure Port Plug available) / With Standard Pressure Gauge | None (Pressure Port Plug available) / With Standard Pressure Gauge | None (Pressure Port Plug not available) / With Standard Pressure Gauge | With Standard Pressure Gauge | - | None (Pressure Port Plug not available) | None (Pressure Port Plug not available) | None (Pressure Port Plug not available) | - | - | - | - | With Standard Pressure Gauge |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy