| 1 Piece(s) | Available |
Quote
| Rc1/8 | 1 | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | 1 | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :below the wiring | 20 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| G1/4 | 1 | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| G1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
3 Days
| NPT1/8 | - | [Resin] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT1/4 | 1 | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
3 Days
| NPT1/4 | 1 | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT1/4 | - | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT1/4 | - | [Resin] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | Lubricator with drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 25 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | 1 | [Resin] Polycarbonate Case | No | Relief type | [Reverse Flow(Right to Left)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 25 | None | Yes | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | 1 | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :below the wiring | 25 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Reverse Flow(Right to Left)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 25 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Reverse Flow(Right to Left)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :above the wiring | 25 | None | Yes | None | 0.05 to 0.85 MPa | Lubricator with drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT1/4 | - | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 25 | None | Yes | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 30 | None | Yes | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 30 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :below the wiring | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | Yes | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 30 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [None (Pressure Port Plug available)] No Pressure Gauge | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | 1 | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | Yes | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Nylon Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | None | Yes | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | 1 | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | Mounting position: AF + T + AR + AL |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | 1 | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :below the wiring | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :below the wiring | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Metal] Metal Case with Level Gauge | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| G1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [None (Pressure Port Plug available)] No Pressure Gauge | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| G3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 30 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT1/4 | 1 | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | None | Yes | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [None (Pressure Port Plug available)] No Pressure Gauge | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | Yes | Yes | Yes | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT3/8 | - | [Metal] Metal Case with Level Gauge | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | Yes | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| NPT3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | psi, °F | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 40 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc1/4 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 40 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 40 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
| 1 Piece(s) | Available |
Quote
| Rc3/8 | - | [Resin] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 40 | None | None | None | 0.05 to 0.85 MPa | Without drain cock | MPa | No attachment |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy