- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.
Threaded Magnets
Magnet-equipped and screw mounting types are parts used for fastening things to circular or square objects. Many types are available, such as hex head bolts, adjustment screws and male thread types. This type consists of screws made from a material such as iron or stainless steel, which are also equipped with a magnet. A common type is made from a neodymium magnet material with an electroless nickel plated surface. A neodymium magnet is a type of rare-earth with a strong magnetic force. The electroless nickel plated surface results in excellent sliding properties and abrasion resistance.
Days to Ship |
- All
- Same day
- 9 Days or Less
|
-
Magnets with Holders -Threaded-
MISUMI
•Magnet Type Material: Neodymium Magnet
•Holder Material: 12L14 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Magnet Surface Treatment: Nickel Plating
•Magnetic Pole: N
- CAD :
- 2D / 3D
Days to Ship: |
Same day or more
|
Show Stock Products
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Specifications |
---|
Loading...
Specification/Dimensions
Narrow search by specifying Manufacturer
Application example related to this category
Related Categories to Threaded Magnets
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy