(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Rectangular Magnets - with Countersink
MISUMI
•Shape: Ring
•Magnet Type Material: Neodymium Magnet
•Magnet Type Material: Neodymium Magnet
•Type: Square Type
Days to Ship: | Same day or more |
---|
Show Stock Products
Rectangular Magnets - Standard
MISUMI
•Type: Square Type
For complete product overview and details on Rectangular Magnets - Standard see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Neodymium Magnet Bar Shape (Square Type)
Magna
This is a bar-shaped (square-type) magnet with excellent mechanical strength.
[Features]
· Neodymium magnets create what is said to be the strongest magnetic field currently available on the market.
· Can be machined into a round, square or ring shape according to the application.
· Mechanical strength is excellent, but they are prone to rust and the surface is coated to prevent this. Must be used at no higher than 80℃.
Days to Ship: | 9 Days or more |
---|
Samarium-Cobalt Magnet Square Type
Magna
Ideal for medical devices and sensors thanks to good coercivity at temperatures as high as 350 ℃ and corrosion resistance. Mechanical strength can pose some issues, but product miniaturization and weight reduction can be achieved, as with neodymium magnets.
Days to Ship: | 9 Days or more |
---|
Magna
High magnetic flux density provides very strong magnetic force. For use at 80℃ or below.
* Note: For model numbers that are not in the catalog, no countersink is provided.
Days to Ship: | 9 Days or more |
---|
Magna
This is a square magnet with excellent mechanical strength.
[Features]
· Rare-earth magnets are divided into samarium-cobalt magnets and neodymium magnets.
· Samarium-cobalt magnets are powerful magnets.
· Highly resistant to rust and high temperatures, but somewhat lacking in mechanical strength.
· Like neodymium, it is popular as a compact and lightweight material.
· Neodymium magnets create what is said to be the strongest magnetic field currently available on the market.
· Can be machined into a round, square or ring shape according to the application.
· Mechanical strength is excellent, but they are prone to rust and the surface is coated to prevent this. Must be used at no higher than 80℃.
Days to Ship: | 9 Days or more |
---|
Anisotropic Ferrite Magnet Bar Type (Square Type)
Magna
[Features]
· No demagnetization occurs because the coercive force is high.
· It is a sintered magnet (ceramic/magnet), with excellent corrosion resistance and suitable for a flat shape but which cracks easily.
· Applications are expanding from the traditional fields including audio speakers and headphones, to cover automotive motors and generators where the demand for products like this is growing as a result of weight reduction made possible by technological innovation.
Days to Ship: | 9 Days or more |
---|
Anisotropic Ferrite Magnet, Square-Shaped
Magna
A square type ferrite magnet.
[Features]
· Being a sintered magnet (ceramic magnet), its corrosion resistance is excellent and it lends itself to flat shapes. However, it does crack easily.
· The raw material, ferric oxide, is abundant in nature and can be supplied cheaply and reliably.
· With its high coercive force, it is difficult to demagnetize.
· Although it is ceramic and therefore easily cracked, its powdered raw material can be molded by a press machine, making it suitable for mass production.
[Applications]
· Audio speakers, headphones, etc.
· Technological innovations have reduced the weight, resulting in increased demand for use in automobile motors and generators.
· Applications include various types of electronic equipment and automobile motors and generators. It is often used in stationery, household goods, health equipment, etc.
Days to Ship: | 9 Days or more |
---|
Anisotropic Ferrite Magnet, Square-Shaped (With Hole)
Magna
A square-type ferrite magnet (with hole).
[Features]
· Being a sintered magnet (ceramic magnet), its corrosion resistance is excellent and it lends itself to flat shapes. However, it does crack easily.
· The raw material, ferric oxide, is abundant in nature and can be supplied cheaply and reliably.
· With its high coercive force, it is difficult to demagnetize.
· Although it is ceramic and therefore easily cracked, its powdered raw material can be molded by a press machine, making it suitable for mass production.
[Applications]
· Audio speakers, headphones, etc.
· Technological innovations have reduced the weight, resulting in increased demand for use in automobile motors and generators.
· Applications include various types of electronic equipment and automobile motors and generators. It is often used in stationery, household goods, health equipment, etc.
Days to Ship: | 9 Days or more |
---|
Magna
Magnet without rust after salt spray test of 2000 hours. This is optimal for products that contact the skin directly, such as in clothing, bags, toiletries, kitchens, and household products.
[Features]
· The unprecedented strong neodymium magnet with polyamide coating (powder coating) greatly improves the environment‐resistant characteristics compared with the conventional plated products.
· Moreover, this is superior in durability against cracking and chipping thanks to the cutting-edge coating technology.
· Suitable for a variety of applications because it does not need a mold case, etc. and allows various types of design.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Attraction Froce (Range)(N) |
Attraction Force (Specify)(N) |
Magnet Type (Material) |
Width(mm) |
Length(mm) |
Thickness(mm) |
|
| |||||||||
Brand | MISUMI | MISUMI | Magna | Magna | Magna | Magna | Magna | Magna | Magna | Magna |
Product Series | ||||||||||
CAD |
|
| ||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 12 Days or more |
Specifications |
| |||||||||
Attraction Froce (Range)(N) | 20.1 to 30.0 / 50.1 to 60.0 / 70.1 to 80.0 / 90.1 to 100.0 | Up to 10.0 / 10.1 to 20.0 / 20.1 to 30.0 / 30.1 to 40.0 / 40.1 to 50.0 / 60.1 to 70.0 / 70.1 to 80.0 / 80.1 to 90.0 / 100.1 or More | Up to 10.0 | Up to 10.0 / 10.1 to 20.0 / 20.1 to 30.0 / 30.1 to 40.0 / 40.1 to 50.0 / 70.1 to 80.0 / 100.1 or More | 20.1 to 30.0 / 30.1 to 40.0 / 40.1 to 50.0 / 50.1 to 60.0 / 100.1 or More | Up to 10.0 / 10.1 to 20.0 / 20.1 to 30.0 / 30.1 to 40.0 / 100.1 or More | - | - | - | - |
Attraction Force (Specify)(N) | 24.5 ~ 98 | 1.6 ~ 110.8 | 5.8 ~ 9.8 | 0.4 ~ 421.6 | 24.5 ~ 117.6 | 0.3 ~ 784.5 | - | - | - | - |
Magnet Type (Material) | Neodymium Magnet | Neodymium Magnet / Ferrite Magnet | Neodymium Magnet | Samarium-Cobalt Magnet | Neodymium Magnet | Neodymium Magnet | Ferrite Magnet | Ferrite Magnet | Ferrite Magnet | Polyamid Magnet |
Width(mm) | 10 ~ 25 | 3 ~ 60 | 4 ~ 7.5 | 1.2 ~ 38 | - | 2.4 ~ 50.8 | 3 ~ 10 | 4 ~ 100 | 9 ~ 40 | 10 |
Length(mm) | 10 ~ 25 | 3 ~ 50 | 10 ~ 12 | 1.2 ~ 38 | - | 2.4 ~ 68 | 7 ~ 25.4 | 4 ~ 150 | 12 ~ 48 | 50 |
Thickness(mm) | 4 ~ 6 | 1 ~ 10 | 4 ~ 5 | 0.7 ~ 24.5 | 3 ~ 5 | 1 ~ 25.4 | 3 ~ 9.75 | 2 ~ 25.4 | 5 ~ 10 | 3.4 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy