(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
KE Type Electromagnetic/Permanent Electromagnetic Hybrid Holder
Kanetec
• Can be used continuously.
• For a wide range of applications, from handles for various types of automated equipment to those for industrial robots.
• Applicable with a wide range of applications, including material feeding for automatic presses, deflection prevention for shearing material and applications ranging from handles for various types of automated equipment to those for industrial robots.
· KEP: With no worry of heat generation or dropping incidents during power failure, it is suitable for long-time adhesion. An electromagnetic release type in which the magnetic force is OFF only when energized. The magnetic force is on during ordinary operation.
· KE-HA: Can quickly release work pieces as there is such little residual adhesion. Therefore, it can operate at high speeds.
Days to Ship: | Same day or more |
---|
Show Stock Products
Electromagnet Holders - Standard/Low Profile/Super Low Profile Type
MISUMI
[Features]·You can choose standard, low-profile, or ultra-low profile types. ·An electromagnetic holder with a coil around the attraction part of the main body. (Polarity optional) · Use in gripping parts of industrial robots, etc., and for vacuum and transportation of small workpieces. ·Electrical control can be applied to turn on/off the magnetic force and its remote control. ·A rectifier is required as a power supply. Select a rectifier with the corresponding voltage. (Compatible rectifier: MGEC)
Days to Ship: | Same day or more |
---|
Show Stock Products
Electromagnet Holders - Rectangular
MISUMI
•Application: Rectangle Type
For complete product overview and details on Electromagnet Holders - Rectangular see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Electromagnet Holders - Round, Horizontal Cord, Standard/Low Profile, Tapped Through Hole
MISUMI
•Tapped Hole: Tapped Through Hole
Days to Ship: | Same day or more |
---|
Show Stock Products
Electromagnet Holders - Round, Horizontal Cord, Axial Cable
MISUMI
•Application: Axial Cable Type
Days to Ship: | 9 Days or more |
---|
Rectifier for KR-RH Type Electromagnetic/Permanent Electromagnetic Hybrid Holder
Kanetec
Electrical equipment that rectifies input from the AC power supply into direct current, and then outputs it to an electromagnetic or permanently electromagnetic holder. Various types are available for different output voltages and currents as required.
[Features]
· Various types are available for different output voltages and currents as required.
· This compact product can be easily installed in panels.
· The power cord is equipped as standard, allowing it to be used simply by connecting an electromagnet.
· The external control terminal equipped as standard allows for automatic operation.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | Kanetec | MISUMI | MISUMI | MISUMI | MISUMI | Kanetec |
---|---|---|---|---|---|---|
Product Series | KE Type Electromagnetic/Permanent Electromagnetic Hybrid Holder | Electromagnet Holders - Standard/Low Profile/Super Low Profile Type | Electromagnet Holders - Round, Horizontal Cord, Standard/Low Profile, Tapped Through Hole | Rectifier for KR-RH Type Electromagnetic/Permanent Electromagnetic Hybrid Holder | ||
CAD |
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 9 Days or more |
Specifications |
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy