Pivot, Glass & Specialty Hinges
Pivot, glass door & specialty hinges have different applications and shapes from normal hinges. Glass door hinges can be mounted on materials of glass, acrylic and the like, and are classified into overlay door hinges and inset door hinges, etc. Pivot hinges can be mounted on the upper and the lower parts of the door, and are classified into overlay door hinges and inset door hinges, etc. Specialty hinges have various special functions, such as of opening/closing the door automatically without springs, and of allowing the door to be fully opened to 180 degrees. Materials used for pivot, glass door & specialty hinges are stainless steel, steel, brass, aluminum, zinc alloy, resin, etc., depending on the application.

Days to Ship |
- All
- Same day
- 8 Days or Less
|
-
Hinge Nuts
MISUMI
Nuts dedicated for Stepped Stainless Steel Hinges (HHS, HHSK)
- CAD :
- 2D / 3D
Days to Ship: |
Same day or more
|
Show Stock Products
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Specifications |
---|
| 
|
---|
Brand | MISUMI |
---|
Product Series | Hinge Nuts |
---|
CAD | |
---|
Days to Ship |
Same day or more
Show Stock Products |
---|
Specifications | |
---|
Loading...
Specification/Dimensions
Narrow search by specifying Manufacturer
Related Categories to Pivot, Glass & Specialty Hinges
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy