(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Gas Spring - Limited Mounting Direction with Mounting Bracket, GSS Type
MISUMI
•Gas Spring Type: Fixed Mounting Direction Type
•Operating Temperature Range (?): -20::60
•Compatible: Mounting Bracket for GSS
Days to Ship: | 12 Days or more |
---|
Mounting Brackets for Gas Springs FGS/FGSS Type
MISUMI
•Type: Related Components
•Bracket Material: 1018 Carbon Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Free Joints (Brackets) for Gas Damper B-461-BRACKET
Takigen
Brackets for gas damper (B-461) fitting.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Operating Environment |
|
| |||
Brand | MISUMI | MISUMI | TOKICO | Takigen |
Product Series | Gas Spring - Limited Mounting Direction with Mounting Bracket, GSS Type | |||
CAD |
|
|
| |
Days to Ship | 12 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Specifications |
|
| ||
Type | Related Components | Related Components | - | Related Components |
Operating Environment | - | - | - | Indoors |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy