(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Spring - Limited Mounting Direction with Mounting Bracket, GSS Type

Gas Spring - Limited Mounting Direction with Mounting Bracket, GSS Type
  • Volume Discount
  • New Pricing

•Gas Spring Type: Fixed Mounting Direction Type
•Operating Temperature Range (?): -20::60
•Compatible: Mounting Bracket for GSS

  • inCAD Components
Mounting Brackets for Gas Springs:Related Image
Mounting Brackets for Gas Springs:Related Image
・Materials
[ M ] Material: Cylinder: Carbon Steel12BEC (Carbon Steel Hollows for Machine Structural Use)
Rod : 1035 Carbon Steel
Bushing : Polyacetal Resin (White)
Gas : Nitrogen Gas (N2)
[ S ] Surface Treatment: Cylinder: Baked-On (Matte Black)
Rod : Gas Soft Nitriding Treatment

Specifications

Part Number
GSS15050B
                     
 
 Part NumberMax.Min. Gas Reaction Force (20°C)ABC1C2DGHApplicable Mounting BracketsWeight (g)
 TypeNo.Length (Lmax)Length (Lmin)StrokeMax. Length 10mmMax. Length ()mm
 kgfkgf(S)
 GSS15050A181131502.83.44015615156.5R8110GSSB6A75
 15050B8.710.4 
 15050C1517.9 
 15050D1922.7 
 15050E2125 
 15070A221151708.310.46013190
 15070B12.112.741.5
 15070C202560
 15090A2611719079.180150108
 15090B8.110.5
 15090C911.7
 15090D1519.5
 15090E2025.9151
 15100A2811811007.810.590161120
 15100K11.215161
 15100B2026.2120
 18090A2611719026.83580188151170
 18100A28118110033.143.790161190
 22080K2791998011.814.570221024248.5R10171GSSB8A GSSB8B GSSB8C GSSB8D GSSB8E178
 22080A2024.2169.5
 22080B25.130.5
 22096A306210964050.486186195
 22142A47233014228.538125306300
 22147A4122651471519.8130241265
 22147B24.532
 22150A4643141503541.6140286310
 22210A567356.5210.559.981.517912.520R15330.5460
 22210B68.192.7 
 22235A580344.5235.513.219.92061024R10320.5370
 22235B25.332208
 22235C3544.4206
 22235D51.765.5
 22243A6273842432030.721512.5376470
 22243B44.267360
 22253A675421.5253.531.737.419710397.5430
 22270K6704002701319.424012.5376500
 22270A3550.7
 22270L41.46010372460
 22270B51.775.412.5376500
 22270C60.888.6
 22270D77112.7
 22300K70040030060.898.62902020380535
 22300A76118.4275376525
 22300B86.7134.7
 22315A79548031585124.53052424452620
 22356A833476.5356.52229.435010530
 22356B35.246.9
                     

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GSSB8A
GSSB8B
GSSB8C
GSSB8D
GSSB8E
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10
1 Piece(s)Available

12 Days or more

10
1 Piece(s)Available

12 Days or more

10
1 Piece(s)Available

12 Days or more

10
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1
 

Basic Information

Type Related Components Bracket Material SPHC Fixed Part O.D.(φ) 8
Applicable Mounting Bracket for GSS

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.