Auxiliary Locks
An auxiliary lock is a key that is installed in addition to the main lock as a security measure. By installing an auxiliary lock such as a door chain or door guard on the indoor side, etc. such as a door, etc., the door will not open more than a certain amount, and will play a role in improving security. The door chain uses a chain for the clasp, and is made of durable stainless steel in addition to steel. The stronger door guard is a product that locks when the door is opened, with a protrusion fitted into the U-shaped arm. In addition, there are products that are used by attaching them to frames and display cases, and products that are attached using strong double-sided tape, etc., and can be easily installed later.
-
Showcase Lock FC-619
Takigen
•Lock: 0200
•Main Body Overall Length (mm): 60.
•Main Body Width (mm): 19
•Main Body Thickness (mm): 67
•Material: Zinc Alloy
- CAD :
- 2D
Days to Ship: |
12 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Loading...
Specification/Dimensions
Narrow search by specifying Manufacturer
Related Categories to Auxiliary Locks
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy