(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Takigen
•Overall width (mm): 50.5
•Material: Brass Plate
•Surface Finish: Nickel plating
•Tension Load (n): 49
•Full Length (mm): 90
Days to Ship: | 8 Days or more |
---|
Takigen
•Overall width (mm): 65
•Material: Polyamide
•Collar: Ivory
•Full Length (mm): 70
•Product Code: 22177
Days to Ship: | 8 Days or more |
---|
Takigen
•Main Body Overall Length (mm): 27
•Main Body Width (mm): 21
•Material: Brass Plate
•Surface Finish: Nickel plating
•Tension Load (n): 49
Days to Ship: | Same day |
---|
Show Stock Products
Takigen
•Overall width (mm): 21.5
•Main Body Overall Length (mm): 30
•Main Body Width (mm): 11
•Tension Load (n): 78
Days to Ship: | 8 Days or more |
---|
Plastic Double Lock Fastener CP-114
Takigen
•Overall width (mm): 50
•Material: Polyamide
•Collar: Ivory
•Full Length (mm): 88
•Product Code: 22146
Days to Ship: | 8 Days or more |
---|
Takigen
•Main Body Overall Length (mm): 34
•Main Body Width (mm): 47
•Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Tension Load (n): 147
Days to Ship: | 8 Days or more |
---|
Plastic Bike Messenger Box Lock CP-819
Takigen
•Overall width (mm): 50
•Material: Polyamide
•Collar: Gray
•Full Length (mm): 86
Days to Ship: | 12 Days or more |
---|
Takigen
•Overall width (mm): 40
•Material: Polyamide
•Collar: Ivory
•Full Length (mm): 105
Days to Ship: | 8 Days or more |
---|
Takigen
•Overall width (mm): 16
•Material: Polycarbonate
•Collar: Black
•Full Length (mm): 43.5
•Product Code: 23562
Days to Ship: | Same day |
---|
Show Stock Products
Takigen
•Overall width (mm): 53
•Material: Polyamide
Days to Ship: | 12 Days or more |
---|
Takigen
•Overall width (mm): 41
•Material: Brass Plate
•Surface Finish: Chrome Plating
•Tension Load (n): 29
•Full Length (mm): 40
Days to Ship: | 8 Days or more |
---|
Takigen
•Material: Brass Plate
•Surface Finish: Chrome Plating
Days to Ship: | 8 Days or more |
---|
Takigen
•Main Body Overall Length (mm): 52.5
•Main Body Width (mm): 21
•Padlock Hole: Presence
•Material: Brass Plate
•Surface Finish: Chrome Plating
Days to Ship: | 8 Days or more |
---|
Takigen
•Overall width (mm): 37
•Material: Aluminum Alloy
•Surface Finish: Baked Paint
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Soft Fastener with Key, C-413-3
Takigen
•Overall width (mm): 32
•Material: Zinc Alloy
•Full Length (mm): 75
Days to Ship: | 8 Days or more |
---|
Square Snap-fit Lock with Key, C-85
Takigen
•Overall width (mm): 41
•Locking Mechanism: Presence
•Key: Presence
•Material: Brass Plate
•Surface Finish: Chrome Plating
Days to Ship: | 8 Days or more |
---|
Takigen
•Material: Brass Plate
•Surface Finish: Chrome Plating
Days to Ship: | 8 Days or more |
---|
Streamlined, Snap Fastener C-48
Takigen
•Material: Brass Plate
•Surface Finish: Chrome Plating
•Tension Load (n): 29
Days to Ship: | 8 Days or more |
---|
Takigen
•Key: With Keys
•Material: Aluminum Alloy
•Surface Finish: Baked Paint
•Collar: Silver metallic
•Product Code: 24024
Days to Ship: | 17 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more |
Same day
Show Stock Products | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 17 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy