(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stainless Steel. Adjustable. Fastener C-1222N
Takigen
•Main Body Overall Length (mm): 120
•Main Body Width (mm): 25
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 588
Days to Ship: | 8 Days or more |
---|
MISUMI
Draw Latches with the Mounting Pitch adjustable. They are made of stainless steel and can withstand up to 60kg pull force.
Days to Ship: | 8 Days or more |
---|
Stainless Steel Adjustable Fastener C-1220
Takigen
•Main Body Overall Length (mm): 175
•Main Body Width (mm): 50
•Material: Stainless Steel Forged Product
•Surface Finish: Electrolytic Polishing
•Tension Load (n): 980
Days to Ship: | 8 Days or more |
---|
Stainless Steel Adjustable Fastener C-1221
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Electrolytic Polishing
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Adjustable. Fastener C-1223N
Takigen
•Main Body Overall Length (mm): 120
•Main Body Width (mm): 50
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 588
Days to Ship: | 8 Days or more |
---|
Stainless Steel Adjustable Fastener C-1229
Takigen
•Overall width (mm): 16
•Spring: Built-in
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 392
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Adjustable, Fastener C-1231
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Adjustable, Fastener C-1266
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Electrolytic Polishing
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Hook-Type, Adjustable Fastener C-1230
Takigen
•Overall width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 392
Days to Ship: | 8 Days or more |
---|
Stainless Steel Hook Type Adjustable Fastener C-1232
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Large Adjustable Fastener C-1233
Takigen
•Overall width (mm): 51
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 588
•Full Length (mm): 184
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | Takigen | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy