(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Connecting Parts for Skid Pipes
MISUMI
•Type: Mounting Parts for Sliding Pipe
•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Spa Wheels
For complete product overview and details on Wheel Conveyor Assembly see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 10 Days or more |
---|
Part for Shooter for Pipe Frame, Slip Pipe Receiving Pivot Bracket
Spacio
Receiving bracket dedicated to sliding pipes that can be attached by hooking it on the pipe. Since it does not have a brake, please use it on the loading side of the rack. It can also be used for SPACIO pipes.
Days to Ship: | 8 Days or more |
---|
Part for Shooter for Pipe Frame Guide Pivot Bracket
Spacio
Receiving bracket for the shooter guide. For vertical pipes, horizontal pipes, and intermediate of horizontal pipes.
Days to Ship: | 8 Days or more |
---|
TMEH Japan
•Color: White
For complete product overview and details on Curve Roller see the sections below:
Days to Ship: | 9 Days or more |
---|
TMEH Japan
•Standard Length (m): 4
For complete product overview and details on Roller Conveyor see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| |||||||
Brand | MISUMI | MISUMI | MISUMI | Spacio | Spacio | TMEH Japan | TMEH Japan |
Product Series | Part for Shooter for Pipe Frame, Slip Pipe Receiving Pivot Bracket | ||||||
CAD |
|
|
| ||||
Days to Ship | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more |
Specifications |
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy