(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Accessory Parts for Factory Frames
MISUMI
Components for factory frames
For complete product overview and details on Accessory Parts for Factory Frames see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
Adjuster for pipe frames. Various types of adjusters are available.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Leveling Mount Bolt Set
•Specification: Insert Nut Set
Days to Ship: | 8 Days or more |
---|
Caster Base Lock for Pipe Frame
Spacio
For complete product overview and details on Caster Base Lock for Pipe Frame see the sections below:
Days to Ship: | 8 Days or more |
---|
Parts for Mounting Pipe End for Pipe Frame
Spacio
For complete product overview and details on Pipe Frame Parts for Mounting Pipe Ends see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal Thread Size (M)(mm) |
Bottom Material |
| |||||
Brand | MISUMI | MISUMI | MISUMI | Spacio | Spacio |
Product Series | |||||
CAD |
|
|
| ||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
| ||
Nominal Thread Size (M)(mm) | M3-6 ~ 12 | 10 | 12 | - | - |
Bottom Material | Metal / Resin | Resin | Metal | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy