(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pipe frames are versatile section bars that consist of resin-coated steel pipe material. They can be used as materials for various industrial products. They are highly versatile structural materials supporting a wide range of applications. Green Frame is the name of an original aluminum pipe struct ...Readmore
Pipe frames are versatile section bars that consist of resin-coated steel pipe material. They can be used as materials for various industrial products. They are highly versatile structural materials supporting a wide range of applications. Green Frame is the name of an original aluminum pipe structural material made by Japanese manufacturer SUS. Green Frame products fasten with just a single bolt, and are freely connectable in any direction such as vertically, horizontally or diagonally. Frames of various strengths, thicknesses and functions are available to meet a wide range of applications. For example, they can be used to automate or improve the efficiency of production lines, or fastened together with accessories. The standard frame has a highly versatile 28 mm outer dimension, for a good balance of functionality and strength. The characteristic shape with 4 projections enables a wide range of applications by making assembly easy and enabling high expandability. ▲ Close
Days to Ship |
|
---|
Aluminum Pipe Frames - Configurable Length【1-5 Pieces Per Package】
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 8 Days or more |
---|
Factory Frames【1-6 Pieces Per Package】
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Operating Environment |
Specifications |
Pipe Material |
Surface Treatment, Coating |
Color |
Pipe O.D. D(Ø) |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | Aluminum Pipe Frames - Configurable Length【1-5 Pieces Per Package】 | |
CAD |
|
|
Days to Ship | 8 Days or more | 8 Days or more |
Specifications |
|
|
Operating Environment | Standard / Antirust | Standard |
Specifications | Standard Type / Reinforced Type | Standard Type / Reinforced Type / Grooved Type |
Pipe Material | Aluminum | Aluminum |
Surface Treatment, Coating | Not Provided / Anodize | Anodize |
Color | - | No Coating |
Pipe O.D. D(Ø) | 27.5 | 28 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy