(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | ||
L Configurable | 3000mm 6 pcs. /set | 4000mm 5 pcs. /set | ||
FFA | FFATS | FFAKS | A6N01SS-T5 Aluminum Alloy | Anodize |
FFAU | FFAUTS | FFAUKS | ||
FFAS | FFASTS | FFASKS |
Part Number | - | L |
FFA28 FFATS28 | - | 1800 |
Part Number | L 1mm Increment | Mass kg/m | Sectional Area mm2 | Geometrical Moment of Inertia mm4 | ||
Type | No. | ℓx | ℓy | |||
FFA | 28 | 60~4000 | 0.37 | 137.2 | 1.07x104 | 1.07x104 |
FFAU | 0.82 | 303.1 | 1.86x104 | 1.86x104 | ||
FFAS | 0.42 | 155.6 | 1.11x104 | 1.12x104 |
Part Number | L (mm) | Mass kg/pc. | |
Type | No. | ||
FFATS | 28 | 3000 (6 pcs. /set) | 1.11 |
FFAUTS | 2.46 | ||
FFASTS | 1.26 |
Part Number | L (mm) | Mass kg/pc. | |
Type | No. | ||
FFAKS | 28 | 4000 (5 pcs. /set) | 1.49 |
FFAUKS | 3.28 | ||
FFASKS | 1.69 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FFA28-[60-2000/1] |
FFAKS28 |
FFAS28-[60-2000/1] |
FFASKS28 |
FFASTS28 |
FFATS28 |
FFAU28-[60-2000/1] |
FFAUKS28 |
FFAUTS28 |
Part Number |
---|
Loading...
Operating Environment | Standard | Pipe Material | A6N01SS-T5 Aluminum Alloy (JIS) | Surface Treatment, Coating | Anodize |
---|---|---|---|---|---|
Color | No Coating | Pipe O.D.(Ø) | 28 | Shape | Straight |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy