(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Fixed Shock Absorbers - Standard
MISUMI
•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Structure: Fixed Type
•Min. Collision Velocity (m/s): 0.3
•Operating Environment: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Shock Protector Fixed NCK Series
CKD
*The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
Adoption of a slit orifice method enables high absorption performance in the low-speed range and linear soft termination.
Days to Ship: | 8 Days or more |
---|
SMC
Shock absorber by SMC.
[Features]
· Absorbs impact and noise.
· Compact type that has been shortened lengthwise.
· Allowable deviation angle is 5°
· Ideal for absorption of rotational energy.
· Can be used without an external stopper.
· The robust body can be positioned directly.
· Automatically adjusts to the most appropriate energy absorption performance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Shock Absorber, Short Type, RBQ Series
SMC
Shock absorber that can automatically adjust to the most appropriate energy absorption performance.
[Features]
· Absorbs impact and noise.
· Compact type that has been shortened lengthwise.
· Allowable deviation angle is 5°.
· Ideal for absorption of rotational energy.
· Can be used without an external stopper.
· The robust body can be positioned directly.
· RBQ: Basic type.
· RBQC: With damper.
Days to Ship: | 3 Days |
---|
SMC
The RJ Series shock absorber stops conveyed objects softly.
[Features]
· The pre-load mechanism and newly developed oil seals provide long-term continuous operation.
· Maximum 10 million operating cycles.
· The unique orifice mechanism provides smooth absorption characteristics to soften the impact on conveyed objects.
· Lineup M6 to M27. Can be used for a wide range of applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
Shock Absorber, Coolant Resistant Type, RBL Series
SMC
Compact-type shock absorber that has been shortened lengthwise.
[Features]
· Absorbs impact and noise.
· Can be used in an environment where water insoluble cutting oil scatters (mainly JIS Class 1 equivalent).
· Allowable deviation angle is 5°.
· Ideal for absorption of rotational energy.
· Can be used without an external stopper.
· The robust body can be positioned directly.
· Automatically adjusts to the most appropriate energy absorption performance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Main Body, Related Components |
Structure |
Orifice Type |
Operating Environment |
Nominal Mounting Screw [M] |
Body Material |
Max. Absorbed Energy(J) |
Stroke S(mm) |
Overall Length L(mm) |
| ||||||
Brand | MISUMI | CKD | SMC | SMC | SMC | SMC |
Product Series | ||||||
CAD |
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 3 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Main Body, Related Components | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body |
Structure | Fixed Type | Fixed Type | Fixed Type | Fixed Type | Fixed Type | Fixed Type |
Orifice Type | Multi Orifice Type / Irregular Multi Orifice Type / Tapered orifice | Groove Orifice Type | Multi Orifice Type | Multi Orifice Type | Single Orifice Type | Multi Orifice Type |
Operating Environment | Standard | Standard | Standard | Standard | Standard | Standard / Coolant Resistant |
Nominal Mounting Screw [M] | - | 8 ~ 27 | 6 ~ 27 | 16 ~ 25 | 6 ~ 20 | 14 ~ 20 |
Body Material | Brass ~ Steel | Steel | Steel | Steel | Steel | Steel |
Max. Absorbed Energy(J) | 0.1 ~ 196 | 1 ~ 200 | 0.5 ~ 147 | 1.96 ~ 19.6 | 0.5 ~ 30 | 19.6 ~ 58.8 |
Stroke S(mm) | 4 ~ 35 | 4.5 ~ 30 | 4 ~ 25 | 4 ~ 8 | 4 ~ 15 | 12 ~ 15 |
Overall Length L(mm) | 28.6 ~ 190 | 34.5 ~ 154 | 32.5 ~ 124 | 31 ~ 52 | 33.3 ~ 105.2 | 84.1 ~ 88.2 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy