(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Roller Carriers - Milled Rollers, 7 or 9 mm Width
MISUMI
•Conveyor Type: Straight
•Specification: Standard
•Extrusion Type: Inward Bent Type
•Type: Wheel Main Body
•Wheel Positioning: Single Track
Days to Ship: | 10 Days or more |
---|
Roller Carriers - 25 or 50 mm Width
MISUMI
New: Medium load types are added. [July 2023]
•Conveyor Type: Straight
•Specification: Standard
•Extrusion Type: Inward Bent Type
•Wheel Surface Material: Steel
•Type: Wheel Main Body
Days to Ship: | 8 Days or more |
---|
MISUMI
New:Medium load and 303 SS standard load types are added. [July 2023]
•Conveyor Type: Straight
•Specification: Standard
•Wheel Type: Steel (Press)
•Wheel Surface Treatment: Chromate
•Extrusion Type: Inward Bent Type
Days to Ship: | 8 Days or more |
---|
Roller Carriers - Cantilever Type
MISUMI
•Conveyor Type: Straight
•Specification: Standard
•Extrusion Type: L Shaped
•Frame Material: Steel
•Frame Surface Treatment: Chromate
Days to Ship: | 10 Days or more |
---|
Roller Carriers - Press Fit or Urethane Lined Rollers, 9 or 10 mm Width
MISUMI
•Conveyor Type: Straight
•Specification: Standard
•Extrusion Type: Inward Bent Type
•Wheel Surface Material: Steel
•Type: Wheel Main Body
Days to Ship: | 10 Days or more |
---|
MISUMI
•Conveyor Type: Zigzag Type
•Specification: Standard
•Extrusion Type: Outward Bent Type
•Frame Material: Steel
•Frame Surface Treatment: Chromate
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Conveyer Type |
Wheel Surface Material |
Wheel Width W(mm) |
Wheel Load Capacity(kgf) |
Wheel O.D. D(mm) |
Wheel Pitch P(mm) |
Type |
Application |
Wheel Surface Treatment |
Extrusion Type |
Frame Material |
Frame Surface Treatment |
External Shape Height H(mm) |
Conveyer Length L(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|
Product Series | Roller Carriers - Press Fit or Urethane Lined Rollers, 9 or 10 mm Width | |||||
CAD |
|
|
|
|
|
|
Days to Ship | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
Conveyer Type | Straight | Straight | Straight | Straight | Straight | Zigzag Type |
Wheel Surface Material | Steel / Resin | Steel | Steel | Steel | Steel | Steel |
Wheel Width W(mm) | 7 ~ 9 | 25 ~ 50 | 15 | 7 ~ 9 | 9 ~ 10 | 7 ~ 9 |
Wheel Load Capacity(kgf) | 20 ~ 30 | 40 ~ 50 | 30 | 20 ~ 30 | 15 ~ 30 | 20 ~ 30 |
Wheel O.D. D(mm) | 25 ~ 26 | 20 | 20 | 25 ~ 26 | 30 ~ 30.4 | 25 ~ 26 |
Wheel Pitch P(mm) | 30 ~ 35 | 25 ~ 35 | 25 ~ 35 | 30 ~ 35 | 35 | 20 |
Type | Wheel Main Body | Wheel Main Body | Wheel Main Body | Wheel Main Body | Wheel Main Body | Wheel Main Body |
Application | Light Load / Medium Load | Light Load / Medium Load | Light Load / Medium Load | Light Load / Medium Load | Light Load / Medium Load | Light Load / Medium Load |
Wheel Surface Treatment | None / Chromate / Hard Chrome Plating | None / Chromate / Hard Chrome Plating | Chromate | None / Chromate | None / Chromate | None / Chromate |
Extrusion Type | Inward Bent Type | Inward Bent Type | Inward Bent Type | L Shaped | Inward Bent Type | Outward Bent Type |
Frame Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel |
Frame Surface Treatment | None / Chromate / Hot-dip Plating | None / Hot-dip Plating | Hot-dip Plating | Chromate | None / Chromate | Chromate |
External Shape Height H(mm) | 29.5 ~ 30 | 27 | 27 | 29.5 ~ 30 | 32 ~ 32.2 | 29.5 ~ 30 |
Conveyer Length L(mm) | 58 ~ 1153 | 48 ~ 1153 | 48 ~ 1153 | 85 ~ 985 | 68 ~ 1153 | 55 ~ 995 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy