(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Carriers - 15 mm Width

Roller Carriers - 15 mm Width

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

New:Medium load and 303 SS standard load types are added. [July 2023]
•Conveyor Type: Straight
•Specification: Standard
•Wheel Type: Steel (Press)
•Wheel Surface Treatment: Chromate
•Extrusion Type: Inward Bent Type

  • inCAD Components

PDFP.2019-1189

Unit examples related to this product
Roller Carriers - 15mm Width:Related Image
・Materials
TypeRoller Pitch①RollersBearing②Frame③Screw, Nut④Bracket
P=25P=30P=35[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
No BracketCRONEYCRONFYCRONYSteelTrivalent ChromateSteelLow Carbon Steel-PHot Dip Plating*SteelTrivalent Chromate--
With BracketCRONEYBCRONFYBCRONYBSteelTrivalent Chromate
* Hot Dip Plating (Fused Plating of Zinc, Aluminum, Magnesium)

Specifications

Part Number
CRONEY15
Part Number(L)
TypeNumber of WheelsP=25P=30P=35
No Bracket
CRONEY
CRONFY
CRONY




With Bracket
CRONEYB
CRONFYB
CRONYB
2(48)(58)(68)
3(73)(88)(103)
4(98)(118)(138)
5(123)(148)(173)
6(148)(178)(208)
7(173)(208)(243)
8(198)(238)(278)
9(223)(268)(313)
10(248)(298)(348)
11(273)(328)(383)
12(298)(358)(418)
13(323)(388)(453)
14(348)(418)(488)
15(373)(448)(523)
16(398)(478)(558)
17(423)(508)(593)
18(448)(538)(628)
19(473)(568)(663)
20(498)(598)(698)
21(523)(628)(733)
22(548)(658)(768)
23(573)(688)(803)
24(598)(718)(838)
25(623)(748)(873)
26(648)(778)(908)
27(673)(808)(943)
28(698)(838)(978)
29(723)(868)(1013)
30(748)(898)(1048)
31(773)(928)(1083)
32(798)(958)(1118)
33(823)(988)(1153)
[ ! ]Loading weight is 30kgf (294N) per wheel.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CRONEY2
CRONEY3
CRONEY4
CRONEY5
CRONEY6
CRONEY7
CRONEY8
CRONEY9
CRONEY10
CRONEY11
CRONEY12
CRONEY13
CRONEY14
CRONEY15
CRONEY16
CRONEY17
CRONEY18
CRONEY19
CRONEY20
CRONEY21
CRONEY22
CRONEY23
CRONEY24
CRONEY25
CRONEY26
CRONEY27
CRONEY28
CRONEY29
CRONEY30
CRONEY31
CRONEY32
CRONEY33
CRONEYB2
CRONEYB3
CRONEYB4
CRONEYB5
CRONEYB6
CRONEYB7
CRONEYB8
CRONEYB9
CRONEYB10
CRONEYB11
CRONEYB12
CRONEYB13
CRONEYB14
CRONEYB15
CRONEYB16
CRONEYB17
CRONEYB18
CRONEYB19
CRONEYB20
CRONEYB21
CRONEYB22
CRONEYB23
CRONEYB24
CRONEYB25
CRONEYB26
CRONEYB27
CRONEYB28
CRONEYB29
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWheel Pitch P
(mm)
Conveyer Length L
(mm)
Number of Wheels
(piece)
Accessory
1 Piece(s)Available

8 Days or more

1025482None
1 Piece(s)Available

8 Days or more

1025733None
1 Piece(s)Available

8 Days or more

1025984None
1 Piece(s)Available

8 Days or more

10251235None
1 Piece(s)Available

8 Days or more

10251486None
1 Piece(s)Available

8 Days or more

10251737None
1 Piece(s)Available

8 Days or more

10251988None
1 Piece(s)Available

8 Days or more

10252239None
1 Piece(s)Available

8 Days or more

102524810None
1 Piece(s)Available

8 Days or more

102527311None
1 Piece(s)Available

8 Days or more

102529812None
1 Piece(s)Available

8 Days or more

102532313None
1 Piece(s)Available

8 Days or more

102534814None
1 Piece(s)Available

8 Days or more

102537315None
1 Piece(s)Available

8 Days or more

102539816None
1 Piece(s)Available

8 Days or more

102542317None
1 Piece(s)Available

8 Days or more

102544818None
1 Piece(s)Available

8 Days or more

102547319None
1 Piece(s)Available

8 Days or more

102549820None
1 Piece(s)Available

8 Days or more

102552321None
1 Piece(s)Available

8 Days or more

102554822None
1 Piece(s)Available

8 Days or more

102557323None
1 Piece(s)Available

8 Days or more

102559824None
1 Piece(s)Available

8 Days or more

102562325None
1 Piece(s)Available

8 Days or more

102564826None
1 Piece(s)Available

8 Days or more

102567327None
1 Piece(s)Available

8 Days or more

102569828None
1 Piece(s)Available

8 Days or more

102572329None
1 Piece(s)Available

8 Days or more

102574830None
1 Piece(s)Available

8 Days or more

102577331None
1 Piece(s)Available

8 Days or more

102579832None
1 Piece(s)Available

8 Days or more

102582333None
1 Piece(s)Available

8 Days or more

1025482Brackets
1 Piece(s)Available

8 Days or more

1025733Brackets
1 Piece(s)Available

8 Days or more

1025984Brackets
1 Piece(s)Available

8 Days or more

10251235Brackets
1 Piece(s)Available

8 Days or more

10251486Brackets
1 Piece(s)Available

8 Days or more

10251737Brackets
1 Piece(s)Available

8 Days or more

10251988Brackets
1 Piece(s)Available

8 Days or more

10252239Brackets
1 Piece(s)Available

8 Days or more

102524810Brackets
1 Piece(s)Available

8 Days or more

102527311Brackets
1 Piece(s)Available

8 Days or more

102529812Brackets
1 Piece(s)Available

8 Days or more

102532313Brackets
1 Piece(s)Available

8 Days or more

102534814Brackets
1 Piece(s)Available

8 Days or more

102537315Brackets
1 Piece(s)Available

8 Days or more

102539816Brackets
1 Piece(s)Available

8 Days or more

102542317Brackets
1 Piece(s)Available

8 Days or more

102544818Brackets
1 Piece(s)Available

8 Days or more

102547319Brackets
1 Piece(s)Available

8 Days or more

102549820Brackets
1 Piece(s)Available

8 Days or more

102552321Brackets
1 Piece(s)Available

8 Days or more

102554822Brackets
1 Piece(s)Available

8 Days or more

102557323Brackets
1 Piece(s)Available

8 Days or more

102559824Brackets
1 Piece(s)Available

8 Days or more

102562325Brackets
1 Piece(s)Available

8 Days or more

102564826Brackets
1 Piece(s)Available

8 Days or more

102567327Brackets
1 Piece(s)Available

8 Days or more

102569828Brackets
1 Piece(s)Available

8 Days or more

102572329Brackets

Loading...

 

Basic Information

Conveyer Type Straight Wheel Surface Material Steel Wheel Width W(mm) 15
Wheel load capacity (per wheel) (kgf) 30 Wheel O.D. D(mm) 20 Type Wheel conveyor body
Application For transporting small items / Medium Load Wheel Surface Treatment Trivalent Chromate Extrusion Type Inward-curved Type
Frame Material Low Carbon Steel Frame Surface Treatment Hot dip plating External Shape Height H(mm) 27
Specifications Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.