(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Conveyor Drive Components - Rotary Shafts, Steel
MISUMI
•Type: Drive Shaft for Conveyor
•Shaft Diameter D (f): 12
•Tolerance: g6
•Material: 1045 Carbon Steel
•Surface Treatment: Black Oxide
Days to Ship: | 15 Days or more |
---|
Conveyor Drive Components - Conveyor Pulley, Steel, Crowned or Crossfire Grooved Option
MISUMI
•Type: Pulley, Idler for Conveyor
•Material: 52100 Bearing Steel
•Surface Treatment: Electroless Nickel
Days to Ship: | 15 Days or more |
---|
Conveyor Driving Shafts - Steel, 2 or 3 Stepped Option
MISUMI
•Type: Drive Shaft for Conveyor
•Material: 1045 Carbon Steel
•Surface Treatment: Black Oxide
Days to Ship: | 15 Days or more |
---|
Conveyors Drive Components - Drive Pulley Set
MISUMI
•Type: Pulley, Idler for Conveyor
•Compatible Conveyor (No.): CVSMA
Days to Ship: | 12 Days or more |
---|
Conveyor Drive Accessories - Conveyor Bevel Gears
MISUMI
•Type: Gear for Conveyor
For complete product overview and details on Conveyor Drive Accessories - Conveyor Bevel Gears see the sections below:
Days to Ship: | 15 Days or more |
---|
Conveyors Drive Components - Spur Gears
MISUMI
•Type: Gear for Conveyor
For complete product overview and details on Conveyors Drive Components - Spur Gears see the sections below:
Days to Ship: | 12 Days or more |
---|
Conveyors Drive Components - Tail Pulley Set
MISUMI
•Type: Pulley, Idler for Conveyor
•Compatible Conveyor (No.): CVSMA
Days to Ship: | 12 Days or more |
---|
Conveyor Drive Components - Hinge Pins, Steel
MISUMI
•Type: Cantilever Shaft for Conveyor
•Compatible Conveyor (No.): CVSTC
•Tolerance: g6
•Material: 1018 Carbon Steel
•Surface Treatment: Black Oxide
Days to Ship: | 15 Days or more |
---|
Conveyor Idlers - Clear Anodize or Black Oxide Surface Option
MISUMI
•Type: Pulley, Idler for Conveyor
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 15 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | Conveyor Drive Components - Conveyor Pulley, Steel, Crowned or Crossfire Grooved Option | Conveyor Idlers - Clear Anodize or Black Oxide Surface Option | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
Days to Ship | 15 Days or more | 15 Days or more | 15 Days or more | 12 Days or more | 15 Days or more | 12 Days or more | 12 Days or more | 15 Days or more | 12 Days or more | 15 Days or more |
Type | Drive Shaft for Conveyor | Pulley, Idler for Conveyor | Drive Shaft for Conveyor | Pulley, Idler for Conveyor | Gear for Conveyor | Gear for Conveyor | Pulley, Idler for Conveyor | Cantilever Shaft for Conveyor | Pulley, Idler for Conveyor | Pulley, Idler for Conveyor |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy