(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 12 Days or more |
---|
Conveyor Mounting Brackets - L-Type
MISUMI
Belt Conveyor-dedicated Mounting Brackets
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
MISUMI
Belt Conveyor-dedicated Stands enabled to have the height elevated to up to 200mm and thus, helpful when the conveyance line is changed
Days to Ship: | 12 Days or more |
---|
Conveyor Stands - for Model Jabcon JCB
Okura Yusoki
•Compatible Conveyor Type: Curve Belt Conveyors
•Compatible Conveyor: JCB
Days to Ship: | 16 Days or more |
---|
Conveyor Stands - for Model Jabcon Belt Attachment/Removal
Okura Yusoki
•Compatible Conveyor Type: Flat Belt Conveyor
•Compatible Conveyor: JHH, JHG, JBH, JBG, JBR, and JHV
Days to Ship: | 16 Days or more |
---|
Conveyor Stands - for Belcon Mini DHK
Okura Yusoki
•Compatible Conveyor Type: Inclined Belt Conveyors
•Compatible Conveyor: DHK
Days to Ship: | 11 Days or more |
---|
Conveyor Stands - for Belcon Mini
Okura Yusoki
•Compatible Conveyor Type: Flat Belt Conveyor
•Compatible Conveyor: Belcon Mini except DHK
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Applicable Conveyor Type |
| |||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Okura Yusoki | Okura Yusoki | Okura Yusoki | Okura Yusoki |
Product Series | |||||||||
CAD |
|
|
|
|
| ||||
Days to Ship | 12 Days or more | 8 Days or more | 12 Days or more | 10 Days or more | 12 Days or more | 16 Days or more | 16 Days or more | 11 Days or more | 11 Days or more |
Specifications |
|
|
|
|
| ||||
Applicable Conveyor Type | Flat Belt Conveyor | Flat Belt Conveyor | Flat Belt Conveyor | Flat Belt Conveyor | Flat Belt Conveyor | Curve Belt Conveyors | Flat Belt Conveyor | Inclined Belt Conveyors | Flat Belt Conveyor |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy