(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rollers - Straight or rounded, non-urethane.
MISUMI
•Type: Metal Rollers
•Mounting Method: With Bearings
•Bearing Material: Steel
Days to Ship: | 10 Days or more |
---|
Rollers - Straight or rounded, with urethane or silicone, ROR series.
MISUMI
•Urethane Rubber Process: Lining
•Mounting Method: With Bearings
Days to Ship: | 10 Days or more |
---|
Rollers - With wedge groove and selectable urethane thickness.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Keyway
•Roller Shape: Straight
•Urethane Rubber Material: Urethane
Days to Ship: | 13 Days or more |
---|
Rollers - Straight or rounded, with urethane or silicone.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Straight
Days to Ship: | 10 Days or more |
---|
Rollers - With urethane body and bearings.
MISUMI
Economical Urethane Rollers with bearings directly adhesive bonded.
Days to Ship: | 10 Days or more |
---|
Rollers - Urethane with collars.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Straight
•Roller Shape: Straight
•Material: 5052 Aluminum Alloy
Days to Ship: | 10 Days or more |
---|
Rollers - Press-fit resin with flanged ends.
MISUMI
•Type: Resin Rollers
•Roller Shape: Straight
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Rollers - Ball-bearing, with selectable urethane thickness.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Bearings
•Urethane Rubber Material: Urethane
•Urethane Rubber Color: Natural Color
Days to Ship: | 12 Days or more |
---|
Rollers - Short urethane with threaded mounting holes.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Set Screw
•Roller Shape: Straight
•Length (mm): ~50
Days to Ship: | 8 Days or more |
---|
Rollers - Urethane with solid shaft.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Shaft
•Roller Shape: Straight
•Material: 52100 Bearing Steel Induction Hardened (Depth 0.8 ~ 2mm)
Days to Ship: | 12 Days or more |
---|
Rollers - Belt Tensioners, Spring Type.
MISUMI
•Type: Roller Adjuster
For complete product overview and details on Belt Tensioners - Spring-Loaded see the sections below:
Days to Ship: | 8 Days or more |
---|
Rollers - Bearingless, with selectable urethane thickness.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Straight
•Roller Shape: Straight
•Urethane Rubber Material: Urethane
Days to Ship: | 10 Days or more |
---|
Rollers - With press fit bearing with option of urethane foam/sponge rubber coating.
MISUMI
Has the core material press-fitted in the surface material and is more economical than the Baked Type.
Days to Ship: | 10 Days or more |
---|
Rollers - Urethane with knurling.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Not Processed
•Mounting Method: Straight
•Roller Shape: With Knurled Heads
•Material: Urethane (Shore A50)
Days to Ship: | 9 Days or more |
---|
Rollers - Straight or with rounded, clamping hole and urethane coating.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Set Screw
•Urethane Rubber Material: Urethane
•Urethane Rubber Color: Natural Color
Days to Ship: | 10 Days or more |
---|
Rollers - Urethane with knurling and tapped holes for clamping.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Set Screw
•Roller Shape: With Knurled Heads
•Material: 5052 Aluminum Alloy
Days to Ship: | 10 Days or more |
---|
Rollers - Belt Tensioners, screw type.
MISUMI
Tensioners for roller idlers. Adjustment can be done easily with tool like wrench (See More Information tab).
Days to Ship: | Same day or more |
---|
Show Stock Products
Rollers - Straight or with rounded and bore for opresor.
MISUMI
•Type: Metal Rollers
•Mounting Method: Set Screw
Days to Ship: | 10 Days or more |
---|
Rollers - Hollow, urethane coated on roller ends and with ball bearings.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Bearings
•Roller Shape: Grooved
•Material: 5052 Aluminum Alloy
Days to Ship: | 13 Days or more |
---|
Rollers - Straight with set screw holes, selectable urethane thickness.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Set Screw
•Roller Shape: Straight
Days to Ship: | 10 Days or more |
---|
Rollers - Both ends externally threaded and urethane coated.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Shaft
•Roller Shape: Straight
•Material: 1045 Carbon Steel
Days to Ship: | 12 Days or more |
---|
Rollers - Both ends internally threaded and urethane coated.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Shaft
•Roller Shape: Straight
•Urethane Rubber Material: Urethane
Days to Ship: | 12 Days or more |
---|
Rollers - Hollow, 500 series aluminum.
MISUMI
•Type: Metal Rollers
•Mounting Method: Straight
•Roller Shape: Straight
•Material: 5052 Aluminum Alloy
•Surface Treatment: Clear Anodize
Days to Ship: | 12 Days or more |
---|
Rollers - Straight, hollow with metallic base material and urethane coating without bearings.
MISUMI
Has the core material press-fitted in the surface material and is more economical than the Baked Type.
Days to Ship: | 10 Days or more |
---|
Rollers - Transfer, polyacetal material.
MISUMI
Can be used by installing on a shaft collar.
Days to Ship: | 10 Days or more |
---|
Rollers - With Urethane coating and side holes.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Side Mount with Bolts
•Roller Shape: Straight
•Material: 5052 Aluminum Alloy
Days to Ship: | 15 Days or more |
---|
Rollers - Straight or with rounding.
MISUMI
•Type: Metal Rollers
•Mounting Method: Straight
Days to Ship: | 10 Days or more |
---|
Rollers - Straight resin with selectable option with bearings and without bearings.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Press Fit
•Roller Shape: Straight
•Length (mm): ~50
•Urethane Rubber Material: Polyacetal
Days to Ship: | 11 Days or more |
---|
Rollers - Hollow, urethane coated on roller ends.
MISUMI
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Straight
•Roller Shape: Grooved
•Urethane Rubber Material: Urethane
Days to Ship: | 13 Days or more |
---|
Rollers - With oil free bushings, without urethane coating.
MISUMI
Adoption of Oil Free Bushing instead of Bearing allows space saving.
Days to Ship: | 10 Days or more |
---|
Rollers - With urethane coated oil free bushings.
MISUMI
Adoption of Oil Free Bushing instead of Bearing allows space saving.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Urethane Rubber Process |
Mounting Method |
Roller Shape |
O.D.(mm) |
Length(mm) |
Material |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Rollers - Straight or rounded, with urethane or silicone, ROR series. | Rollers - With wedge groove and selectable urethane thickness. | Rollers - With press fit bearing with option of urethane foam/sponge rubber coating. | Rollers - Straight or with rounded, clamping hole and urethane coating. | Rollers - Urethane with knurling and tapped holes for clamping. | Rollers - Hollow, urethane coated on roller ends and with ball bearings. | Rollers - Straight with set screw holes, selectable urethane thickness. | Rollers - Both ends externally threaded and urethane coated. | Rollers - Both ends internally threaded and urethane coated. | Rollers - Straight, hollow with metallic base material and urethane coating without bearings. | Rollers - Straight resin with selectable option with bearings and without bearings. | |||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 13 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 13 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 15 Days or more | 10 Days or more | 11 Days or more | 13 Days or more | 10 Days or more | 12 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Type | Metal Rollers | Urethane, Rubber Rollers / Resin Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Resin Rollers | Metal Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Roller Adjuster | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Roller Adjuster | Metal Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Metal Rollers | Urethane, Rubber Rollers | Resin Rollers | Urethane, Rubber Rollers | Metal Rollers | Urethane, Rubber Rollers | Urethane, Rubber Rollers | Metal Rollers | Urethane, Rubber Rollers |
Urethane Rubber Process | - | Lining | Lining | Lining | Adhesive | Lining | - | - | Lining | Lining | Lining | - | Lining | Press Fit | Not Processed | Lining | Lining | - | - | Lining | Lining | Lining | Lining | - | Press Fit | - | Lining | - | Press Fit | Lining | - | Lining |
Mounting Method | With Bearings | With Bearings | With Keyway | Straight | With Bearings | Straight | With Bearings / Straight | Straight | With Bearings | Set Screw | With Shaft | - | Straight | With Bearings | Straight | Set Screw | Set Screw | - | Set Screw | With Bearings | Set Screw | With Shaft | With Shaft | Straight | Straight | Side Mount with Bolts | Side Mount with Bolts | Straight | With Bearings / Straight | Straight | Bushing Type | Bushing Type |
Roller Shape | Straight / Crowned | Straight / Crowned | Straight | Straight / Crowned | Straight | Straight | Straight | Straight | Straight / Crowned | Straight | Straight | - | Straight | Straight | With Knurled Heads | Straight / Crowned | With Knurled Heads | - | Straight / Crowned | Grooved | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight / Crowned | Straight | Grooved | Straight | Straight |
O.D.(mm) | 20 ~ 50 | 25 ~ 50 | 20 ~ 100 | 20 ~ 80 | 20 ~ 50 | 10 ~ 80 | 20 ~ 80 | 30 ~ 80 | 40 ~ 100 | 15 ~ 50 | 10 ~ 35 | - | 20 ~ 100 | 25 ~ 50 | 15 ~ 30 | 20 ~ 80 | 15 ~ 50 | - | 20 ~ 80 | 25 ~ 50 | 20 ~ 100 | 10 ~ 35 | - | 30 ~ 60 | 20 ~ 50 | 30 ~ 60 | 40 ~ 80 | 20 ~ 80 | - | 25 ~ 80 | 8 ~ 30 | 8 ~ 30 |
Length(mm) | Up to 50 ~ Up to 100 | Up to 50 ~ Up to 100 | Up to 50 ~ Up to 100 | Up to 50 ~ Up to 100 | Up to 50 ~ Up to 100 | Up to 50 | Up to 50 ~ Up to 100 | Up to 100 ~ Up to 1000 | Up to 50 ~ Up to 100 | Up to 50 | Up to 50 ~ Up to 300 | - | Up to 50 ~ Up to 100 | Up to 50 | Up to 50 | Up to 50 ~ Up to 100 | Up to 50 | - | Up to 50 ~ Up to 100 | Up to 50 ~ Up to 100 | Up to 50 ~ Up to 100 | Up to 50 ~ Up to 300 | Up to 50 ~ Up to 300 | Up to 50 ~ Up to 300 | Up to 50 | Up to 50 | Up to 50 | Up to 50 ~ Up to 100 | Up to 50 | Up to 50 ~ Up to 100 | Up to 50 | Up to 50 |
Material | Steel / Aluminum / Stainless Steel | Aluminum / Stainless Steel | Aluminum / Stainless Steel | Aluminum / Stainless Steel | Urethane | Aluminum | - | Steel / Aluminum | Aluminum / Stainless Steel | Aluminum / Stainless Steel | Steel | - | Aluminum / Stainless Steel | Aluminum / Stainless Steel | Urethane | Aluminum / Stainless Steel | Aluminum | - | Aluminum / Stainless Steel | Aluminum | Aluminum / Stainless Steel | Steel | Steel / Stainless Steel | Aluminum | Aluminum / Stainless Steel | - | Aluminum | Steel / Aluminum / Stainless Steel | Aluminum / Stainless Steel | Aluminum / Stainless Steel | Aluminum / Stainless Steel | Aluminum / Stainless Steel |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy