(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/8/2025 to 5:00 p.m. (CST) 2/9/2025. We apologize for the inconvenience.

Conveyor Chains with Attachments

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 10 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Chain Number
Material
Allowed Tension (Range)(kN)
Type

    Double Pitch Roller Chain A1/A2 Type Attachment

    • Lead Time Reduction

    Small Conveyor Chains with Attachment on One Side

      Double Pitch Roller Chain K1/K2 Type Attachment

        Joint Links for Small Conveyor Chains

        • Lead Time Reduction

        Small Conveyor Chains with Attachment on Both Side

          Roller Chain A1 Type Attachment

            Roller Chain with Attachment, K1 Type Attachment

            Brand

            Katayama Chain

            MISUMI

            Katayama Chain

            MISUMI

            MISUMI

            Katayama Chain

            Katayama Chain

            Product Series

            Double Pitch Roller Chain A1/A2 Type Attachment

            Small Conveyor Chains with Attachment on One Side

            Double Pitch Roller Chain K1/K2 Type Attachment

            Joint Links for Small Conveyor Chains

            Small Conveyor Chains with Attachment on Both Side

            Roller Chain A1 Type Attachment

            Roller Chain with Attachment, K1 Type Attachment

            CAD
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            Days to Ship 13 Days or more 10 Days or more 13 Days or more Same day or more

            Show Stock Products

            10 Days or more 13 Days or more 13 Days or more
            Specifications
              • inCAD Components
                • inCAD Components
                • inCAD Components
                    Chain Number2040 ~ 216040 ~ 802040 ~ 216040 ~ 8040 ~ 8040 ~ 8040 ~ 80
                    MaterialSteelSteelSteelSteelSteelSteelSteel
                    Allowed Tension (Range)(kN)1.50 to 2.70 ~ 10.01 or More2.71 to 5.00 ~ 10.01 or More1.50 to 2.70 ~ 10.01 or More2.71 to 5.00 ~ 10.01 or More2.71 to 5.00 ~ 10.01 or More2.71 to 5.00 ~ 10.01 or More1.50 to 2.70 ~ 10.01 or More
                    TypeChain Main BodyChain Main BodyChain Main BodyIndividual Joint LinkChain Main BodyChain Main BodyChain Main Body

                    Loading...

                    1. 1

                    Related Categories to Conveyor Chains with Attachments