(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Small Conveyor Chains with Attachment on Both Side

Small Conveyor Chains with Attachment on Both Side
  • Lead Time Reduction

Conventional chains with attachments. Suitable for a short distance- and short pitch-based conveyance.

  • inCAD Components
アタッチメント付ローラチェーン:Related Image
[ ! ]Only No.80 is split pin shape.
* The last link is the Joint Link.
・Materials
[ M ]Material: Steel

Specifications

Part Number-Number of Links
CHEED40-200
Part Number* Number of LinksPitchPinsPlateAttachmentMax. Allowable Tension
kN (kgf)
TypeNo.NominalL1L2tCXYNd
CHET (Both Sides Type)40A (All Links)
B (Every Two Links)
C (Every Four Links)
4~12.78.079.481.58.512.717.49.53.62.75 (280)
504~15.87510.1711.63210.515.922.312.75.24.41 (450)
604~19.0512.714.22.412.219.0527.215.95.26.28 (640)
804~25.416.1519.253.215.8825.435.219.16.810.69 (1090)
* Use 2's multiples for "attachment on every link" and "attachment on every 2 links". Use 4's multiples for "attachment on every 4 links".

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHET40A-[4-9998/2]
CHET40B-[4-9998/2]
CHET40C-[4-9996/4]
CHET50A-[4-9998/2]
CHET50B-[4-9998/2]
CHET50C-[4-9996/4]
CHET60A-[4-9998/2]
CHET60C-[4-9996/4]
CHET80A-[4-9998/2]
CHET80B-[4-9998/2]
CHET80C-[4-9996/4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSChain Number Allowable Tension(Range Selection)
(kN)
Nominal (Shape) Allowable Tension Number of Links
(pc(s).)
1 Piece(s)

10 Days or more

10402.71~5.00A (All Links)2.754 ~ 9998
1 Piece(s)

10 Days or more

10402.71~5.00B (Every 2 Links)2.754 ~ 9998
1 Piece(s)

10 Days or more

10402.71~5.00C (Every 4 Links)2.754 ~ 9996
1 Piece(s)

10 Days or more

10502.71~5.00A (All Links)4.414 ~ 9998
1 Piece(s)

10 Days or more

10502.71~5.00B (Every 2 Links)4.414 ~ 9998
1 Piece(s)

10 Days or more

10502.71~5.00C (Every 4 Links)4.414 ~ 9996
1 Piece(s)

10 Days or more

10605.01~10.00A (All Links)6.284 ~ 9998
1 Piece(s)

10 Days or more

10605.01~10.00C (Every 4 Links)6.284 ~ 9996
1 Piece(s)

10 Days or more

108010.01 or MoreA (All Links)10.694 ~ 9998
1 Piece(s)

10 Days or more

108010.01 or MoreB (Every 2 Links)10.694 ~ 9998
1 Piece(s)

10 Days or more

108010.01 or MoreC (Every 4 Links)10.694 ~ 9996

Loading...

  1. 1
 

Basic Information

Material Steel Type Chain Body Attachment Attachment on Both Sides Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.