(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Conveyor Chain Sprockets - Double Speed, Free Flow
MISUMI
Sprockets dedicated for Double Speed Chains.
Days to Ship: | 8 Days or more |
---|
Conveyor Chain Sprockets - Double Pitch Steel
MISUMI
•Number Of Teeth Range: 16~
•Bore Dia. Pilot Hole (Range) (mm): ~20
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Chain Number |
Number of Teeth (Range) |
Bore Dia. Pilot Hole (Range)(mm) |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | ||
CAD |
|
|
Days to Ship | 8 Days or more | 8 Days or more |
Specifications |
|
|
Chain Number | 3 ~ 5 | 40 ~ 50 |
Number of Teeth (Range) | 8 to 9 / 10 to 11 | 16 or More |
Bore Dia. Pilot Hole (Range)(mm) | Up to 20 | Up to 20 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy