(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pulleys for Flat Belts - 6 to 32 mm Width
MISUMI
•Type: Pulleys
•Flange Shape: Standard
•Length L (mm): ~50
•Bore Style: Thru Hole
•Hardness of Urethane (mm): Shore A70
Days to Ship: | 10 Days or more |
---|
Pulleys for Flat Belts - 25 to 100 mm Width
MISUMI
•Type: Pulleys
•Surface Urethane: w/o Urethane
•Bore Style: Thru Hole
•Surface Treatment: Clear Anodize
Days to Ship: | 10 Days or more |
---|
Idlers for Flat Belts - 6 to 32 mm Width
MISUMI
•Type: Idlers (Bearing Built-in)
•Length L (mm): ~50
•Surface Urethane: w/o Urethane
Days to Ship: | 8 Days or more |
---|
Pulleys for Flat Belts - 110 to 510 mm Width
MISUMI
•Type: Pulleys
•With W/O Flange: No Flange
•Surface Urethane: w/o Urethane
•Bore Style: Thru Hole
Days to Ship: | 10 Days or more |
---|
Idlers for Flat Belts - Straight, 38 to 90 mm Width
MISUMI
•Type: Idlers (Bearing Built-in)
•With W/O Flange: No Flange
•Shape: Straight
•Surface Urethane: w/o Urethane
•Bore Style: With Bearing at Each End
Days to Ship: | 10 Days or more |
---|
Pulleys for Flat Belts - 110 to 510 mm Width, Economy
MISUMI
•Type: Pulleys
•With W/O Flange: No Flange
•Surface Urethane: w/o Urethane
•Bore Style: Thru Hole
•Material: Aluminum Alloy
Days to Ship: | 12 Days or more |
---|
Idlers for Stainless Steel Belts
MISUMI
Dedicated Crowned Type Idlers for Stainless Steel Belt. The crown height is adjusted to suppress wandering.
Days to Ship: | 12 Days or more |
---|
Idlers for Flat Belts - 25 to 100 mm Width
MISUMI
•Type: Idlers (Bearing Built-in)
•Surface Urethane: w/o Urethane
•Bore Style: With Bearing at Each End
•Surface Treatment: Clear Anodize
Days to Ship: | 10 Days or more |
---|
Idlers for Flat Belts - 110 to 510 mm Width
MISUMI
•Type: Idlers (Bearing Built-in)
•With W/O Flange: No Flange
•Surface Urethane: w/o Urethane
•Bore Style: With Bearing at Each End
Days to Ship: | 10 Days or more |
---|
Idlers for Flat Belts - Straight, 100 to 300 mm Width
MISUMI
•Type: Idlers (Bearing Built-in)
•With W/O Flange: No Flange
•Shape: Straight
•Surface Urethane: w/o Urethane
•Bore Style: With Bearing at Each End
Days to Ship: | 12 Days or more |
---|
Idlers for Flat Belts - 110 to 510 mm Width, Economy
MISUMI
•Type: Idlers (Bearing Built-in)
•With W/O Flange: No Flange
•Surface Urethane: w/o Urethane
•Bore Style: With Bearing at Each End
•Material: Aluminum Alloy
Days to Ship: | 12 Days or more |
---|
Pulleys for Flat Belts - Urethane Lined, 25-100 mm Width
MISUMI
Urethane lining is applied on the surface to increase friction resistance for the prevention of slip between belt and pulley.
Days to Ship: | 12 Days or more |
---|
Pulleys for Flat Belts - Urethane Lined, 110 - 510 mm Width
MISUMI
•Type: Pulleys
•With W/O Flange: No Flange
•Surface Urethane: w/ Urethane
•Bore Style: Thru Hole
Days to Ship: | 15 Days or more |
---|
Pulleys for Stainless Steel Belts
MISUMI
Dedicated Crowned Type Pulleys for Stainless Steel Belt. The crown height is adjusted to suppress wandering.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
With or w/o Flange |
Shape |
Surface Urethane |
Material |
O.D. D(Ø) |
Nominal Width T(mm) |
Length L(mm) |
Bore Style |
Surface Treatment |
Shaft (Bore) Dia. d(mm) |
Shaft Bore Alteration |
Flange Shape |
|
|
|
|
|
|
|
|
|
|
| ||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 15 Days or more | 12 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Type | Pulleys | Pulleys | Idlers (Bearing Built-in) | Pulleys | Idlers (Bearing Built-in) | Pulleys | Idlers (Bearing Built-in) | Idlers (Bearing Built-in) | Idlers (Bearing Built-in) | Idlers (Bearing Built-in) | Idlers (Bearing Built-in) | Pulleys | Pulleys | Pulleys |
With or w/o Flange | Flanged / No Flange | Flanged / No Flange | Flanged / No Flange | No Flange | No Flange | No Flange | No Flange | Flanged / No Flange | No Flange | No Flange | No Flange | Flanged / No Flange | No Flange | No Flange |
Shape | Straight / Crowned | Crowned / V-Groove | Straight / Crowned | Crowned / V-Groove | Straight | Crowned / V-Groove | Crowned | Straight / Crowned / V-Groove | Straight / Crowned / V-Groove | Straight | Straight / Crowned / V-Groove | Crowned / V-Groove | Crowned / V-Groove | Crowned |
Surface Urethane | w/ Urethane / w/o Urethane | w/o Urethane | w/o Urethane | w/o Urethane | w/o Urethane | w/o Urethane | w/o Urethane | w/o Urethane | w/o Urethane | w/o Urethane | w/o Urethane | w/ Urethane | w/ Urethane | w/o Urethane |
Material | Steel / Stainless Steel | - | Steel / Stainless Steel / Resin | Steel / Aluminum / Stainless Steel | Steel / Stainless Steel | Aluminum | - | - | Steel / Aluminum / Stainless Steel | Steel | Aluminum | - | - | - |
O.D. D(Ø) | 15 ~ 100 | 15 ~ 80 | 15 ~ 50 | 30 ~ 80 | 20 ~ 40 | 18 ~ 78 | 50 ~ 100 | 15 ~ 80 | 30 ~ 80 | 30 ~ 40 | 18 ~ 78 | 15 ~ 80 | 28 ~ 78 | 50 ~ 100 |
Nominal Width T(mm) | 6 ~ 32 | - | 6 ~ 32 | - | - | - | - | - | - | - | - | - | - | - |
Length L(mm) | Up to 50 | Up to 50 / Up to 100 | Up to 50 | Up to 300 / Up to 500 | Up to 50 / Up to 100 | Up to 300 / Up to 500 | Up to 50 / Up to 100 / Up to 300 | Up to 50 / Up to 100 | Up to 300 / Up to 500 | Up to 100 / Up to 300 | Up to 300 / Up to 500 | Up to 50 / Up to 100 | Up to 300 / Up to 500 | Up to 50 / Up to 100 / Up to 300 |
Bore Style | Thru Hole | Thru Hole | With Bearing / With Bearing at Each End | Thru Hole | With Bearing at Each End | Thru Hole | Thru Hole | With Bearing at Each End | With Bearing at Each End | With Bearing at Each End | With Bearing at Each End | Thru Hole | Thru Hole | Thru Hole |
Surface Treatment | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Clear Anodize | Clear Anodize | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Clear Anodize | Not Provided / Electroless Nickel Plating / Clear Anodize | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Clear Anodize | Not Provided / Clear Anodize | Hard Clear Anodize | Clear Anodize | Not Provided / Electroless Nickel Plating / Clear Anodize | Black Oxide Coating / Clear Anodize | Not Provided / Clear Anodize | Not Provided | Not Provided | Hard Clear Anodize |
Shaft (Bore) Dia. d(mm) | - | 8 ~ 35 | 4 ~ 12 | 8 ~ 35 | 6 ~ 10 | 8 ~ 50 | - | 5 ~ 35 | 0 ~ 35 | 8 ~ 12 | 8 ~ 40 | 8 ~ 35 | 8 ~ 35 | 15 ~ 40 |
Shaft Bore Alteration | - | Taps / Keyway + Tap | - | Taps / Keyway + Tap | - | Taps / Keyway + Tap | - | - | - | - | - | Taps | Taps / Keyway + Tap | Taps / Keyway + Tap |
Flange Shape | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy