(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idlers for Stainless Steel Belts

Idlers for Stainless Steel Belts

Dedicated Crowned Type Idlers for Stainless Steel Belt. The crown height is adjusted to suppress wandering.

  • inCAD Components
Idlers for Stainless Steel Belts:Related Image
・Materials
Type [ M ]Material [ S ]Surface Treatment
ROFASC Aluminum Alloy 5000 series Hard Clear Anodize
*Hard Anodize Treatment: Film Hardness 300HV~

Specifications

Part Number - d - L
ROFASC50 - 20 - L100
Part Number d 10mm Increment d1 Bearing Dimension
Type D L No. D1 B
ROFASC 50 10 40〜160 22 B6200ZZ 30 9
12 B6001ZZ 28 8
15 B6902ZZ 28 7
20 B6804ZZ 32 7
25 27 B6905ZZ 42 9
60 12 22 B6201ZZ 32 10
15 B6002ZZ 32 9
20 B6904ZZ 37 9
25 32 B6905ZZ 42 9
30 B6906ZZ 47 9
70 15 22 B6002ZZ 32 9
20 B6904ZZ 37 9
25 32 B6905ZZ 42 9
30 B6906ZZ 47 9
75 20 32 B6904ZZ 37 9
25 B6905ZZ 42 9
30 B6906ZZ 47 9
35 40 B6907ZZ 55 10
80 25 41 B6205ZZ 52 15
30 B6006ZZ 55 13
35 B6907ZZ 55 10
100 30 48 B6006ZZ 55 13
35 B6907ZZ 55 10
40 B6008ZZ 68 15

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROFASC50-[10,​12,​15,​20,​25]-L[40-160/10]
ROFASC60-[12,​15,​20,​25,​30]-L[40-160/10]
ROFASC70-[15,​20,​25,​30]-L[40-160/10]
ROFASC75-[20,​25,​30,​35]-L[40-160/10]
ROFASC80-[25,​30,​35]-L[40-160/10]
ROFASC100-[30,​35,​40]-L[40-160/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(Ø)
L
(mm)
d
(mm)
1 Piece(s)

12 Days or more

105040 ~ 16010 ~ 25
1 Piece(s)

12 Days or more

106040 ~ 16012 ~ 30
1 Piece(s)

12 Days or more

107040 ~ 16015 ~ 30
1 Piece(s)

12 Days or more

107540 ~ 16020 ~ 35
1 Piece(s)

12 Days or more

108040 ~ 16025 ~ 35
1 Piece(s)

12 Days or more

1010040 ~ 16030 ~ 40

Loading...

  1. 1
 

Basic Information

Type Idler (Bearing Built-In) With or w/o Flange No Flange Shape Crowned
Surface Urethane No Urethane Length L(mm) ~50 / ~100 / ~300 Bore Style Round hole
Surface Treatment Hard Anodize

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.